(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electromagnetic Clutch/Brake Control Equipment

Electromagnetic Clutch/Brake Control Equipment
  • Volume Discount

•Environment Application: Standard
•Structure: Standard
•Feature: Standard
•Adjustment time, over-excitation time (ms): 10~80
•Mounting Method: Steel plate wall-mounted protection type

Part Number

Configured Part Number is shown.

Part Number
EMP-20DB
EMP-70DB
Part NumberMinimum order quantityVolume DiscountDays to Ship Capacity (steady state load capacity)
(W)
1 Piece(s)Available

8 Days or more

25
1 Piece(s)Available

8 Days or more

70

Loading...

  1. 1

Basic Information

Environment, Applications Standard Structure Standard Feature Standard
Mounting Method Steel plate wall-mounted protection type Input Voltage(AC-V) 100/110, 200/220 Adjustment time lag(ms) 1~80
Output Voltage(DC-V) 24 Adjustment time, over-excitation time(ms) 10~80

Additional Products in this Category

Tech Support