(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Powder series, natural cooling clutch

Powder series, natural cooling clutch
  • Volume Discount

•Function: Clutch
•Number of Clutches: 1
•Environment Application: Standard
•Structure: Low Noise
•Feature: Standard

PDF

Part Number

Configured Part Number is shown.

 
Part Number
POC-0.3
POC-0.6
POC-1.2
POC-2.5
POC-5
POC-10
POC-20
POC-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated Torque (Range)
(N・m)
Rated Torque
(N・m)
Shaft diameter d
(φ)
1 Piece(s)Available

11 Days or more

0.1~30310
1 Piece(s)Available

11 Days or more

0.1~30612
1 Piece(s)Available

10 Days or more

0.1~301215
1 Piece(s)Available

11 Days or more

0.1~302520
1 Piece(s)Available

12 Days or more

30.1~605025
1 Piece(s)Available

12 Days or more

60.1~20010030
1 Piece(s)Available

12 Days or more

60.1~20020035
1 Piece(s)Available

12 Days or more

200.1~250040045

Loading...

  1. 1

Basic Information

Function Clutch Type Powder Environment, Applications Standard
Maximum Number of Rotation(rpm) 1800 Number of Clutches 1 Structure Low-Noise
Feature Standard Cooling Naturally Cooled

Additional Products in this Category

Tech Support