(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Other shapes refer to bearing units with shapes other than pillow and flange types and related parts. Depending on the type of unit, they are separated into bearing units, bearing units with frame and other types. Bearing units include ball bearings for units that are incorporated into a unit called a b ...Readmore
Other shapes refer to bearing units with shapes other than pillow and flange types and related parts. Depending on the type of unit, they are separated into bearing units, bearing units with frame and other types. Bearing units include ball bearings for units that are incorporated into a unit called a bearing box, insert bearings that use an outer ring with a lubrication mechanism and a wide inner ring to achieve alignment, etc. The bearing unit with frame includes a stretcher unit that is necessary when moving the shaft center such as adjusting the belt or chain, etc. ▲ Close
Days to Ship |
|
---|
FYH Bearing Units
Grease-sealed deep-groove ball bearing with an outer ring that has a spherical outer diameter surface fitted with an oil supply mechanism, as well as a wide inner ring that has cylindrical holes with set screws included.
Days to Ship: | 8 Days or more |
---|
FYH Bearing Units
Bearing Inner Diameter Shape: Taper HoleAdapterBearing Unit, Type: OthersFit: J7Machining: NoRolling Element Material: SteelStroke: NoSurface Treatment: Not ProvidedUnit, Type: Bearing UnitFor complete product overview and details on Insert Bearing, UK see the sections below:
Days to Ship: | 8 Days or more |
---|
Groove-Shaped Steel Take-Up Type Unit, UCTU
FYH Bearing Units
Accessory: No CoverBearing Inner Diameter Shape: Cylindrical HoleSet ScrewBearing Unit, Type: Take-upFit: J7Machining: NoRolling Element Material: SteelSurface Treatment: Not ProvidedUnit Body Material: Structural SteelUnit, Type: Framed Bearing UnitFor complete product overview and details on Groove-Shaped Steel Take-Up Type Unit, UCTU see the sections below:
Days to Ship: | 14 Days or more |
---|
FYH Bearing Units
Accessory: No CoverBearing Inner Diameter Shape: Cylindrical HoleSet ScrewBearing Unit, Type: Take-upDiameter Series Symbol: Used for Light loadFit: J7Machining: NoRolling Element Material: SteelStroke: NoSurface Treatment: Not ProvidedUnit Body Material: Structural SteelUnit, Type: Framed Bearing UnitFor complete product overview and details on Steel Take-Up Type Unit, UCTH see the sections below:
Days to Ship: | 8 Days or more |
---|
FYH Bearing Units
Grease-sealed deep-groove ball bearing with an outer ring that has a cylindrical outer diameter surface fitted with an oil supply mechanism and a stopper ring, as well as a wide inner ring that has cylindrical holes with set screws included
Days to Ship: | 8 Days or more |
---|
Cast Iron Cartridge Flange Type Unit, Adapter Type, UKC (Adapter Sold Separately)
FYH Bearing Units
Bearing unit that combines a bearing and a housing with a cylindrical outer diameter surface. The housing has been machined into a cylindrical form to h7 accuracy, allowing it to be embedded into a cylindrical hole in the main body of the corresponding machine.
Days to Ship: | 12 Days or more |
---|
FYH Bearing Units
Bearing unit that combines a bearing and a bearing box with a cylindrical outer diameter surface. The bearing box is a cylinder machined with h7 accuracy, so it can be used embedded in the cylindrical hole of the main body of the machinery.
Days to Ship: | 11 Days or more |
---|
Groove-Shaped Steel Take-Up Type Unit, UCTL
FYH Bearing Units
Accessory: No CoverBearing Inner Diameter Shape: Cylindrical HoleSet ScrewBearing Unit, Type: Take-upDiameter Series Symbol: Used for Light loadFit: J7Machining: NoRolling Element Material: SteelSurface Treatment: Not ProvidedUnit Body Material: Structural SteelUnit, Type: Framed Bearing UnitFor complete product overview and details on Groove-Shaped Steel Take-Up Type Unit, UCTL see the sections below:
Days to Ship: | 14 Days or more |
---|
Hanger Shaped Unit, Cylindrical Hole Shape with Set Screw, UCECH Type
Asahi Seiko
Bearing Inner Diameter Shape: Cylindrical Bore Shape with Set ScrewBearing Unit, Type: Hanger-Shaped UnitPillow Type, Category: StandardRolling Element Material: Stainless SteelSurface Treatment: Not ProvidedUnit Body Material: Cast IronUnit, Type: Insert Bearing UnitFor complete product overview and details on Hanger Shaped Unit, Cylindrical Hole Shape with Set Screw, UCECH Type see the sections below:
Days to Ship: | 13 Days or more |
---|
Insert Bearing, Cylindrical Hole Shape with Set Screw, UC Type
Asahi Seiko
Bearing Inner Diameter Shape: Cylindrical Bore Shape with Set ScrewBearing Unit, Type: Insert BearingPillow Type, Category: StandardRolling Element Material: Stainless SteelSurface Treatment: Not ProvidedUnit Body Material: Cast IronUnit, Type: Insert Bearing UnitFor complete product overview and details on Insert Bearing, Cylindrical Hole Shape with Set Screw, UC Type see the sections below:
Days to Ship: | 8 Days or more |
---|
NTN
Stretcher units combine a steel frame with a take up unit. It is designed to allow the bearing unit to move freely in the frame, so there is no need to provide a separate take-up mechanism and the unit can be mounted simply by fastening with bolts. This type is primarily used in locations where the shaft center must be adjusted.
Days to Ship: | Same day or more |
---|
Show Stock Products
FYH Bearing Units
· UCT is a unit that combines a bearing box fitted with a slide groove.· The bearing box can be moved along the slide groove in a radial direction to adjust the support position at the shaft center.
Days to Ship: | 8 Days or more |
---|
Pillow Blocks - Cast Housing with Pilot
MISUMI
Pilot Type and Takeup Type are lined up for Pollow Block Units
Days to Ship: | 8 Days or more |
---|
Pillow Blocks - Cast Housing Take-Up
MISUMI
Pilot Type and Takeup Type are lined up for Pollow Block Units
Days to Ship: | 8 Days or more |
---|
Take-Up Unit, Cast-Iron Housing
NTN
Take Up Units are designed with grooves in the bearing housing allowing the bearing unit to move freely in a frame or stretcher. They are primarily used in locations where the shaft center must be moved
Days to Ship: | Same day or more |
---|
Show Stock Products
Cast Iron Hanger-Shaped Unit UCHA
FYH Bearing Units
Bearing unit that combines a bearing and a bearing box with parallel screws for pipes fitted on one side
Days to Ship: | 13 Days or more |
---|
FYH Bearing Units
ER-type bearing with the oil supply mechanism and stopping ring removed. Grease-sealed deep-groove ball bearing with an outer ring that has a cylindrical outer diameter surface and an inner ring that has cylindrical holes with set screws included.
Days to Ship: | 13 Days or more |
---|
Cast steel take up shape unit adapter type UKT (adapter sold separately)
FYH Bearing Units
Bearing Inner Diameter Shape: Taper HoleAdapterBearing Unit, Type: Take-upFit: J7Rolling Element Material: SteelStroke: NoSurface Treatment: Not ProvidedUnit Body Material: Cast IronUnit, Type: Bearing UnitFor complete product overview and details on Cast steel take up shape unit adapter type UKT (adapter sold separately) see the sections below:
Days to Ship: | 11 Days or more |
---|
Joint Ball, Insert Type, Threaded Rod End, JAM Type
Asahi Seiko
Unit, Type: OthersFor complete product overview and details on Joint Ball, Insert Type, Threaded Rod End, JAM Type see the sections below:
Days to Ship: | 8 Days or more |
---|
FYH Bearing Units
The NC TYPE bearing is fixed to the shaft using the NULOC system that can be tightened using the concentric retaining ring from 360° all around it. The internal diameter tolerance is small, and it is also suitable for fans as the rotation is locked. Can be quickly and easily mounted with a standard hex wrench.
Days to Ship: | 37 Days or more |
---|
FYH Bearing Units
The SB type bearing is an oil free grease-sealed deep-groove ball bearing with an outer ring that has a spherical surface on the outer diameter and a wide inner ring that has cylindrical holes with set screws included. A lightweight bearing suitable for use with light to normal loads, that can be easily and securely attached to the shaft using the 2 inner ring set screws with a 120° interval.
Days to Ship: | 13 Days or more |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy