(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Unit, Type: Others
For complete product overview and details on Joint Ball, Insert Type, Threaded Rod End, JAM Type see the sections below:
Part Number
Configured Part Number is shown.
JAM8
Unit, Type | Joint Ball | Shaft Dia. (mm)(φ) | 8 |
---|---|---|---|
B(mm) | 12 | C1(mm) | 9 |
H1(mm) | 42 | G(mm) | M8×1.25 |
RoHS | 10 | - | - |
Unit, Type | Joint Ball | Shaft Dia. (mm)(φ) | 8 | B(mm) | 12 |
---|---|---|---|---|---|
C1(mm) | 9 | H1(mm) | 42 | G(mm) | M8×1.25 |
Please check the type/dimensions/specifications of the part JAM8 in the Joint Ball, Insert Type, Threaded Rod End, JAM Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy