(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Tapered Roller Bearing - Single Row
NTN
Tapered roller bearings utilize conical rollers and raceways, arranged so that the rollers and raceways meet at a common apex. The rollers are guided by contact between the large end of the roller and a rib on the inner ring. This provides high capacity for radial and single thrust loads.
NTN’s pioneering efforts in developing crowned rollers have resulted in greater load-carrying capability and longer bearing life. Crowned rollers under load distribute stress equally along their full length of contact with the raceways, thereby eliminating stress concentration at the roller ends. This design concept also compensates for minor misalignment between shaft and housing bore and deflection under load, thereby reducing stress concentration.
Days to Ship: | Same day or more |
---|
Show Stock Products
Combination Needle Roller/Thrust Ball Bearing - Without Inner Ring, NAX Series
IKO
IKO Combined Type Needle Roller Bearings arecombinations of a radial bearing and a thrust bearing.Caged needle roller bearings are used as radial bearings and thrust ball bearings or thrust roller bearingsare used as thrust bearings. They are compact andvery economical, and can be subjected to radial loadsand axial loads simultaneously.They are widely used for machine tools, textilemachinery, and industrial machiner
Days to Ship: | 8 Days or more |
---|
Cylindrical Roller Bearing - Single or Double Row
NSK
Cylindrical roller bearings are suitable for applications involving high-speed rotation because the friction between the rolling elements and the flange of the track wheel is small.
Days to Ship: | Same day or more |
---|
Show Stock Products
Thrust Roller Bearing - AZ Series
IKO
IKO Machined Type Needle Roller Bearings have an outer ring made by machining, heat treatment, and grinding. The outer ring has stable high rigidity and can be easily used even for light alloy housings.
These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Days to Ship: | 5 Days or more |
---|
Tapered Roller Bearing - Single or Double Row
NSK
Cylindrical roller bearings are suitable for applications involving high-speed rotation because the friction between the rolling elements and the flange of the track wheel is small.
Days to Ship: | Same day or more |
---|
Show Stock Products
Needle Roller Bearing - With Inner Ring, Machined, NA49 Series
IKO
IKO Machined Type Needle Roller Bearings are bearings with a low sectional height and large load ratings. The outer ring has high rigidity and can easily be used even for light alloy housings. These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Days to Ship: | 8 Days or more |
---|
Combination Needle Roller/Thrust Ball Bearing - Without Inner Ring, NBX Series
IKO
IKO Combined Type Needle Roller Bearings arecombinations of a radial bearing and a thrust bearing.Caged needle roller bearings are used as radial bearings and thrust ball bearings or thrust roller bearingsare used as thrust bearings. They are compact andvery economical, and can be subjected to radial loadsand axial loads simultaneously.They are widely used for machine tools, textilemachinery, and industrial machiner
Days to Ship: | 8 Days |
---|
Roller Bearing for Sheaves - NAS Series
IKO
IKO Roller Bearings are heavy duty bearings with rollers incorporated in a double row. They are non-separable bearings with a high load rating. They can withstand not only radial loads but axial loads as well, which are supported at the contacts between the shoulders of the inner and outer rings and the end faces of the rollers. They should be used at the fixing side of a shaft. Like needle roller bearings, they are also compact. Roller bearing types include: caged, full complement and the type for sheaves, and they can be selected based on the operating conditions. These bearings are used in heavy-duty machinery such as construction equipment, and industrial machines.
Days to Ship: | 8 Days or more |
---|
Tapered Roller Bearing - Double Row
NTN
•Specification: Standard
•Standard Size: Metric Series
•Outer Ring: With Outer Ring
•Raceway Ring Shape: Cone Roller
•Number Of Raceway Ring Rows: Double Row
Days to Ship: | 11 Days or more |
---|
Cylindrical Roller Bearing - N Series
NTN
•Load Direction: Radial
•Raceway Ring Shape: Cylindrical Roller
•Inner/Outer Ring Material: Steel
•Rolling Element Material: Steel
•Combination Of Two Piece: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Crossed Roller Bearing - 8 mm Width, High Rigidity, CRBH Series【1-3 Pieces Per Package】
IKO
IKO Crossed Roller Bearigns are compact bearigns with their rollers alternatively crossed at right angles to each other between inner and outer rings. The rollres make line-contact with raceway surfaces, and, therefore, elastic deformation due to bearing loads is very small. They can take loads from any directions at the same time such as radial, thrust and moment loads. It is possible to make your design compact comparing to the usage of taper roller bearing and combination of two ball bearings. These bearrings are widely used in the rotating parts of industrial robots, machine tools, medical equipment, etc., which require compactness, high rigidity and high rotational accuracy.
Days to Ship: | 8 Days |
---|
Cylindrical Roller Bearing - Full Complement, NAG Series
IKO
IKO Machined Type Needle Roller Bearings have an outer ring made by machining, heat treatment, and grinding. The outer ring has stable high rigidity and can be easily used even for light alloy housings.
These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Days to Ship: | 6 Days or more |
---|
IKO - Shell Type Needle Roller Bearing - Standard - TLA Type (IKO)
IKO
Shell Type Needle Roller Bearings are lightweight bearings with large load ratings. They employ a shell type outer ring made from a thin special-steel plate which is accurately drawn, carburized and quenched, thus providing the lowest sectional height among the needle roller bearings.
There are two types of bearings available in this series; the caged type and the full complement type. The appropriate type can be selected according to the operating conditions. The caged type has a structure in which the needle rollers are accurately guided by the cage and thrust rings. It is useful for applications at high-speed rotation. The full complement type needle roller bearing, on the other hand, is suitable for heavy-load applications at low-speed rotation.
Since these bearings are press-fitted into the housing, no fixtures for axial positioning are needed. They are ideal for use in mass-produced articles that require economy and have a wide variety of applications.
Days to Ship: | 8 Days |
---|
Needle Roller Bearing - Shell Type, TA Series
IKO
IKO Machined Type Needle Roller Bearings have an outer ring made by machining, heat treatment, and grinding. The outer ring has stable high rigidity and can be easily used even for light alloy housings.
These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Days to Ship: | 5 Days or more |
---|
Self-Aligning Roller Bearing - 2 Series
NTN
•Specification: Standard
•Standard Size: Metric Series
•Load Direction: Radial
•Raceway Ring Shape: Self-Aligning Roller
•Number Of Raceway Ring Rows: Double Row
Days to Ship: | 8 Days or more |
---|
Needle Roller Bearing - Shell Type
NTN
•Specification: Standard
•Outer Ring: With Outer Ring
•Raceway Ring Shape: Needle Roller
•Inner/Outer Ring Material: Steel
•Rolling Element Material: Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
IKO
IKO Machined Type Needle Roller Bearings have an outer ring made by machining, heat treatment, and grinding. The outer ring has stable high rigidity and can be easily used even for light alloy housings.
These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Days to Ship: | 8 Days or more |
---|
Crossed Roller Bearing - Sealed, Caged, CRBC Series
IKO
IKO Machined Type Needle Roller Bearings have an outer ring made by machining, heat treatment, and grinding. The outer ring has stable high rigidity and can be easily used even for light alloy housings.
These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Days to Ship: | 8 Days or more |
---|
Combination Needle Roller/Three-Point Ball Bearing - NATB Series
IKO
IKO Combined Type Needle Roller Bearings arecombinations of a radial bearing and a thrust bearing.Caged needle roller bearings are used as radial bearings and thrust ball bearings or thrust roller bearingsare used as thrust bearings. They are compact andvery economical, and can be subjected to radial loadsand axial loads simultaneously.They are widely used for machine tools, textilemachinery, and industrial machiner
Days to Ship: | 8 Days or more |
---|
Thrust Needle Roller Bearing - 2 mm Width, Single Row
MISUMI
•Specification: Standard
•Standard Size: Metric Series
•Width Dimension B (mm): 2
•Outer Ring: With Outer Ring
•Load Direction: Thrust
Days to Ship: | Same day or more |
---|
Show Stock Products
One-Way Clutch Roller Bearing - BHFL Series
MISUMI
•Specification: Standard
•Load Direction: Radial
•Precision Ji: Class 0
•Raceway Ring Shape: One-way Clutch
Days to Ship: | Same day or more |
---|
Show Stock Products
NTN
•Specification: Standard
•Standard Size: Metric Series
•Load Direction: Thrust
•Precision Ji: Class 0
•Number Of Raceway Ring Rows: Single Track
Days to Ship: | Same day or more |
---|
Show Stock Products
NTN
•Specification: Standard
•Outer Ring: With Outer Ring
•Load Direction: Radial
•Raceway Ring Shape: Needle Roller
•Inner/Outer Ring Material: Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Cylindrical Roller Bearing - Double Row
NTN
•Specification: Standard
•Standard Size: Metric Series
•Raceway Ring Shape: Cylindrical Roller
•Number Of Raceway Ring Rows: Double Row
•Inner/Outer Ring Material: Steel
Days to Ship: | 10 Days or more |
---|
Roller Bearing - Caged, TRU Series
IKO
IKO Machined Type Needle Roller Bearings have an outer ring made by machining, heat treatment, and grinding. The outer ring has stable high rigidity and can be easily used even for light alloy housings.
These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Days to Ship: | 51 Days |
---|
Slim Crossed Roller Bearing - Open, Caged, CRBS Series
IKO
IKO Machined Type Needle Roller Bearings have an outer ring made by machining, heat treatment, and grinding. The outer ring has stable high rigidity and can be easily used even for light alloy housings.
These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Days to Ship: | 8 Days or more |
---|
Needle Roller Bearing - Shell Type, F Series
NSK
•Specification: Standard
•Outer Ring: With Outer Ring
•Load Direction: Radial
•Precision Ji: Class 0
•Raceway Ring Shape: Needle Roller
Days to Ship: | Same day or more |
---|
Show Stock Products
Thrust Self-Aligning Roller Bearing
NTN
•Specification: Standard
•Standard Size: Metric Series
•Outer Ring: With Outer Ring
•Load Direction: Thrust
•Precision Ji: Class 0
Days to Ship: | 11 Days or more |
---|
IKO - Thrust Roller Bearings - AZ Series (IKO)
IKO
In this series, the caged cylindrical rollers AZK and the complete bearings AZ in which AZK are combinedwith an inner ring (WS) and an outer ring (GS) are available.
The cage has a special precise structure which is highly rigid, and cylindrical rollers are outwardly arranged and guided by the cage with exact precision to enable them to withstand heavy loads even at high rotational speeds.
Owing to the high accuracy of the bearing height T, they are suitable for use in machine tools, ultra-high-pressure pumps, etc. These bearings are generally used by utilizing their inner surface as the guide surface.
Days to Ship: | 8 Days or more |
---|
IKO - Needle Roller Bearings With Separable Cage With Inner Ring - NAF Series (IKO)
IKO
In Needle Roller Bearings with Separable Cage, the inner ring, outer ring and Needle Roller Cage are combined, and they can be separated easily. This type has a simple structure with high accuracy. In addition, the radial clearance can be freely chosen by selecting and combining these component parts. As Needle Roller Cages are used, these bearings have excellent rotational performance. These bearings are most suitable for mass-production high accuracy products such as machine tools, textile machinery, and printing machines.
When especially high accuracy is required, it is possible to supply semi-finished inner rings which have a finishing allowance on their outside diameter so that they can be ground after being press-fitted to shafts.
Days to Ship: | 8 Days or more |
---|
Needle Roller Bearing - Without Inner Ring, Machined, TR Series
IKO
IKO Machined Type Needle Roller Bearings are bearings with a low sectional height and large load ratings. The outer ring has high rigidity and can easily be used even for light alloy housings. These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Days to Ship: | 8 Days or more |
---|
Needle Roller Bearing - With Inner Ring, Machined, NA48 Series
IKO
IKO Machined Type Needle Roller Bearings are bearings with a low sectional height and large load ratings. The outer ring has high rigidity and can easily be used even for light alloy housings. These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Days to Ship: | 8 Days or more |
---|
Combination Needle Roller/Thrust Ball Bearing - With Inner Ring, NAXI Series
IKO
IKO Combined Type Needle Roller Bearings arecombinations of a radial bearing and a thrust bearing.Caged needle roller bearings are used as radial bearings and thrust ball bearings or thrust roller bearingsare used as thrust bearings. They are compact andvery economical, and can be subjected to radial loadsand axial loads simultaneously.They are widely used for machine tools, textilemachinery, and industrial machiner
Days to Ship: | Same day or more |
---|
Show Stock Products
Cylindrical Roller Bearing - Sealed, Full Complement, NA Series
IKO
IKO Machined Type Needle Roller Bearings have an outer ring made by machining, heat treatment, and grinding. The outer ring has stable high rigidity and can be easily used even for light alloy housings.
These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Days to Ship: | 5 Days or more |
---|
Needle Roller Bearing - Without Inner Ring, Machined, TAF Series
IKO
IKO Machined Type Needle Roller Bearings are bearings with a low sectional height and large load ratings. The outer ring has high rigidity and can easily be used even for light alloy housings. These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Days to Ship: | 7 Days or more |
---|
Needle Roller Bearing - Without Inner Ring, Machined, RNA49 Series
IKO
IKO Machined Type Needle Roller Bearings are bearings with a low sectional height and large load ratings. The outer ring has high rigidity and can easily be used even for light alloy housings. These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Days to Ship: | 8 Days or more |
---|
Needle Roller Bearing - With Inner Ring, Machined, TAFI Series
IKO
IKO Machined Type Needle Roller Bearings are bearings with a low sectional height and large load ratings. The outer ring has high rigidity and can easily be used even for light alloy housings. These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Days to Ship: | 5 Days or more |
---|
Combination Needle Roller/Thrust Ball Bearing - With Inner Ring, NBXI Series
IKO
IKO Combined Type Needle Roller Bearings arecombinations of a radial bearing and a thrust bearing.Caged needle roller bearings are used as radial bearings and thrust ball bearings or thrust roller bearingsare used as thrust bearings. They are compact andvery economical, and can be subjected to radial loadsand axial loads simultaneously.They are widely used for machine tools, textilemachinery, and industrial machiner
Days to Ship: | 8 Days or more |
---|
Roller Bearing - Caged, NAU Series
IKO
IKO Machined Type Needle Roller Bearings have an outer ring made by machining, heat treatment, and grinding. The outer ring has stable high rigidity and can be easily used even for light alloy housings.
These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Days to Ship: | 51 Days |
---|
Super Slim Crossed Roller Bearing - Open, Separator, 5mm Width, CRBT Series
IKO
IKO Machined Type Needle Roller Bearings have an outer ring made by machining, heat treatment, and grinding. The outer ring has stable high rigidity and can be easily used even for light alloy housings.
These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Days to Ship: | 8 Days |
---|
Needle Roller Bearing - Without Inner Ring, Machined, RNA69 Series
IKO
IKO Machined Type Needle Roller Bearings are bearings with a low sectional height and large load ratings. The outer ring has high rigidity and can easily be used even for light alloy housings. These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Days to Ship: | 8 Days or more |
---|
Needle Roller Bearing - Without Inner Ring, Machined, RNA48 Series
IKO
IKO Machined Type Needle Roller Bearings are bearings with a low sectional height and large load ratings. The outer ring has high rigidity and can easily be used even for light alloy housings. These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Days to Ship: | 8 Days or more |
---|
Needle Roller Bearing - Sealed Both Sides, With Inner Ring, Machined, NA49 Series
IKO
IKO Machined Type Needle Roller Bearings are bearings with a low sectional height and large load ratings. The outer ring has high rigidity and can easily be used even for light alloy housings. These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.
Days to Ship: | 8 Days or more |
---|
Combination Needle Roller/Thrust Ball Bearing - With Inner Ring
MISUMI
NKXZ12 is out of stock and potentially not available for 6 months or more.
Days to Ship: | Same day or more |
---|
Show Stock Products
Tapered Roller Bearing - Separable, Adjustable or Inch Pairs, DIN ISO 355 / DIN 720, 313 Series
FAG
Tapered roller bearings can support high radial and axial loads. Tapered roller bearings can be adjusted and dismantled, which makes mounting easy.
Days to Ship: | Quote |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Raceway Ring Shape |
Load Direction |
I.D. d(Ø) |
O.D. D(Ø) |
Width B(mm) |
Inner/Outer Ring Material |
Outer Ring |
Precision (JIS) |
Number of Raceway Ring Rows |
Size Standards |
Specifications |
Rolling Element Material |
Outer Ring Type |
Brand | NTN | IKO | NSK | IKO | NSK | IKO | IKO | IKO | NTN | NTN | IKO | IKO | IKO | IKO | NTN | NTN | IKO | IKO | IKO | MISUMI | MISUMI | NTN | NTN | NTN | IKO | IKO | NSK | NTN | IKO | IKO | IKO | IKO | IKO | IKO | IKO | IKO | IKO | IKO | IKO | IKO | IKO | IKO | IKO | MISUMI | FAG |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Combination Needle Roller/Thrust Ball Bearing - Without Inner Ring, NAX Series | Needle Roller Bearing - With Inner Ring, Machined, NA49 Series | Combination Needle Roller/Thrust Ball Bearing - Without Inner Ring, NBX Series | Crossed Roller Bearing - 8 mm Width, High Rigidity, CRBH Series【1-3 Pieces Per Package】 | IKO - Shell Type Needle Roller Bearing - Standard - TLA Type (IKO) | Combination Needle Roller/Three-Point Ball Bearing - NATB Series | IKO - Needle Roller Bearings With Separable Cage With Inner Ring - NAF Series (IKO) | Needle Roller Bearing - Without Inner Ring, Machined, TR Series | Needle Roller Bearing - With Inner Ring, Machined, NA48 Series | Combination Needle Roller/Thrust Ball Bearing - With Inner Ring, NAXI Series | Cylindrical Roller Bearing - Sealed, Full Complement, NA Series | Needle Roller Bearing - Without Inner Ring, Machined, TAF Series | Needle Roller Bearing - Without Inner Ring, Machined, RNA49 Series | Needle Roller Bearing - With Inner Ring, Machined, TAFI Series | Combination Needle Roller/Thrust Ball Bearing - With Inner Ring, NBXI Series | Super Slim Crossed Roller Bearing - Open, Separator, 5mm Width, CRBT Series | Needle Roller Bearing - Without Inner Ring, Machined, RNA69 Series | Needle Roller Bearing - Without Inner Ring, Machined, RNA48 Series | Needle Roller Bearing - Sealed Both Sides, With Inner Ring, Machined, NA49 Series | Combination Needle Roller/Thrust Ball Bearing - With Inner Ring | Tapered Roller Bearing - Separable, Adjustable or Inch Pairs, DIN ISO 355 / DIN 720, 313 Series | ||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 5 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days | 8 Days or more | 11 Days or more |
Same day or more
Show Stock Products | 8 Days | 6 Days or more | 8 Days | 5 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days or more | 51 Days | 8 Days or more |
Same day or more
Show Stock Products | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 5 Days or more | 7 Days or more | 8 Days or more | 5 Days or more | 8 Days or more | 51 Days | 8 Days | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | Quote |
Specifications |
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Raceway Ring Shape | Cone Roller | Complex Shape Roller | Cylindrical Roller / Cone Roller | Cylindrical Roller | Cylindrical Roller / Cone Roller | Needle Roller | Complex Shape Roller | Cylindrical Roller | Cone Roller | Cylindrical Roller | - | Cylindrical Roller | Needle Roller | Needle Roller | Self-Aligning Roller | Needle Roller | Needle Roller | Cylindrical Roller | Complex Shape Roller | Needle Roller | One-way Clutch | Cylindrical Roller / Needle Roller | Needle Roller | Cylindrical Roller | Cylindrical Roller | Cylindrical Roller | Needle Roller / One-way Clutch | Self-Aligning Roller | Cylindrical Roller | Needle Roller | Needle Roller | Needle Roller | Complex Shape Roller | Cylindrical Roller | Needle Roller | Needle Roller | Needle Roller | Complex Shape Roller | Cylindrical Roller | - | Needle Roller | Needle Roller | Needle Roller | Complex Shape Roller | - |
Load Direction | Radial / Thrust | Radial / Thrust | Radial | Radial / Thrust | Radial | Radial | Radial / Thrust | Radial / Thrust | Radial / Thrust | Radial | Radial | Radial / Thrust | Radial | Radial | Radial | Radial | Radial / Thrust | Radial | Radial / Thrust | Thrust | Radial | Thrust | Radial | Radial / Thrust | Radial / Thrust | Radial / Thrust | Radial | Thrust | Radial / Thrust | Radial | Radial | Radial | Radial / Thrust | Radial / Thrust | Radial | Radial | Radial | Radial / Thrust | Radial / Thrust | Radial | Radial | Radial | Radial | Radial / Thrust | - |
I.D. d(Ø) | 15 ~ 260 | 10 ~ 70 | 8 ~ 340 | 10 ~ 150 | 15 ~ 380 | 5 ~ 260 | 15 ~ 60 | 40 ~ 100 | 40 ~ 120 | 20 ~ 280 | 20 ~ 25 | 10 ~ 130 | 5 | 4 ~ 70 | 25 ~ 340 | 3 ~ 50 | 10 ~ 100 | 30 ~ 130 | 15 ~ 70 | 4 ~ 30 | 6 ~ 35 | 10 ~ 162 | 5 ~ 330 | 25 ~ 110 | 20 ~ 60 | 50 ~ 190 | 4 ~ 45 | 70 ~ 380 | 10 ~ 110 | 7 ~ 90 | 20 ~ 140 | 110 ~ 260 | 7 ~ 60 | 10 ~ 130 | 5 ~ 110 | 5 ~ 290 | 5 ~ 100 | 12 ~ 50 | 12 ~ 60 | 20 ~ 50 | 16 ~ 110 | 120 ~ 285 | 10 ~ 140 | 7 ~ 50 | 85 |
O.D. D(Ø) | 35 ~ 400 | 19 ~ 85 | 14 ~ 520 | 24 ~ 250 | 35 ~ 520 | 13 ~ 360 | 24 ~ 72 | 68 ~ 150 | 90 ~ 200 | 47 ~ 420 | 36 ~ 41 | 22 ~ 180 | 9 | 8 ~ 82 | 52 ~ 580 | 6.5 ~ 62 | 24 ~ 135 | 55 ~ 190 | 28 ~ 100 | 14 ~ 47 | - | 24 ~ 200 | 10 ~ 380 | 47 ~ 170 | 38 ~ 89 | 66 ~ 226 | 8 ~ 55 | 150 ~ 520 | 24 ~ 160 | 20 ~ 120 | 33 ~ 178 | 140 ~ 320 | 24 ~ 90 | 22 ~ 180 | 10 ~ 130 | 11 ~ 360 | 15 ~ 130 | 28 ~ 85 | 24 ~ 85 | 31 ~ 61 | 24 ~ 130 | 140 ~ 320 | 22 ~ 190 | 19 ~ 72 | - |
Width B(mm) | 11.75 ~ 87 | 23 ~ 40 | 12 ~ 122 | 3.5 ~ 38 | 11.75 ~ 150 | 10 ~ 100 | 23 ~ 40 | 38 ~ 67 | 49 ~ 83 | 12 ~ 120 | 8 | 13 ~ 50 | 9 | 8 ~ 50 | 18 ~ 192 | 6 ~ 40 | 2 ~ 4 | 10 ~ 25 | 18 ~ 45 | 2 | - | 1 ~ 31 | 8 ~ 100 | 16 ~ 45 | 20 ~ 45 | 8 ~ 13 | 6 ~ 20 | 39 ~ 115 | 9 ~ 40 | 12 ~ 30 | 20 ~ 60 | 30 ~ 60 | 23 ~ 40 | 13 ~ 50 | 10 ~ 40 | 10 ~ 100 | 12 ~ 40 | 23 ~ 40 | 13 ~ 25 | 5 | 22 ~ 63 | 30 ~ 60 | 14 ~ 51 | 16 ~ 25 | 44.5 |
Inner/Outer Ring Material | Steel | Steel | Steel | - | Steel | Steel | Steel | Steel | Steel | Steel | - | Steel | Steel | Steel | Steel | Steel | - | Steel | Steel | Steel | - | Steel | Steel | Steel | Steel | Steel | Steel | Steel | - | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | - | Steel | Steel | Steel | Steel | - |
Outer Ring | - | With Outer Ring | With Outer Ring | With Outer Ring / No Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | - | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | - | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | - | With Outer Ring / No Outer Ring | With Outer Ring | - | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | With Outer Ring | - |
Precision (JIS) | Class 4 / Class 5 | - | Class 0 | Class 0 | Class 0 | - | - | - | - | Class 0 / Class 5 | Class 0 | - | - | - | - | - | Class 0 | Class 0 | - | Class 0 | Class 0 | Class 0 | Class 0 / Class 4 | Class 4 / Class 5 | - | - | Class 0 | Class 0 | Class 0 | - | - | - | - | - | - | - | - | - | - | Class 0 | - | - | - | Class 0 | - |
Number of Raceway Ring Rows | Single Track | Double Row | Single Track / Double Row | - | Single Track / Double Row | Single Track | Double Row | Double Row | Double Row | Single Track | - | Double Row | Single Track | Single Track / Double Row | Double Row | Single Track / Double Row | - | Single Track | Double Row | Single Track | - | Single Track | Single Track / Double Row | Double Row | Double Row | Single Track | Single Track | Single Track | - | Single Track | Single Track | Single Track | Double Row | Double Row | Single Track | Single Track | Single Track | Double Row | Double Row | - | Single Track / Double Row | Single Track | Single Track | Single Track | - |
Size Standards | Metric Series / Inch Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | - | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series / Inch Series | Metric Series | Metric Series | Metric Series | Metric Series | - | Metric Series | Metric Series / Inch Series | Metric Series | Metric Series | Metric Series | Metric Series / Inch Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | - |
Specifications | Standard | Standard / Abrasion Resistance / For High Speed | Standard | Standard / For High Speed | Standard | Standard / Abrasion Resistance / For High Speed | Standard / Abrasion Resistance / For High Speed | Standard / Abrasion Resistance / Dust Resistant / For High Speed | Standard | Standard / For High Speed | Standard / For High Speed | Standard / Abrasion Resistance / For High Speed | Standard / Abrasion Resistance / For High Speed | Standard / Abrasion Resistance / For High Speed | Standard | Standard | Standard / For High Speed | Standard / For High Speed | Standard / Abrasion Resistance / For High Speed | Standard | Standard | Standard | Standard | Standard | Standard / Abrasion Resistance / For High Speed | Standard / Abrasion Resistance / For High Speed | Standard | Standard | Standard / For High Speed | Standard / Abrasion Resistance / For High Speed | Standard / Abrasion Resistance / For High Speed | Standard / Abrasion Resistance / For High Speed | Standard / Abrasion Resistance / For High Speed | Standard / Abrasion Resistance / For High Speed | Standard / Abrasion Resistance / For High Speed | Standard / Abrasion Resistance / For High Speed | Standard / Abrasion Resistance / For High Speed | Standard / Abrasion Resistance / For High Speed | Standard / Abrasion Resistance / For High Speed | Standard / For High Speed | Standard / Abrasion Resistance / For High Speed | Standard / Abrasion Resistance / For High Speed | Standard / Abrasion Resistance / For High Speed | Standard | - |
Rolling Element Material | Steel | Steel | Steel | - | Steel | Steel | Steel | Steel | Steel | Steel | - | Steel | Steel | Steel | Steel | Steel | - | Steel | Steel | Steel | - | Steel | Steel | Steel | Steel | Steel | Steel | Steel | - | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | - | Steel | Steel | Steel | Steel | - |
Outer Ring Type | Flat | With Semicircular Groove | Flat / With Retaining Ring Grooves | - | Flat / With V-Shaped Groove | With Semicircular Groove | With Semicircular Groove | With Retaining Ring Grooves | Flat | - | - | Flat / With Semicircular Groove | Flat | Flat | Flat | Flat | - | - | With Semicircular Groove | Flat | - | Flat | Flat | Flat | With Semicircular Groove | Flat | Flat | Flat | - | Flat | With Semicircular Groove | With Semicircular Groove | With Semicircular Groove | Flat / With Semicircular Groove | With Semicircular Groove | With Semicircular Groove | With Semicircular Groove | With Semicircular Groove | Flat / With Semicircular Groove | - | With Semicircular Groove | With Semicircular Groove | With Semicircular Groove | Flat | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy