(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Z-Axis Bracket (A47/AS47/ASS/ASB/AZT)
Suruga Seiki
A Z-axis bracket compatible with various stages.[Features]・ Brackets are available matching to the stage size and material.
Days to Ship: | 8 Days or more |
---|
Chuo Precision Industrial
[Features]
· The SB-301 can be used as a Z-axis stage by mounting an X-axis stage. The rotating axis can be changed by 90° by converting the movement direction from vertical to the horizontal, and by mounting a rotating stage.
· The T-shaped bracket can be mounted on both the front and rear surfaces.
· The load center does not occur outside of the external shape of the bracket. Therefore, no large unbalanced load is generated.
· The SB-402 and SB-403 are brackets for using the long operation stages LS-414L1 and LS-414L2 in a standing position, respectively.
Days to Ship: | 11 Days or more |
---|
Chuo Precision Industrial
This is a black-anodized matte bracket made of aluminum alloy.
[Features]
•The SB-7002 and the SB-7003 can mount an X-axis stage for use as a Z-axis stage, change the travel from vertical to horizontal, or change the axis of a rotating stage by 90 °
•T-shaped body allows both front and back side attachment
•Large offset load will not be applied because the center of load does not come out of the external shape of the bracket
•The SB-402 and the SB-403 are brackets that are used for erecting the long working stages LS-414L1 and LS-414L2 respectively
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Suruga Seiki | Chuo Precision Industrial | Chuo Precision Industrial | Chuo Precision Industrial |
---|---|---|---|---|
Product Series | ||||
CAD |
|
|
|
|
Days to Ship | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy