(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Z-Axis Bracket - SB Series.

Z-Axis Bracket - SB Series.
  • Volume Discount

[Features]
· The SB-301 can be used as a Z-axis stage by mounting an X-axis stage. The rotating axis can be changed by 90° by converting the movement direction from vertical to the horizontal, and by mounting a rotating stage.
· The T-shaped bracket can be mounted on both the front and rear surfaces.
· The load center does not occur outside of the external shape of the bracket. Therefore, no large unbalanced load is generated.
· The SB-402 and SB-403 are brackets for using the long operation stages LS-414L1 and LS-414L2 in a standing position, respectively.

Part Number

Configured Part Number is shown.

Part Number
SB-301-1
SB-402
SB-403
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Full height
(mm)
1 Piece(s)Available

13 Days or more

10For 30X3050
1 Piece(s)Available

12 Days or more

10For LS-414L185
1 Piece(s)Available

11 Days or more

10For LS-414L2160

Loading...

  1. 1

Basic Information

Main materials/surface treatment Aluminum / Black Alumite Satin

Additional Products in this Category

Tech Support