(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Mounting Bracket

L-Shaped Mounting Bracket
  • Volume Discount

This is a black-anodized matte bracket made of aluminum alloy.

[Features]
•The SB-7002 and the SB-7003 can mount an X-axis stage for use as a Z-axis stage, change the travel from vertical to horizontal, or change the axis of a rotating stage by 90 °
•T-shaped body allows both front and back side attachment
•Large offset load will not be applied because the center of load does not come out of the external shape of the bracket
•The SB-402 and the SB-403 are brackets that are used for erecting the long working stages LS-414L1 and LS-414L2 respectively

Part Number

Configured Part Number is shown.

SS-604-1

Part Number
SS-604-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Applicable L-shaped mounting Main materials/surface treatment Aluminum / Black Alumite Satin Full height(mm) 82.5

Please check the type/dimensions/specifications of the part SS-604-1 in the L-Shaped Mounting Bracket series.

Additional Products in this Category

Tech Support