(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Chuo Precision Industrial
A black-anodized matte spacer made of aluminum alloy.
[Features]
· SS-4002, SS-5002 and SS-6002 are spacers for combined use with slightly smaller sizes.
· The SS-608 is a spacer for rack & pinion stages with a stage surface of 40 mm x 60 mm, 40 mm x 90 mm or 40 mm x 140 mm. It is also used for mounting to stages with a stage surface of 60 mm x 60 mm and φ 90 mm or greater.
· The SS-613 is a spacer for the long working stage LS-414 series. It is also used for mounting to stages with a stage surface of 60 mm x 60 mm and φ 60 mm or greater
Days to Ship: | 8 Days or more |
---|
MISUMI
Attachment Plate which offers a square mounting surface by attaching on top of a rectangular stage.
Days to Ship: | 8 Days or more |
---|
MISUMI
By putting this on an anti-vibration bench, an experimental unit can be constructed in a small space.
Days to Ship: | 14 Days or more |
---|
Adapter Plates for XY-Axis Stages - XJP Series
MISUMI
Plate for Assembling Long Stages. Suitable for Multi-Axis Configuration.
Days to Ship: | 8 Days or more |
---|
Adapter Plates for XY-Axis Stages - XYPLT
MISUMI
Applicable for Combination of Multi-Mounting Stages.
Days to Ship: | 8 Days or more |
---|
Stage Accessories - Stage Plates
MISUMI
Applicable for Combination of Multi-Mounting Stages.
Days to Ship: | 8 Days or more |
---|
MISUMI
Adapter Plates
・Type: XY-Axis Stages
・Material: Aluminum Alloy
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
A handy adapter plate to combine and position multiple stages.
[Features]
•A black-colored adapter plate for mounting a 40x40 mm stage on a 50x50 mm stage.
Days to Ship: | 8 Days or more |
---|
Chuo Precision Industrial
[Features]
· SS-4002, SS-5002 and SS-6002 are spacers for combined use with slightly smaller sizes.
· The SS-608 is a spacer for rack & pinion stages with a stage surface of 40 mm x 60 mm, 40 mm x 90 mm or 40 mm x 140 mm. It is also used for mounting to stages with a stage surface of 60 mm x 60 mm and φ 90 mm or greater.
· The SS-613 is a spacer for the long working stage LS-414 series. It is also used for mounting to stages with a stage surface of 60 mm x 60 mm and φ 60 mm or greater
Days to Ship: | 8 Days or more |
---|
Chuo Precision Industrial
SS-901 is a spacer to make a 90 mm x 90 mm stage mountable on other stages with a 50 mm x 50 mm pitch M4 tap. SS-101 is a spacer to mount a 125 mm x 125 mm stage on other stages.
Days to Ship: | 9 Days or more |
---|
Chuo Precision Industrial
[Features]
· Spacer for adjusting the height of stages etc.
· Use singly or in combination to adjust the height in increments of 1 mm.
· To make it easier to combine multiple spacers to thicknesses of 10 mm and 20 mm, spacers with different fixing positions are available.
· If a thickness of 50 mm or more is required, you can specify up to 100 mm.
· Please specify the required thickness. (Example) For a size of 60 mm x 60 mm and a thickness of 80 mm, the number is SS-6011-80.
Days to Ship: | 8 Days or more |
---|
Chuo Precision Industrial
Use when the tap is not correctly positioned during installation of other jigs on the stage.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | Chuo Precision Industrial | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Suruga Seiki | Chuo Precision Industrial | Chuo Precision Industrial | Chuo Precision Industrial | Chuo Precision Industrial |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | ||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship | 8 Days or more | 8 Days or more | 14 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy