(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Height-Adjusting Spacer

Height-Adjusting Spacer
  • Volume Discount

[Features]
· Spacer for adjusting the height of stages etc.
· Use singly or in combination to adjust the height in increments of 1 mm.
· To make it easier to combine multiple spacers to thicknesses of 10 mm and 20 mm, spacers with different fixing positions are available.
· If a thickness of 50 mm or more is required, you can specify up to 100 mm.
· Please specify the required thickness. (Example) For a size of 60 mm x 60 mm and a thickness of 80 mm, the number is SS-6011-80.

Part Number

Configured Part Number is shown.

Part Number
SS-6011-1
SS-6011-2
SS-6011-3
SS-6011-4
SS-6011-5
SS-6011-6
SS-9011-1
SS-9011-2
SS-9011-3
SS-9011-4
SS-9011-5
SS-9011-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSize
(mm)
Thickness
(mm)
the Fitting Hole Type of the 50x50 Pitch Part
1 Piece(s)Available

8 Days or more

1060X601φ 4.5
1 Piece(s)Available

8 Days or more

1060X605φ 4.5
1 Piece(s)Available

8 Days or more

1060X6010φ 4.5
1 Piece(s)Available

11 Days or more

1060X60104-M4
1 Piece(s)Available

8 Days or more

1060X6020φ 4.5
1 Piece(s)Available

8 Days or more

1060X60204-M4
1 Piece(s)Available

11 Days or more

1090X901φ 4.5
1 Piece(s)Available

11 Days or more

1090X905φ 4.5
1 Piece(s)Available

8 Days or more

1090X9010φ 4.5
1 Piece(s)Available

11 Days or more

1090X90104-M4
1 Piece(s)Available

11 Days or more

1090X9020φ 4.5
1 Piece(s)Available

11 Days or more

1090X90204-M4

Loading...

  1. 1

Basic Information

Main materials/surface treatment Aluminum / Black Alumite Satin

Additional Products in this Category

Tech Support