(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter Plates for XY-Axis Stages - XYPLT

Adapter Plates for XY-Axis Stages - XYPLT

Click this image to zoom it.

  • Volume Discount

Applicable for Combination of Multi-Mounting Stages.

  • inCAD Components

Part Number

Configured Part Number is shown.

・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
XJP40
Compatible Stages
Top
Bottom
XSSL
XSSLC
XSL XSLC
XSB
XSP
XSSL, XSSLCXJP36-XJP25
XSL, XSLC (Click here), XSB (Click here)-XJP40-
XSP (Click here)XJP36-XJP25
XWG40 (Click here)XJP36-XJP25
XWG60, 90, 140 (Click here)-XJP40-

Part NumberAccessories
TypeNo.Type M-L
XJP25SCB4-6 (4 pcs.)
36SCB4-6 (4 pcs.) SCB3-6 (4 pcs.)
40SCB4-6 (8 pcs.)
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XJP25
XJP36
XJP40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth
(mm)
1 Piece(s)Available

8 Days or more

1025(24.8)
1 Piece(s)Available

8 Days or more

1036
1 Piece(s)Available

8 Days or more

1040
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth
(mm)

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.