(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Manual XZ-Axis Stages - Dovetail, Rack and Pinion, XZFG
MISUMI
Square Dovetail Slide XY-Axis Stages with 18mm travel per knob rotation.
Days to Ship: | 10 Days or more |
---|
Manual XZ-Axis Stages - Linear Ball Guide, High Accuracy, XZSG/XZSGB/XZSCG
MISUMI
Low Temperature Black Chrome Plating Adopted for Surface Treatment. Suitable for Reflection Prevention.
Days to Ship: | 10 Days or more |
---|
Manual XZ-Axis Stages - Dovetail, Rack and Pinion, Lever Clamp
Chuo Precision Industrial
A mobile unit that uses a dovetail groove for the travel guide.
[Features]
•Mobile unit that uses a dovetail groove (D-T type) for the travel guide
•Rack and pinion feed allows large travel
•Wide-ranging applications, for example, positioning of cameras, sensors, and other items
•Can be secured in any position with a high-pressure lever clamp
Days to Ship: | 8 Days or more |
---|
Manual XZ-Axis Stages - Y/Z-Axis Mechanical Stand, Dovetail, Rack and Pinion
Chuo Precision Industrial
It is a mobile unit which uses dovetail groove for the moving guide.
[Features]
· Mobile unit that uses dovetail groove (D-T type) for the travel guide.
· Low profile and low center of gravity.
· The rack and pinion feeding method allows large distance movements.
· Can be widely used in applications requiring the positioning of cameras, sensors, and other items.
· Secure in any position with strongly gripping clamp
Days to Ship: | 11 Days or more |
---|
Manual XZ-Axis Stages - Dovetail, High Precision, Feed Screw/Rack and Pinion, XZLNG
MISUMI
Stages allowing for rapid feeding in the vertical direction and for fine-adjustment in the X-axis direction.
Days to Ship: | 8 Days or more |
---|
Manual XZ-Axis Stages - Dovetail, High Precision, Feed Screw, XZEG
MISUMI
Economically priced and thin XZ Stages with the 15mm ~ thickness
Days to Ship: | 10 Days or more |
---|
Manual XZ-Axis Stages - Cross Roller, High Accuracy, XZPG
MISUMI
Cross Roller XZ-Axes-combined Stages made of lightweight aluminum alloy.
Days to Ship: | 12 Days or more |
---|
Manual XZ-Axis Stages - Horizontal Z-Axis, Cross Roller, Micrometer Head, High Accuracy, XZLPG
MISUMI
Cross Roller X + Horizontal Surface Z-Axis-combined Stages made of lightweight aluminum alloy. The horizontal surfaces move vertically.
Days to Ship: | 12 Days or more |
---|
Manual XZ-Axis Stages - Cross Roller Guide, B61
Suruga Seiki
Updated to: "A light weight, high accuracy cross roller guide type stage (XZ-axis)."[Features]・ Aluminum is used as the main material, making it lightweight
・ High-accuracy stage with high rigidity, low friction and excellent minute feeding
・ Size, orientation specifications, and feed method can be selected as options[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 8 Days or more |
---|
Manual XZ-Axis Stages - Linear Ball Guide, Stainless Steel, BSS66/BSB66
Suruga Seiki
A highly accurate, high rigidity linear ball guide type stage (XZ-axis).[Features]・ Low profile structure with an integrated guide and a body.
・ Achieved high stiffness and high accuracy by adopting stainless steel as the body material and gothic arch grooves in the guide part.
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 10 Days or more |
---|
Manual XZ-Axis Stages - Dovetail, Rack and Pinion, B05
Suruga Seiki
A rack and pinion type stage (XZ-axis) that is ideal for quick and large movements.[Features]・ It is composed of rack rails and pinion gears and can be moved greatly with one rotation of the handle
・ Ideal for easy alignment and evacuation
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 11 Days or more |
---|
Manual XZ-Axis Stages - Horizontal Z-Axis, Cross Roller Guide, B63
Suruga Seiki
A light weight, high accuracy cross roller guide type stage with a horizontal Z-axis (XZ-axis).[Features]・ Combination of the X-axis and the horizontal Z-axis
・ Select from center push and side drive
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 8 Days or more |
---|
Manual XZ-Axis Stages - Dovetail, Rack and Pinion, Feed Screw Composite Type, B09
Suruga Seiki
A dovetail stage (XZ-axis) that integrates the feed screw and a rack and a pinion.[Features]・ Space saving as the X-axis and the Z-axis are integrated
・ The X-axis is a feed screw and the Z-axis is a rack and pinion system
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 8 Days or more |
---|
Manual XZ-Axis Stages - Dovetail, Feed Screw, B08/BDBUS
Suruga Seiki
A dovetail stage feed screw (XZ-axis) with a wide range of sizes.
[Features]· A combination of feed screw X and Z-axis
・ The feeding method can be selected from knob operation and hex key operation
[Applications]· Precision adjustment of cameras, microscopes, sensors, and optical parts
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 8 Days or more |
---|
Manual XZ-Axis Stages - Screw Stage, Fine Motion, Slim Profile
Chuo Precision Industrial
A fine-motion XZ-axis unit.
For complete product overview and details on Manual XZ-Axis Stages - Screw Stage, Fine Motion, Slim Profile see the sections below:
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Stage (Z) Surface Orientation |
Travel (X Distance) Range(mm) |
Travel (Z Distance) Range(mm) |
Load Capacity (Range)(N) |
Table Size (Length) L (Range)(mm) |
Table Size (Width) W (Range)(mm) |
Table Size (Thickness) H (Range)(mm) |
Feeding Method |
Guiding Mechanism |
Table Material |
Table Surface Treatment |
| |||||||||||||||
Brand | MISUMI | MISUMI | Chuo Precision Industrial | Chuo Precision Industrial | MISUMI | MISUMI | MISUMI | MISUMI | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Chuo Precision Industrial |
Product Series | Manual XZ-Axis Stages - Linear Ball Guide, High Accuracy, XZSG/XZSGB/XZSCG | Manual XZ-Axis Stages - Dovetail, Rack and Pinion, Lever Clamp | Manual XZ-Axis Stages - Y/Z-Axis Mechanical Stand, Dovetail, Rack and Pinion | Manual XZ-Axis Stages - Dovetail, High Precision, Feed Screw/Rack and Pinion, XZLNG | Manual XZ-Axis Stages - Dovetail, High Precision, Feed Screw, XZEG | Manual XZ-Axis Stages - Horizontal Z-Axis, Cross Roller, Micrometer Head, High Accuracy, XZLPG | Manual XZ-Axis Stages - Linear Ball Guide, Stainless Steel, BSS66/BSB66 | Manual XZ-Axis Stages - Horizontal Z-Axis, Cross Roller Guide, B63 | Manual XZ-Axis Stages - Dovetail, Rack and Pinion, Feed Screw Composite Type, B09 | Manual XZ-Axis Stages - Screw Stage, Fine Motion, Slim Profile | |||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 10 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 10 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more |
Specifications |
|
|
|
|
|
| |||||||||
Stage (Z) Surface Orientation | Vertical | Vertical | Vertical | Horizontal | Horizontal | Vertical | Vertical | Vertical | Vertical | Vertical | Vertical | Horizontal | Vertical | Vertical | Vertical |
Travel (X Distance) Range(mm) | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm / ±30mm or More | - | Up to ±10mm | Up to ±10mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | Up to ±10mm | - |
Travel (Z Distance) Range(mm) | Up to ±10mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm / ±30mm or More / Up to 10 / 10 to 20 / 20 or More | - | ±10 to 30mm / Up to 10 | Up to ±10mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | Up to ±10mm | Up to 10 / 20 or More | Up to ±10mm | - |
Load Capacity (Range)(N) | 5 to 30 | 5 to 30 / 30.1 to 50 | 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 / 30.1 to 50 | 5 to 30 | 1 to 4.9 / 5 to 30 / 30.1 to 50 | 5 to 30 / 30.1 to 50 | 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 | 1 to 4.9 / 5 to 30 |
Table Size (Length) L (Range)(mm) | Up to 25 / 26 to 40 / 41 to 60 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | 26 to 40 | 41 to 60 | Up to 25 / 26 to 40 / 41 to 60 | Up to 25 / 26 to 40 / 41 to 60 | 26 to 40 / 41 to 60 / 61 to 90 | 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 | Up to 25 / 26 to 40 / 41 to 60 | 26 to 40 / 41 to 60 |
Table Size (Width) W (Range)(mm) | Up to 25 / 26 to 40 / 41 to 60 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | 26 to 40 / 41 to 60 / 61 to 90 / 121 or More | 41 to 60 | Up to 25 / 26 to 40 / 41 to 60 | Up to 25 / 26 to 40 / 41 to 60 | 26 to 40 / 41 to 60 / 61 to 90 | 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 | Up to 25 / 26 to 40 / 41 to 60 | Up to 25 |
Table Size (Thickness) H (Range)(mm) | - | - | - | - | 30.1 to 35 ~ 50.1 to 60 | - | - | 50.1 to 60 ~ 70.1 to 80 | - | - | - | 40.1 to 50 ~ 70.1 to 80 | 30.1 to 35 ~ 50.1 to 60 | - | - |
Feeding Method | Rack & Pinion | Feed Screw | Rack & Pinion | Rack & Pinion | Rack & Pinion / Feed Screw | Feed Screw | - | - | Micrometer Heads | Micrometer Heads | Rack & Pinion | Micrometer Heads | Rack & Pinion / Feed Screw | Feed Screw | Feed Screw |
Guiding Mechanism | Dovetail Slide | Linear Ball | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Cross Roller | Cross Roller | Cross Roller | Linear Ball | Dovetail Slide | Cross Roller | Dovetail Slide | Dovetail Slide | Dovetail Slide |
Table Material | Brass / Aluminum Alloy | Stainless Steel | Aluminum Alloy | Aluminum Alloy | Brass / Aluminum Alloy | Brass | Aluminum Alloy | Aluminum Alloy | Aluminum | Stainless Steel | Aluminum / Brass | Aluminum | Aluminum / Brass | Brass | Brass |
Table Surface Treatment | Black Anodize | Electroless Nickel / Low Temperature Black Chrome | Black Anodize | Black Anodize | Black Anodize | - | Black Anodize | Black Anodize | Black Anodize | Electroless Nickel / Low Temperature Black Chrome | Black Anodize / Black Oxide | Black Anodize | Black Anodize / Black Oxide | Black Oxide | Low Temperature Black Chrome |
Loading...
The height is from the bottom to the top of the mounting surface. The micrometer head is not counted for the measurement.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy