(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Manual XY-Axis Stages - Linear Ball Guide, High Accuracy, XYSG/XYSGB/XYSCG/XYSCGB
MISUMI
Low Temperature Black Chrome Plating Adopted for Surface Treatment. Suitable for Reflection Prevention.
Days to Ship: | 8 Days or more |
---|
Manual XY-Axis Stages - Dovetail, Rack and Pinion, XYFG
MISUMI
Square Dovetail Slide XY-Axes Stages with 18mm travel per knob rotation.
Days to Ship: | 10 Days or more |
---|
Manual XY-Axis Stages - Dovetail, Feed Screw, XYEG
MISUMI
XY-axis feed screw. Capable of 0.5mm fine feed.
Days to Ship: | 8 Days or more |
---|
Manual XY-Axis Stages - Cross Roller Guide, Thru Hole, XYPPG
MISUMI
Lightweight and High Precision Cross Roller Stages with table through holes made of aluminum alloy.
Days to Ship: | 12 Days or more |
---|
Manual XY-Axis Stages - Linear Ball Guide, Low Profile, High Accuracy, XYSSG/XYSSCG
MISUMI
Integrated Structure of XY Axes realized Further Thinness.
Days to Ship: | 10 Days or more |
---|
Manual XY-Axis Stages - Cross Roller Guide, High Accuracy, XYPG/XYPGN/XYPCG
MISUMI
Lightweight and High Precision Cross Roller Stages made of aluminum alloy.
Days to Ship: | 10 Days or more |
---|
Manual XY-Axis Symmetrical Use Stages - Linear Ball Guide, Feed Screw, Pitch 0.5, DSXYSGB/DSXYSCG
MISUMI
Symmetrical Stack, XY-axis Stages usable in limited spaces
Days to Ship: | 12 Days or more |
---|
MISUMI
The knob shaft is clamped directly to enhance the retaining force.
Days to Ship: | 12 Days or more |
---|
Manual XY-Axis Stages - Cross Roller Guide, Low Profile, XY/XYCRSC
MISUMI
Thin Stage with a micrometer head capable of 0.01mm resolution adjustments.
Days to Ship: | 8 Days or more |
---|
Manual XY-Axis Stages - Dovetail, Feed Screw, B08/BDBYR/BDBYS
Suruga Seiki
A feed screw type dovetail stage (XY-axis) with a wide range of sizes and strokes.[Features]・ It is composed of a nut and a feed screw on the main body side, and fine adjustment is possible compared to a rack and a pinion
・ The feed method can be selected from the knob type or the hex key operation type
・ The hex key operation type is space-saving and effective in preventing erroneous operation
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 8 Days or more |
---|
Manual XY-Axis Stages - Slim Profile
Chuo Precision Industrial
[Features]
· Thin-type stage using a V-groove and a cross roller (V-CR type) for the travel guide.
· The operating section can be attached at the center, the side, and the opposite side.
· Can be used for a wide range of purposes such as precise positioning of the work and a sampling stage of measurement equipment.
Days to Ship: | 8 Days or more |
---|
Manual XY-Axis Stages - Dovetail, Hex Wrench Drive, High Accuracy, XYEEG
MISUMI
This product frees customers from the anxiety of accidental operation and unintended positioning.
Days to Ship: | 8 Days or more |
---|
Manual XY-Axis Stages - Rectangular Dovetail, Rack and Pinion, High Accuracy, XYWG
MISUMI
Rectangular Dovetail Slide XY-Axis Stages with 18mm travel per knob rotation.
Days to Ship: | 8 Days or more |
---|
Manual XY-Axis Stages - Linear Ball Guide, High Accuracy, Coarse/Fine Micrometer Heads, XYSKG
MISUMI
Low Temperature Black Chrome Plating Adopted for Surface Treatment. Suitable for Reflection Prevention.
Days to Ship: | 10 Days or more |
---|
Manual XY-Axis Stages - Cross Roller Guide, High Accuracy, Low Profile, XYSPG
MISUMI
Lightweight and High Precision Cross Roller Stages with low profile made of aluminum alloy.
Days to Ship: | 10 Days or more |
---|
Manual Stages - Configurable X/XY/Z-Axis Stages
MISUMI
Selectable kinds of Feed Position, Feed/Clamping Methods and Grease.
Days to Ship: | 10 Days or more |
---|
Manual XY-Axis Symmetrical Use Stages - Devetail Groove, Feed Screw, DSXYEG
MISUMI
Symmetrical Stack, XY-axis Stages useable in limited spaces
Days to Ship: | 10 Days or more |
---|
Manual XY-Axis Stages - Standard, Dovetail, High Accuracy, Extended Handle, Lead 4.2 mm, XYSC
MISUMI
Dowel holes on top and bottom plates can be used to secure locating repeatability.
Days to Ship: | 8 Days or more |
---|
Manual XY-Axis Stages - Cross Roller Guide, Standard Accuracy, XYCRS
MISUMI
Stage with a micrometer head capable of 0.01mm resolution adjustments.
Days to Ship: | Same day or more |
---|
Show Stock Products
Manual XY-Axis Stages - Standard Accuracy, Dovetail, XYDTS
MISUMI
Rapid feed rack and pinion stage. More economical than the conventional products.
Days to Ship: | 8 Days or more |
---|
Manual XY-Axis Stages - Dovetail, Rack and Pinion, Low Profile, Rectangle XYDTSC
MISUMI
XY-axis Rack & Pinion stages with low profile (26mm thick).
Days to Ship: | 8 Days or more |
---|
MISUMI
Suitable when feed screws are difficult to turn because the work is larger than the stage surface, or feed screws are hard to reach because the stage is inside of an equipment.
Days to Ship: | 12 Days or more |
---|
Manual XY-Axis Stages - Dovetail, Feed Screw, High Accuracy, 4.2 mm Lead, Rectangle, XYSL
MISUMI
XY-Axis Dovetail Slide Stage with smooth feeding 4.2mm lead.
Days to Ship: | 12 Days or more |
---|
MISUMI
XY-Axis Stage enabling to directly clamp the feed screw shaft with smooth feeding 4.2mm lead and enhanced in retaining force.
Days to Ship: | 12 Days or more |
---|
Manual XY-Axis Stages - Dovetail, High Accuracy, 4.2 mm Lead, Rectangle, Low Profile, XYSLC
MISUMI
For the customers who want a stage unit to become much thinner, the Feed Screw Type - XY-Axis, Low Profile - with smooth 4.2mm lead feed screw!
Days to Ship: | 12 Days or more |
---|
Manual XY-Axis Stages - Dovetail, High Accuracy, Feed Screw, Square, Handle Extension, XYEGL
MISUMI
Feed screw type dovetail stages. The handle can be extended by utilizing the M6 tap.
Days to Ship: | 12 Days or more |
---|
Manual XY-Axis Stages - Dovetail, High Accuracy, Feed Screw - Square, Reinforced Clamp, XYEGCL
MISUMI
XY Dovetail Slide Stage with the position holding performance improved by directly clamping the feed knob shaft. This is suitable for fine feeding of 0.5mm lead.
Days to Ship: | 12 Days or more |
---|
MISUMI
By using Opposed Clamps, the vibration resistance is improved and the greater locking power is ensured without having to use tools!
Days to Ship: | 12 Days or more |
---|
Manual XY-Axis Stages - Dovetail, Feed Screw, XY/XYFES
MISUMI
Feed Screw Stages with 0.5mm fine feed lead.
Days to Ship: | Same day or more |
---|
Show Stock Products
Manual XY-Axis Stages - Linear Ball Guide, Micrometer Head, XYLBS
MISUMI
Guide-integrated Linear Ball mechanism achieves high load capacity while ensuring accuracy.
Days to Ship: | 8 Days or more |
---|
Manual XY-Axis Stages - Cross Roller Guide, High Accuracy, Lightweight, B21
Suruga Seiki
A light weight, high accuracy cross roller guide type stage (XY-axis).[Features]・ The main material is aluminum, so it is lightweight
・ High-accuracy stage with high rigidity, low friction and excellent minute feeding
・ Size, feed position, orientation specifications, feed method can be selected as options
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.
Days to Ship: | 8 Days or more |
---|
Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating, BSS26
Suruga Seiki
A highly accurate, high rigidity linear ball guide type stage (XY-axis).[Features]・ Achieved high stiffness and high accuracy by adopting stainless steel as the body material and gothic arch grooves in the guide part.
・ The perpendicularity of assembly is within 10 μm.
・ There are 7 stage surface sizes available: 25 × 25 mm, 40 × 40 mm, 50 × 50 mm, 60 × 60 mm, 70 × 70 mm, 80 × 80 mm, and 100 × 100 mm square.
・ The feed position can be selected from the center or the side drive.
・ A wide variety of feeding methods are available.
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 10 Days or more |
---|
Manual XY-Axis Stages - Dovetail, Rack and Pinion, B05/B06
Suruga Seiki
A rack and pinion type stage (XY-axis) that is ideal for making quick and large movements.
[Features]
・ It consists of a rack rail and a pinion gear, and can be moved greatly with 1 rotation of the handle
・ Ideal for easy alignment and evacuation
・ B05 adopts the original clamp and can be clamped with a single-action
・ With a vernier scale (0.1 mm)
[Applications]
・ Adjustment of cameras, microscopes and sensors, and optical parts
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 11 Days or more |
---|
Manual XY-Axis Stages - Cross Roller Guide, Low Profile, B23
Suruga Seiki
A low profile cross roller guide stage (XY-axis) with an integrated XY-axis structure.[Features]・ Lightweight as the body material is made of aluminum
・ The thickness of the main body can be reduced compared to the single axis combination.
・ Available in 40 mm, 60 mm, 80 mm, and 100 mm square stage sizes
[Applications]・ Ideal for fine positioning as a sample inspection table.
・ Ideal for adjusting the dispenser head.
・ Ideal for CCD camera alignment.
Days to Ship: | 8 Days or more |
---|
Manual XY-Axis Stages - Linear Ball Guide, Low Profile, Stainless Steel, BSS23
Suruga Seiki
A low profile linear ball guide stage (XY-axis) with an integrated XY-axis structure.[Features]・ Achieved high stiffness and high accuracy by adopting stainless steel as the body material and gothic arch grooves in the guide part.
・ The thickness of the main body can be reduced compared to the single axis combination. ・ Stage sizes available are 40 mm, 50 mm, 60 mm, 70 mm, 80 mm, and 100 mm square
[Applications]・ Ideal for fine positioning as a sample inspection table.
・ Ideal for adjusting the dispenser head.
・ Ideal for CCD camera alignment.
Days to Ship: | 10 Days or more |
---|
Manual XY-Axis Stages - Cross Roller Guide, Through Hole, B27
Suruga Seiki
A through-hole type cross roller guide (XY-axis) with an integrated XY-axis structure.[Features]・ Lightweight because aluminum is used for the main body material. · The thickness of the body can be reduced compared to a single-axis combination. ・ The diameter of the through-hole is ø50 (diameter: 50 mm), and ø40 (diameter: 40 mm) is maintained even when the stroke is made to XY.
·
[Applications]・ Ideal for fine positioning as a sample inspection table.
・ Ideal for adjusting the dispenser head.
・ Ideal for CCD camera alignment.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
A linear ball guide stage (XY-axis) that achieves "high stiffness and high accuracy."[Features]・ Achieved high stiffness and high accuracy by adopting stainless steel as the body material and gothic arch grooves in the guide part.
・ The perpendicularity of assembly is within 10 μm.
・ Four types of stage surface sizes are available: 25 × 25 mm, 40 × 40 mm, 60 × 60 mm, and 80 × 80 mm square.
・ The feed position can be selected from the center or the side drive.
・ A wide variety of feeding methods are available.
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 11 Days or more |
---|
Manual XY-Axis Stages - Dovetail, Hex Wrench, Small, Block Stage, TAS
NBK
[Features]
- Move the stage with a hex wrench.
- Screws are used for micro-feeding.
- Dovetail grooves used for the travel guide.
- Has a mechanism for correcting rattling.
- New design with lowered stage height.
- Useful in limited spaces.
- Mounting method: Mounting screw holes are countersunk.
- It can therefore be fixed from either above or below.
- [Fixing from above] TAS-251: M2, TAS-401: M3 [Fixing from below] TAS-251: M3, TAS-401: M4, material and finishing are brass and black chrome plating.
Days to Ship: | 11 Days or more |
---|
Manual XY-Axis Stages - V-Groove Cross Roller Guide, High-Grade Aluminum, 30 x 30 mm
Chuo Precision Industrial
[Features]
•Offers both rigidity and low weight by utilizing aluminum alloy as the main material and an HG-VCR guidance method
•Standard and inverse models available, giving left/right symmetry
•Standard micron and fine pitch micron feeds available
•Wide-ranging applications, for example, positioning of cameras, sensors, and other items
Days to Ship: | 11 Days or more |
---|
Manual XY-Axis Stages - V-Groove Cross Roller Guide, High-Grade Aluminum, 40 x 40 mm
Chuo Precision Industrial
A HG-VCR automatic stage with high precision and rigidity.
Days to Ship: | 8 Days or more |
---|
Manual XY-Axis Stages - V-Groove Cross Roller, High-Precision
Chuo Precision Industrial
[Features]
High-precision stage using V groove and cross roller (V-CR type) for the travel guide.
Can be used for a wide range of purposes, such as precise positioning of the work and a sampling stage of measurement equipment.
• [LD-241] [LD-243]
The operating section is attached on the center or the side.
Feeding is performed with a standard micrometer or a digital micrometer.
• [LD-242]
Available with a vernier scale or magnescale.
Days to Ship: | 13 Days or more |
---|
Manual XY-Axis Stages - Screw Stage
Chuo Precision Industrial
This is an XYZ-axis fine movement unit.
[Features]
· It is an XY-axis fine movement unit.
· Uses dovetail groove (D-T type) for the travel guide, and feed auger as the feed type.
· Can be widely used for applications requiring the positioning of cameras, sensors, and other items.
· Capable of Securing It with a High Holding Clamp at any Position
Days to Ship: | 11 Days or more |
---|
Manual XY-Axis Stages - Dovetail
Chuo Precision Industrial
A mobile unit with a dovetail groove for the moving guide.
Days to Ship: | 8 Days or more |
---|
Manual XY-Axis Stages - Fixed Position
Chuo Precision Industrial
Clampless XY-axis fixed stage that stays in place after position adjustment.
[Features]
· Clampless stage that stays in place after position adjustment.
· Special mechanism to prevent backlash.
· Patent obtained.
· Use hex wrench to adjust position.
· Virtually no clamp screws or other projections from the main stage body.
· Can be installed horizontally, vertically or upside-down (load capacity restriction depends on the installation orientation).
[Applications]
· Ideal for workpieces that must remain stationary after camera or sensor position adjustment.
Days to Ship: | 8 Days or more |
---|
Manual XY-Axis Stages - Fixed Position, Low Profile
Chuo Precision Industrial
Has the same fixed stage mechanism as conventional products, with a width as slim as a spacer. No clamping needed, making it good for tight spaces.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Travel (X Distance) Range(mm) |
Travel (Y Distance) Range(mm) |
Load Capacity (Range)(N) |
Table Size (Length) L (Range)(mm) |
Table Size (Width) W (Range)(mm) |
Table Size (Thickness) H (Range)(mm) |
Feeding Method |
Guiding Mechanism |
Table Material |
Table Surface Treatment |
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Suruga Seiki | Chuo Precision Industrial | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | NBK | Chuo Precision Industrial | Chuo Precision Industrial | Chuo Precision Industrial | Chuo Precision Industrial | Chuo Precision Industrial | Chuo Precision Industrial | Chuo Precision Industrial |
Product Series | Manual XY-Axis Stages - Linear Ball Guide, High Accuracy, XYSG/XYSGB/XYSCG/XYSCGB | Manual XY-Axis Stages - Cross Roller Guide, Thru Hole, XYPPG | Manual XY-Axis Stages - Linear Ball Guide, Low Profile, High Accuracy, XYSSG/XYSSCG | Manual XY-Axis Stages - Cross Roller Guide, High Accuracy, XYPG/XYPGN/XYPCG | Manual XY-Axis Symmetrical Use Stages - Linear Ball Guide, Feed Screw, Pitch 0.5, DSXYSGB/DSXYSCG | Manual XY-Axis Stages - Cross Roller Guide, Low Profile, XY/XYCRSC | Manual XY-Axis Stages - Dovetail, Feed Screw, B08/BDBYR/BDBYS | Manual XY-Axis Stages - Dovetail, Hex Wrench Drive, High Accuracy, XYEEG | Manual XY-Axis Stages - Rectangular Dovetail, Rack and Pinion, High Accuracy, XYWG | Manual XY-Axis Stages - Linear Ball Guide, High Accuracy, Coarse/Fine Micrometer Heads, XYSKG | Manual XY-Axis Stages - Cross Roller Guide, High Accuracy, Low Profile, XYSPG | Manual XY-Axis Symmetrical Use Stages - Devetail Groove, Feed Screw, DSXYEG | Manual XY-Axis Stages - Standard, Dovetail, High Accuracy, Extended Handle, Lead 4.2 mm, XYSC | Manual XY-Axis Stages - Cross Roller Guide, Standard Accuracy, XYCRS | Manual XY-Axis Stages - Dovetail, Rack and Pinion, Low Profile, Rectangle XYDTSC | Manual XY-Axis Stages - Dovetail, Feed Screw, High Accuracy, 4.2 mm Lead, Rectangle, XYSL | Manual XY-Axis Stages - Dovetail, High Accuracy, 4.2 mm Lead, Rectangle, Low Profile, XYSLC | Manual XY-Axis Stages - Dovetail, High Accuracy, Feed Screw, Square, Handle Extension, XYEGL | Manual XY-Axis Stages - Dovetail, High Accuracy, Feed Screw - Square, Reinforced Clamp, XYEGCL | Manual XY-Axis Stages - Linear Ball Guide, Micrometer Head, XYLBS | Manual XY-Axis Stages - Cross Roller Guide, High Accuracy, Lightweight, B21 | Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating, BSS26 | Manual XY-Axis Stages - Cross Roller Guide, Low Profile, B23 | Manual XY-Axis Stages - Linear Ball Guide, Low Profile, Stainless Steel, BSS23 | Manual XY-Axis Stages - Cross Roller Guide, Through Hole, B27 | Manual XY-Axis Stages - Dovetail, Hex Wrench, Small, Block Stage, TAS | Manual XY-Axis Stages - V-Groove Cross Roller Guide, High-Grade Aluminum, 30 x 30 mm | Manual XY-Axis Stages - V-Groove Cross Roller Guide, High-Grade Aluminum, 40 x 40 mm | Manual XY-Axis Stages - V-Groove Cross Roller, High-Precision | ||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 10 Days or more | 8 Days or more | 12 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 10 Days or more | 11 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 8 Days or more | 13 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||
Travel (X Distance) Range(mm) | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | ±10 to 30mm / ±30mm or More | Up to ±10mm / ±10 to 30mm | Up to ±10mm | - | Up to ±10mm | ±10 to 30mm / ±30mm or More | Up to ±10mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | ±10 to 30mm | Up to ±10mm / ±10 to 30mm | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | ±10 to 30mm | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | Up to ±10mm | Up to ±10mm | Up to ±10mm | Up to ±10mm | Up to ±10mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | - | - | - | - | - | - | - |
Travel (Y Distance) Range(mm) | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | ±10 to 30mm / ±30mm or More | Up to ±10mm / ±10 to 30mm | Up to ±10mm | - | Up to ±10mm | ±10 to 30mm / ±30mm or More | Up to ±10mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | ±10 to 30mm | Up to ±10mm / ±10 to 30mm | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | ±10 to 30mm | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | Up to ±10mm | Up to ±10mm | Up to ±10mm | Up to ±10mm | Up to ±10mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | - | - | - | - | - | - | - |
Load Capacity (Range)(N) | 30.1 to 50 / 50.1 to 100 / 100.1 or More | 5 to 30 | 5 to 30 / 30.1 to 50 | 50.1 to 100 | 50.1 to 100 / 100.1 or More | 5 to 30 / 30.1 to 50 / 50.1 to 100 / 100.1 or More | 30.1 to 50 / 50.1 to 100 / 100.1 or More | 5 to 30 / 30.1 to 50 | 5 to 30 / 30.1 to 50 / 100.1 or More | 5 to 30 / 30.1 to 50 | 50.1 to 100 / 100.1 or More | 5 to 30 / 30.1 to 50 | 5 to 30 / 30.1 to 50 | 50.1 to 100 / 100.1 or More | 5 to 30 / 30.1 to 50 | 5 to 30 / 30.1 to 50 / 50.1 to 100 / 100.1 or More | 5 to 30 / 30.1 to 50 | 5 to 30 | 5 to 30 / 30.1 to 50 / 50.1 to 100 / 100.1 or More | 5 to 30 / 30.1 to 50 | 5 to 30 | 5 to 30 | 30.1 to 50 | 30.1 to 50 | 5 to 30 | 5 to 30 / 30.1 to 50 | 5 to 30 / 30.1 to 50 | 30.1 to 50 / 50.1 to 100 / 100.1 or More | 5 to 30 / 30.1 to 50 | 50.1 to 100 / 100.1 or More | 5 to 30 / 30.1 to 50 / 50.1 to 100 / 100.1 or More | 30.1 to 50 / 50.1 to 100 / 100.1 or More | 5 to 30 | 5 to 30 / 30.1 to 50 | 50.1 to 100 / 100.1 or More | 50.1 to 100 | 30.1 to 50 / 50.1 to 100 / 100.1 or More | 5 to 30 / 30.1 to 50 | 5 to 30 / 30.1 to 50 / 50.1 to 100 | 50.1 to 100 / 100.1 or More | 100.1 or More | 5 to 30 | 1 to 4.9 / 30.1 to 50 | 1 to 4.9 / 30.1 to 50 / 50.1 to 100 | 5 to 30 |
Table Size (Length) L (Range)(mm) | Up to 25 ~ 91 to 120 | Up to 25 ~ 41 to 60 | Up to 25 ~ 41 to 60 | 91 to 120 | 26 to 40 ~ 91 to 120 | Up to 25 ~ 91 to 120 | Up to 25 ~ 91 to 120 | 41 to 60 ~ 61 to 90 | Up to 25 ~ 91 to 120 | Up to 25 ~ 41 to 60 | 61 to 90 ~ 121 or More | Up to 25 ~ 41 to 60 | 41 to 60 ~ 121 or More | 26 to 40 ~ 61 to 90 | 26 to 40 ~ 91 to 120 | Up to 25 ~ 61 to 90 | Up to 25 ~ 41 to 60 | 26 to 40 ~ 41 to 60 | Up to 25 ~ 91 to 120 | 41 to 60 ~ 61 to 90 | 41 to 60 ~ 61 to 90 | 26 to 40 ~ 41 to 60 | 41 to 60 ~ 61 to 90 | 41 to 60 ~ 61 to 90 | 41 to 60 ~ 61 to 90 | Up to 25 ~ 41 to 60 | Up to 25 ~ 41 to 60 | Up to 25 ~ 61 to 90 | Up to 25 ~ 41 to 60 | 26 to 40 ~ 41 to 60 | Up to 25 ~ 91 to 120 | Up to 25 ~ 91 to 120 | Up to 25 ~ 41 to 60 | 26 to 40 ~ 91 to 120 | 26 to 40 ~ 91 to 120 | 91 to 120 | Up to 25 ~ 61 to 90 | Up to 25 ~ 26 to 40 | 26 to 40 ~ 61 to 90 | 26 to 40 ~ 61 to 90 | 121 or More | 26 to 40 ~ 41 to 60 | 26 to 40 | Up to 25 ~ 41 to 60 | 26 to 40 ~ 41 to 60 |
Table Size (Width) W (Range)(mm) | Up to 25 ~ 91 to 120 | Up to 25 ~ 41 to 60 | Up to 25 ~ 41 to 60 | 91 to 120 | 26 to 40 ~ 91 to 120 | Up to 25 ~ 91 to 120 | Up to 25 ~ 91 to 120 | Up to 25 ~ 26 to 40 | Up to 25 ~ 91 to 120 | Up to 25 ~ 41 to 60 | 61 to 90 ~ 121 or More | Up to 25 ~ 41 to 60 | Up to 25 ~ 26 to 40 | 26 to 40 ~ 61 to 90 | 26 to 40 ~ 91 to 120 | Up to 25 ~ 61 to 90 | Up to 25 ~ 41 to 60 | 26 to 40 ~ 41 to 60 | Up to 25 ~ 91 to 120 | 26 to 40 | 26 to 40 | 26 to 40 ~ 41 to 60 | 26 to 40 | 26 to 40 | 26 to 40 | Up to 25 ~ 41 to 60 | Up to 25 ~ 41 to 60 | Up to 25 ~ 61 to 90 | Up to 25 ~ 41 to 60 | 26 to 40 ~ 41 to 60 | Up to 25 ~ 91 to 120 | Up to 25 ~ 91 to 120 | Up to 25 ~ 41 to 60 | 26 to 40 ~ 91 to 120 | 26 to 40 ~ 91 to 120 | 91 to 120 | Up to 25 ~ 61 to 90 | Up to 25 ~ 26 to 40 | 26 to 40 ~ 61 to 90 | 26 to 40 ~ 61 to 90 | 121 or More | Up to 25 | 26 to 40 ~ 121 or More | Up to 25 ~ 41 to 60 | 26 to 40 ~ 41 to 60 |
Table Size (Thickness) H (Range)(mm) | 20.1 to 25 ~ 35.1 to 40 | 35.1 to 40 ~ 70.1 to 80 | 25.1 to 30 ~ 30.1 to 35 | 25.1 to 30 | 20.1 to 25 ~ 25.1 to 30 | 25.1 to 30 ~ 50.1 to 60 | 20.1 to 25 ~ 35.1 to 40 | 60.1 to 70 | 1 to 15 ~ 35.1 to 40 | 25.1 to 30 ~ 50.1 to 60 | - | 25.1 to 30 ~ 40.1 to 50 | 50.1 to 60 ~ 60.1 to 70 | 30.1 to 35 ~ 35.1 to 40 | 20.1 to 25 ~ 25.1 to 30 | 1 to 15 ~ 35.1 to 40 | 25.1 to 30 ~ 30.1 to 35 | 35.1 to 40 | 25.1 to 30 ~ 35.1 to 40 | 60.1 to 70 | 40.1 to 50 | 35.1 to 40 | 50.1 to 60 | 50.1 to 60 | 40.1 to 50 | 25.1 to 30 ~ 30.1 to 35 | 25.1 to 30 ~ 30.1 to 35 | 20.1 to 25 ~ 35.1 to 40 | 25.1 to 30 ~ 30.1 to 35 | 35.1 to 40 | 25.1 to 30 ~ 50.1 to 60 | 20.1 to 25 ~ 35.1 to 40 | 35.1 to 40 ~ 70.1 to 80 | 20.1 to 25 ~ 25.1 to 30 | 20.1 to 25 ~ 25.1 to 30 | 25.1 to 30 | 20.1 to 25 ~ 35.1 to 40 | 25.1 to 30 | - | - | - | - | - | - | - |
Feeding Method | Feed Screw | Rack & Pinion | Feed Screw | - | Feed Screw | Feed Screw | Feed Screw | Rack & Pinion | - | - | Micrometer Heads | Feed Screw | Rack & Pinion | - | - | - | Feed Screw | Feed Screw | - | Rack & Pinion | Rack & Pinion | Feed Screw | Feed Screw | Feed Screw | Feed Screw | Feed Screw | Feed Screw | - | Feed Screw | - | Feed Screw / Micrometer Heads | Feed Screw / Micrometer Heads | - | - | - | - | Feed Screw / Micrometer Heads | - | Feed Screw / Micrometer Heads | Feed Screw / Micrometer Heads | Micrometer Heads | Feed Screw | Rack & Pinion | Feed Screw | Feed Screw |
Guiding Mechanism | Linear Ball | Dovetail Slide | Dovetail Slide | Cross Roller | Linear Ball | Cross Roller | Linear Ball | Dovetail Slide | Cross Roller | Dovetail Slide | Cross Roller | Dovetail Slide | Dovetail Slide | Linear Ball | Cross Roller | Cross Roller / Linear Ball | Dovetail Slide | Dovetail Slide | Cross Roller | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Linear Ball | Dovetail Slide | Linear Ball | Cross Roller | Linear Ball | Dovetail Slide | Cross Roller | Linear Ball | Cross Roller | Linear Ball | Dovetail, Feed Screw | Cross Roller | Cross Roller | Cross Roller | Dovetail Slide | Dovetail Slide | Slide Guide | Slide Guide |
Table Material | Stainless Steel | Brass / Aluminum Alloy | Brass | Aluminum Alloy | Stainless Steel | Aluminum Alloy | Stainless Steel | Aluminum Alloy | Aluminum Alloy | Aluminum / Brass | Steel / Aluminum Alloy | Brass | Aluminum Alloy | Stainless Steel | Aluminum Alloy | Stainless Steel / Aluminum Alloy | Brass | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Brass | Brass | Stainless Steel | Aluminum Alloy | Stainless Steel | Aluminum | Stainless Steel | Aluminum / Brass | Aluminum | Stainless Steel | Aluminum | Stainless Steel | Brass | Aluminum Alloy | Stainless Steel | Steel | Brass | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy |
Table Surface Treatment | Electroless Nickel / Low Temperature Black Chrome | Black Anodize | - | Black Anodize | Electroless Nickel | Black Anodize | Electroless Nickel / Low Temperature Black Chrome | Black Anodize | Black Anodize | Black Anodize / Black Oxide | Black Anodize / Low Temperature Black Chrome | - | Black Anodize | Electroless Nickel | Black Anodize | Black Anodize / Electroless Nickel | - | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Black Anodize | - | - | Electroless Nickel | Black Anodize | Electroless Nickel | Black Anodize | Electroless Nickel | Black Anodize / Black Oxide | Black Anodize | Electroless Nickel | Black Anodize | Low Temperature Black Chrome | Low Temperature Black Chrome | Black Anodize | Low Temperature Black Chrome | Low Temperature Black Chrome | Low Temperature Black Chrome | Black Anodize | None / Black Anodize | Black Anodize |
Loading...
The height is from the bottom to the top of the mounting surface. The micrometer head is not counted for the measurement.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy