(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lightweight and High Precision Cross Roller Stages with low profile made of aluminum alloy.
Part Number
Configured Part Number is shown.
XYSPG | 40 | SCB3-10 | 4 pcs. |
60 | SCB4-10 | ||
80 | |||
100 |
Part Number |
XYSPG80 |
Part Number | Stage Surface (mm) | Travel Distance (mm) | Load Capacity (N) | Accuracy | Moment Load Capacity (N·m) | Moment Rigidity ("/N·cm) | Parallelism | Weight (kg) | ||||||||
Type | No. | Straightness | Parallelism | Pitching | Yawing | Pitching | Yawing | Rolling | Pitching | Yawing | Rolling | |||||
XYSPG | 40 | 40x40 | ±6.5 | 9.8 | 3µm | 20µm | 40" | 20" | 0.7 | 0.8 | 0.7 | 0.57 | 0.50 | 0.64 | 50µm | 0.2 |
60 | 60x60 | 29.4 | 2.3 | 1.9 | 2.3 | 0.19 | 0.13 | 0.15 | 0.4 | |||||||
80 | 80x80 | ±12.5 | 39.2 | 5.1 | 4.2 | 5.1 | 0.13 | 0.13 | 0.11 | 0.7 | ||||||
100 | 100x100 | 5.1 | 4.2 | 5.1 | 0.08 | 0.10 | 0.08 | 1.1 | ||||||||
XYPPG | 100 | 100x100 | ±12.5 | 63.7 | 3µm | 20µm | 25" | 15" | 4.6 | 3.9 | 4.6 | 0.07 | 0.08 | 0.10 | 50µm | 1.0 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XYSPG40 |
XYSPG60 |
XYSPG80 |
XYSPG100 |
Loading...
Guiding Mechanism | Cross Roller | Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No | Table Straightness(µm) | 3 | Table Parallelism(µm) | 20 |
Feed Knob Position | Side | Clamp | Standard | Reversed | Standard |
Feed method (micrometer type) | Standard | Feed method (feed pitch)(mm) | 0.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy