(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Motorized Z-Axis Stages - Linear Ball Guide, Compact, ZCV
MISUMI
Z-Axis stage with High Rigidity and a Compact, Space-saving design.
Days to Ship: | 15 Days or more |
---|
Motorized Z-Axis Stages - Cross Roller Guide, Horizontal Surface, ZLMPG/ZLMPTG
MISUMI
Heavy Load Type with 196N load capacity (ZLMPG) and Low Profile Type with 40mm height (ZLMPTG)
Days to Ship: | 12 Days or more |
---|
Motorized Z-Axis Stages - Linear Ball Guide, Horizontal Surface, Cost Saving, KHE
Suruga Seiki
Specialized in only the required functions at a surprisingly low price.
Days to Ship: | 12 Days or more |
---|
Motorized Z-Axis Stages - Linear Ball Guide, Low Profile, ZMSG
MISUMI
Z-Axis Motorized Stages with High Rigidity and High Precision
Days to Ship: | 12 Days or more |
---|
Motorized Z-Axis Stages - Cross Roller Guide, Compact, ZCR
MISUMI
Z-Axis Stage, lightweight and compact with excellent accuracy.
Days to Ship: | 15 Days or more |
---|
Motorized Z-Axis Stages - Linear Ball Guide, 30-75 mm Travel, ZCVL/ZCVLC
MISUMI
Z-Axis Type with high rigidity and compact design supporting 30~75mm of travel distance.
Days to Ship: | 12 Days or more |
---|
Motorized Z-Axis Stages - Cross Roller Guide, Standard, ZMPG
MISUMI
Z-Axis Stage; lightweight and compact with excellent accuracy.
Days to Ship: | 15 Days or more |
---|
Horizontal Surface Z-Axis Cross Roller Guide (KHC/KS332)
Suruga Seiki
A stage that is "lightweight" due to its use of aluminum in the case, "compact" without any unnecessary protrusions or concerns about left-right orientation, and "high precision" with its excellent minute feeding due to the high rigidity and low friction.
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Motor, Motor Characteristics |
Minimum Resolution(µm) |
Table Material |
Guiding Mechanism |
Feeding Method |
Table Size (Length) L(mm) |
Table Size (Width) W(mm) |
Stroke (Z Distance)(mm) |
Z-Axis Stage Surface |
Load Capacity (Range)(N) |
Sensors |
|
|
|
|
|
| |||
Brand | MISUMI | MISUMI | Suruga Seiki | MISUMI | MISUMI | MISUMI | MISUMI | Suruga Seiki |
Product Series | Motorized Z-Axis Stages - Cross Roller Guide, Horizontal Surface, ZLMPG/ZLMPTG | Motorized Z-Axis Stages - Linear Ball Guide, Horizontal Surface, Cost Saving, KHE | Motorized Z-Axis Stages - Linear Ball Guide, Low Profile, ZMSG | Motorized Z-Axis Stages - Linear Ball Guide, 30-75 mm Travel, ZCVL/ZCVLC | Motorized Z-Axis Stages - Cross Roller Guide, Standard, ZMPG | |||
CAD |
|
|
|
|
|
|
|
|
Days to Ship | 15 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 15 Days or more | 12 Days or more | 15 Days or more | 11 Days or more |
Specifications |
|
|
|
|
|
| ||
Type | Z-Axis Stages | Z-Axis Stages | Z-Axis Stages | Z-Axis Stages | Z-Axis Stages | Z-Axis Stages | Z-Axis Stages | Z-Axis Stages |
Motor, Motor Characteristics | - | - | 5-Phase Stepping Motor Standard | - | - | - | - | 5-Phase Stepping Motor Standard |
Minimum Resolution(µm) | 1 ~ 2 | 0.5 | 2 | 1 ~ 2 | 1 ~ 2 | 1 | 2 | 0.73 |
Table Material | SCM420 Alloy Steel Equivalent | Aluminum | Steel | Stainless Steel | Aluminum | Stainless Steel | Aluminum | Aluminum |
Guiding Mechanism | Linear Ball | Cross Roller | Linear Ball | Linear Ball | Cross Roller | Linear Ball | Cross Roller | Cross Roller |
Feeding Method | Ball Screw | Ball Screw | Ball Screw | Ball Screw | Ball Screw | Ball Screw | Ball Screw | Ball Screw |
Table Size (Length) L(mm) | 60 ~ 70 | - | 40 ~ 60 | 40 ~ 70 | 40 ~ 60 | - | 70 | 100 ~ 120 |
Table Size (Width) W(mm) | 60 | - | 40 ~ 60 | 40 ~ 70 | 40 ~ 60 | - | 60 | 80 ~ 120 |
Stroke (Z Distance)(mm) | 20 ~ 30 | 4 | 6 ~ 8 | 13 ~ 15 | 15 ~ 20 | 30 ~ 75 | 30 | 8 ~ 12 |
Z-Axis Stage Surface | - | Horizontal | Horizontal | Vertical | - | Vertical | - | Horizontal |
Load Capacity (Range)(N) | 5 to 30 | 50.1 to 100 | 5 to 30 / 30.1 to 50 | 30.1 to 50 | 5 to 30 | 50.1 to 100 | 5 to 30 | 100.1 or More |
Sensors | - | - | Limit + Home | - | - | - | - | Limit + Home |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy