(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Motorized Z-Axis Stages - Linear Ball Guide, Low Profile, ZMSG

Motorized Z-Axis Stages - Linear Ball Guide, Low Profile, ZMSG

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

Z-Axis Motorized Stages with High Rigidity and High Precision

  • inCAD Components

(i)Caution

  • There is a change in the motor model due to the end of production of the servo motor of the current specification.
    The servo motor option symbol after the change will be "UA" and the servo motor option symbol "U" of the current specification will be discontinued as the end of July 2019.
    Discontinuance Notification and New Product Introduction of Stepper Motor Driver and Servo Motor for MISUMI Motorized Stage
  • Please check the content on our website as the PDF does not contain the most up-to-date information.
  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
[ M ] Material: 440C Stainless Steel
[ S ] Surface Treatment: Electroless Nickel Plating
[ A ] Accessory: ZMSG413/513: SCB3-10, 4 pcs.
ZMSG615: SCB4-12, 4 pcs.
ZMSG715: SCB3-12, 4 pcs.

Specifications

Part NumberSensorMotorCable
ZMSG413LA5CN
 
Part NumberSensorMechanical Specifications
TypeNo.Cover PositionLogicVoltage
(V)
Table SizeBall screwTravel DistanceWeight*3Load Capacity
ZMSG413L*1


R*2
A
(ALL N.C.)

B
(ALLN.O.)

C*3
(Limit sensors : N.C.
Origin Sensors : N.O.)
5

24
40×40 mmΦ 6 
Lead 1mm
13 mm0.58 kg5 kgf
[49 N]
51350×50 mm0.77 kg
61560×60 mm15 mm0.91 kg
71570×70 mm1.12 kg
*1. Position of the Option "L" : Sensor is mounted on the right side of the stage (seen from motor side)
*2. Position of the Option "R" : Senser is mounted to the left side of the stage (seen from motor side)
*3. This is the value when the Motor Option "C" is selected.

 
Mechanical Specifications by Motor TypeNotes
Motor
(and Driver or Amplifier)
CableResolutionMax. SpeedMotor WeightMotor ModelDriver / Amplifier ModelDedicated Controller*10
Original Manufacturer ModelMisumi Model*9
2-Phase
Stepper Motor
PA*6
(With Encoder)
P*61 μm
(At 1000 P/R)
35 mm / sec0.15 kgARM24SAK
(ORIENTAL MOTOR Co.,Lrd.)
ARD-K
(ORIENTAL MOTOR Co.,Lrd.)
5-Phase
Stepper Motor
C*5
(Standard)
N*72 μm*810 mm / sec0.11 kgC005C-90215P-1
(ORIENTAL MOTOR Co.,Lrd.)
*Reccomended Model*Reccomended ModelStand-alone Type : "MSCTL102" series
D*5
(High Torque)
2 μm*830 mm / sec0.20 kgPK525HPB
(ORIENTAL MOTOR Co.,Lrd.)
Microstep:
DFC5107P
(ORIENTAL MOTOR Co.,Lrd.)
Microstep:
MSDR24-
MS
 
E*5
(High Resolution)
1 μm*825 mm / sec0.11 kgPK523HPMB
(ORIENTAL MOTOR Co.,Lrd.)
Built-in Type : "MSCTL112" series
MA*7
(With Electromagnetic Brake)
M*52 μm*820 mm / sec0.52 kgPKE545MC-A1
(ORIENTAL MOTOR Co.,Lrd.)
RKSD503M-A
(ORIENTAL MOTOR Co.,Lrd.)
AC Servo MotorUA*7U*7
(18 Bit Encoder)
50 mm / sec0.35 kgHF-KP053
(Mitsubishi Electric Corporation)
MR-J3-10A
(Mitsubishi Electric Corporation)
 
*5. Driver is not included. It is sold separately. Please refer to "MSDR" series.
*6. When the Motor Option "MA", "PA" or "UA" is selected, the driver or amplifier is included with as the Set. In addition, Cable Option "M", "P" or "U" as the dedicated cable is needed to select.
*7. When the Cable Option "N", the cable is sold separately. Please refer to "MSCB" series.
*8. This value is at Full Step.
*9. Same product with Original Manufacturer Model.
*10. 24VDC sensors cannot be operated from the MSCTL102 / MSCTL112 controller. When selecting 5V for voltage configuration, applying over 5V voltage will cause breakage.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ZMSG413-LA5-C-N
ZMSG413-LA5-D-N
ZMSG413-LA5-E-N
ZMSG413-LA5-MA-M
ZMSG413-LA5-PA-P
ZMSG413-LA24-C-N
ZMSG413-LA24-D-N
ZMSG413-LA24-E-N
ZMSG413-LA24-MA-M
ZMSG413-LA24-PA-P
ZMSG413-LB5-C-N
ZMSG413-LB5-D-N
ZMSG413-LB5-E-N
ZMSG413-LB5-MA-M
ZMSG413-LB5-PA-P
ZMSG413-LB24-C-N
ZMSG413-LB24-D-N
ZMSG413-LB24-E-N
ZMSG413-LB24-MA-M
ZMSG413-LB24-PA-P
ZMSG413-LC5-C-N
ZMSG413-LC5-D-N
ZMSG413-LC5-E-N
ZMSG413-LC5-MA-M
ZMSG413-LC5-PA-P
ZMSG413-LC24-C-N
ZMSG413-LC24-D-N
ZMSG413-LC24-E-N
ZMSG413-LC24-MA-M
ZMSG413-LC24-PA-P
ZMSG413-RA5-C-N
ZMSG413-RA5-D-N
ZMSG413-RA5-E-N
ZMSG413-RA5-MA-M
ZMSG413-RA5-PA-P
ZMSG413-RA24-C-N
ZMSG413-RA24-D-N
ZMSG413-RA24-E-N
ZMSG413-RA24-MA-M
ZMSG413-RA24-PA-P
ZMSG413-RB5-C-N
ZMSG413-RB5-D-N
ZMSG413-RB5-E-N
ZMSG413-RB5-MA-M
ZMSG413-RB5-PA-P
ZMSG413-RB24-C-N
ZMSG413-RB24-D-N
ZMSG413-RB24-E-N
ZMSG413-RB24-MA-M
ZMSG413-RB24-PA-P
ZMSG413-RC5-C-N
ZMSG413-RC5-D-N
ZMSG413-RC5-E-N
ZMSG413-RC5-MA-M
ZMSG413-RC5-PA-P
ZMSG413-RC24-C-N
ZMSG413-RC24-D-N
ZMSG413-RC24-E-N
ZMSG413-RC24-MA-M
ZMSG413-RC24-PA-P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSResolution
(µm)
Table Length
(mm)
Table width
(mm)
Stroke (Z Distance)
(mm)
Maximum Velocity
(mm/sec)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Motor type Sensor selection Cable
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12b:Stepper Motor (5-Phase Standard)Left, 5V, A (Normally Closed)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013150.220.170.12c:Stepper Motor (5-Phase High Torque)Left, 5V, A (Normally Closed)No cable (sold separately)
1 Piece(s)Available

12 Days or more

101μm40401312.50.220.170.12d:Stepper Motor (5-Phase High Resolution)Left, 5V, A (Normally Closed)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12e:Stepper Motor (5-Phase with Brake)Left, 5V, A (Normally Closed)For motor with brake (included)
1 Piece(s)Available

12 Days or more

101μm40401317.50.220.170.12f:Stepper Motor with Encoder (α Step)Left, 5V, A (Normally Closed)For α- Step (included)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12b:Stepper Motor (5-Phase Standard)Left, 24V, A (Normally Closed)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013150.220.170.12c:Stepper Motor (5-Phase High Torque)Left, 24V, A (Normally Closed)No cable (sold separately)
1 Piece(s)Available

12 Days or more

101μm40401312.50.220.170.12d:Stepper Motor (5-Phase High Resolution)Left, 24V, A (Normally Closed)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12e:Stepper Motor (5-Phase with Brake)Left, 24V, A (Normally Closed)For motor with brake (included)
1 Piece(s)Available

12 Days or more

101μm40401317.50.220.170.12f:Stepper Motor with Encoder (α Step)Left, 24V, A (Normally Closed)For α- Step (included)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12b:Stepper Motor (5-Phase Standard)Left, 5V, B (Normally Open)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013150.220.170.12c:Stepper Motor (5-Phase High Torque)Left, 5V, B (Normally Open)No cable (sold separately)
1 Piece(s)Available

12 Days or more

101μm40401312.50.220.170.12d:Stepper Motor (5-Phase High Resolution)Left, 5V, B (Normally Open)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12e:Stepper Motor (5-Phase with Brake)Left, 5V, B (Normally Open)For motor with brake (included)
1 Piece(s)Available

12 Days or more

101μm40401317.50.220.170.12f:Stepper Motor with Encoder (α Step)Left, 5V, B (Normally Open)For α- Step (included)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12b:Stepper Motor (5-Phase Standard)Left, 24V, B (Normally Open)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013150.220.170.12c:Stepper Motor (5-Phase High Torque)Left, 24V, B (Normally Open)No cable (sold separately)
1 Piece(s)Available

12 Days or more

101μm40401312.50.220.170.12d:Stepper Motor (5-Phase High Resolution)Left, 24V, B (Normally Open)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12e:Stepper Motor (5-Phase with Brake)Left, 24V, B (Normally Open)For motor with brake (included)
1 Piece(s)Available

12 Days or more

101μm40401317.50.220.170.12f:Stepper Motor with Encoder (α Step)Left, 24V, B (Normally Open)For α- Step (included)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12b:Stepper Motor (5-Phase Standard)Left, 5V, C (Limit:NC, Origin:NO)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013150.220.170.12c:Stepper Motor (5-Phase High Torque)Left, 5V, C (Limit:NC, Origin:NO)No cable (sold separately)
1 Piece(s)Available

12 Days or more

101μm40401312.50.220.170.12d:Stepper Motor (5-Phase High Resolution)Left, 5V, C (Limit:NC, Origin:NO)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12e:Stepper Motor (5-Phase with Brake)Left, 5V, C (Limit:NC, Origin:NO)For motor with brake (included)
1 Piece(s)Available

12 Days or more

101μm40401317.50.220.170.12f:Stepper Motor with Encoder (α Step)Left, 5V, C (Limit:NC, Origin:NO)For α- Step (included)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12b:Stepper Motor (5-Phase Standard)Left, 24V, C (Limit:NC, Origin:NO)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013150.220.170.12c:Stepper Motor (5-Phase High Torque)Left, 24V, C (Limit:NC, Origin:NO)No cable (sold separately)
1 Piece(s)Available

12 Days or more

101μm40401312.50.220.170.12d:Stepper Motor (5-Phase High Resolution)Left, 24V, C (Limit:NC, Origin:NO)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12e:Stepper Motor (5-Phase with Brake)Left, 24V, C (Limit:NC, Origin:NO)For motor with brake (included)
1 Piece(s)Available

12 Days or more

101μm40401317.50.220.170.12f:Stepper Motor with Encoder (α Step)Left, 24V, C (Limit:NC, Origin:NO)For α- Step (included)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12b:Stepper Motor (5-Phase Standard)Right, 5V, A (Normally Closed)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013150.220.170.12c:Stepper Motor (5-Phase High Torque)Right, 5V, A (Normally Closed)No cable (sold separately)
1 Piece(s)Available

12 Days or more

101μm40401312.50.220.170.12d:Stepper Motor (5-Phase High Resolution)Right, 5V, A (Normally Closed)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12e:Stepper Motor (5-Phase with Brake)Right, 5V, A (Normally Closed)For motor with brake (included)
1 Piece(s)Available

12 Days or more

101μm40401317.50.220.170.12f:Stepper Motor with Encoder (α Step)Right, 5V, A (Normally Closed)For α- Step (included)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12b:Stepper Motor (5-Phase Standard)Right, 24V, A (Normally Closed)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013150.220.170.12c:Stepper Motor (5-Phase High Torque)Right, 24V, A (Normally Closed)No cable (sold separately)
1 Piece(s)Available

12 Days or more

101μm40401312.50.220.170.12d:Stepper Motor (5-Phase High Resolution)Right, 24V, A (Normally Closed)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12e:Stepper Motor (5-Phase with Brake)Right, 24V, A (Normally Closed)For motor with brake (included)
1 Piece(s)Available

12 Days or more

101μm40401317.50.220.170.12f:Stepper Motor with Encoder (α Step)Right, 24V, A (Normally Closed)For α- Step (included)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12b:Stepper Motor (5-Phase Standard)Right, 5V, B (Normally Open)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013150.220.170.12c:Stepper Motor (5-Phase High Torque)Right, 5V, B (Normally Open)No cable (sold separately)
1 Piece(s)Available

12 Days or more

101μm40401312.50.220.170.12d:Stepper Motor (5-Phase High Resolution)Right, 5V, B (Normally Open)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12e:Stepper Motor (5-Phase with Brake)Right, 5V, B (Normally Open)For motor with brake (included)
1 Piece(s)Available

12 Days or more

101μm40401317.50.220.170.12f:Stepper Motor with Encoder (α Step)Right, 5V, B (Normally Open)For α- Step (included)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12b:Stepper Motor (5-Phase Standard)Right, 24V, B (Normally Open)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013150.220.170.12c:Stepper Motor (5-Phase High Torque)Right, 24V, B (Normally Open)No cable (sold separately)
1 Piece(s)Available

12 Days or more

101μm40401312.50.220.170.12d:Stepper Motor (5-Phase High Resolution)Right, 24V, B (Normally Open)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12e:Stepper Motor (5-Phase with Brake)Right, 24V, B (Normally Open)For motor with brake (included)
1 Piece(s)Available

12 Days or more

101μm40401317.50.220.170.12f:Stepper Motor with Encoder (α Step)Right, 24V, B (Normally Open)For α- Step (included)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12b:Stepper Motor (5-Phase Standard)Right, 5V, C (Limit:NC, Origin:NO)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013150.220.170.12c:Stepper Motor (5-Phase High Torque)Right, 5V, C (Limit:NC, Origin:NO)No cable (sold separately)
1 Piece(s)Available

12 Days or more

101μm40401312.50.220.170.12d:Stepper Motor (5-Phase High Resolution)Right, 5V, C (Limit:NC, Origin:NO)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12e:Stepper Motor (5-Phase with Brake)Right, 5V, C (Limit:NC, Origin:NO)For motor with brake (included)
1 Piece(s)Available

12 Days or more

101μm40401317.50.220.170.12f:Stepper Motor with Encoder (α Step)Right, 5V, C (Limit:NC, Origin:NO)For α- Step (included)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12b:Stepper Motor (5-Phase Standard)Right, 24V, C (Limit:NC, Origin:NO)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013150.220.170.12c:Stepper Motor (5-Phase High Torque)Right, 24V, C (Limit:NC, Origin:NO)No cable (sold separately)
1 Piece(s)Available

12 Days or more

101μm40401312.50.220.170.12d:Stepper Motor (5-Phase High Resolution)Right, 24V, C (Limit:NC, Origin:NO)No cable (sold separately)
1 Piece(s)Available

12 Days or more

102μm404013100.220.170.12e:Stepper Motor (5-Phase with Brake)Right, 24V, C (Limit:NC, Origin:NO)For motor with brake (included)
1 Piece(s)Available

12 Days or more

101μm40401317.50.220.170.12f:Stepper Motor with Encoder (α Step)Right, 24V, C (Limit:NC, Origin:NO)For α- Step (included)

Loading...

More Information

■Motor/Cable Application Table

MotorCable
C,F,GN (Not Provided)
MAM
PAP
UAU

[ ! ]For the cable for C, F or G, see MSCB_on P.1-1735-95

■Max. speed

Motor(mm/sec)Motor(mm/sec)
C10MA15
F25PA35
G20UA50

[ ! ]Note that the speed and positioning time will vary depending on the usage conditions.
The values shown here are MISUMI’s reference values. Operation at these values is not guaranteed.

Feed ScrewBall Screw Ø6, Lead 1
GuideLinear Ball Guide
Resolution*12μm/Pulse(Full)
1μm/Pulse(Half)
Positioning
Repeatability
Within ±0.5μm
Load Capacity*249N
Lost Motion1μm or less
Backlash0.5μm or less
Parallelism15μm or less

*1 Stage travel per one pulse.
Accuracy specifications are for single axis (horizontal orientation) configuration.

 

Basic Information

Type Z-Axis Motorized Stages Material 440C Stainless Steel Guide Linear Ball Guide
Table feeding methods Ball screw Z-Axis Stage Surface Vertical Surface Treatment Electroless Nickel Plating
Through Hole (Table Center Hole) No Load Capacity (Range)(N) 30.1~50 Allowable Load(N) 49
Positioning Accuracy(µm) 6 Table Straightness(µm) 1

Additional Products in this Category

Complementary Products

Tech Support