(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Motorized X-Axis Stages - Linear Ball Guide, Compact, Cost Saving, XCV
MISUMI
Excellent rigidity and compact width. The overall length is also designed to save space.
Days to Ship: | 15 Days or more |
---|
X-Axis Cross Roller Guide (KXC)
Suruga Seiki
A "lightweight" stage in which aluminum is used for the body, is equipped with a sensor corresponding to 5 V to 24 V DC, and even more "compact" than the conventional products. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 14 Days or more |
---|
Motorized X-Axis Stages - Linear Ball Guide, Low Profile, XMSG
MISUMI
High Precision, High Rigidity and 20mm Thin Motorized Stages Available at Low Cost.
Days to Ship: | 12 Days or more |
---|
Motorized X-Axis Stages - Linear Ball Guide, Stroke 30-75 mm, XCVL/XCVLC
MISUMI
High rigidity, compact width. Select from 30~75mm of travel distance.
Days to Ship: | 12 Days or more |
---|
Motorized X-Axis Stages - Cross Roller Guide, Compact, XCR
MISUMI
X-Axis Stage that is lightweight, compact and accurate.
Days to Ship: | 15 Days or more |
---|
Motorized X-Axis Stages - Linear Ball Guide, Stroke 100-300 mm, XCVL/XCVLC
MISUMI
High rigidity, compact width. Support 100~300mm of travel distance.
Days to Ship: | 12 Days or more |
---|
Motorized X-Axis Stages - Cross Roller Guide, Stroke 30-100 mm, XMPG
MISUMI
Lightweight, Compact, High accuracy X-axis stage.
Days to Ship: | 15 Days or more |
---|
Motorized X-Axis Stages - Cross Roller Guide, Stroke 30 mm, XMPG
MISUMI
Lightweight, compact, and highly accurate X-axis Stage.
Days to Ship: | 15 Days or more |
---|
Motorized X-Axis Stages - Linear Ball Guide, Cost Saving, KXT
Suruga Seiki
Specialized in only the required functions at a surprisingly low price.
Days to Ship: | 12 Days or more |
---|
Motorized X-Axis Stages - V-Groove Cross Roller Guide, Compact - 30 x 30 mm
Chuo Precision Industrial
•Motor Used : [5-Phase Stepping Motor High Torque] Equivalent to PK513PB
•Guiding Mechanism : [Cross Roller] V Groove And Cross Roller
•Main Material : Aluminum Alloy
For complete product overview and details on X Stage, Small (Automatic Stage) see the sections below:
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Motor, Motor Characteristics |
Minimum Resolution(µm) |
Table Material |
Guiding Mechanism |
Feeding Method |
Table Size (Length) L(mm) |
Table Size (Width) W(mm) |
Stroke (X Distance)(mm) |
Load Capacity (Range)(N) |
Sensors |
|
|
|
|
|
|
| ||||
Brand | MISUMI | Suruga Seiki | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Suruga Seiki | Chuo Precision Industrial |
Product Series | Motorized X-Axis Stages - Linear Ball Guide, Compact, Cost Saving, XCV | Motorized X-Axis Stages - Linear Ball Guide, Low Profile, XMSG | Motorized X-Axis Stages - Linear Ball Guide, Stroke 30-75 mm, XCVL/XCVLC | Motorized X-Axis Stages - Linear Ball Guide, Stroke 100-300 mm, XCVL/XCVLC | Motorized X-Axis Stages - Cross Roller Guide, Stroke 30-100 mm, XMPG | Motorized X-Axis Stages - Cross Roller Guide, Stroke 30 mm, XMPG | Motorized X-Axis Stages - Linear Ball Guide, Cost Saving, KXT | Motorized X-Axis Stages - V-Groove Cross Roller Guide, Compact - 30 x 30 mm | ||
CAD |
|
|
|
|
|
|
|
|
| |
Days to Ship | 15 Days or more | 14 Days or more | 12 Days or more | 12 Days or more | 15 Days or more | 12 Days or more | 15 Days or more | 15 Days or more | 12 Days or more | 12 Days or more |
Specifications |
|
|
|
|
|
|
| |||
Type | X-Axis Stages | X-Axis Stages | X-Axis Stages | X-Axis Stages | X-Axis Stages | X-Axis Stages | X-Axis Stages | X-Axis Stages | X-Axis Stages | X-Axis Stages |
Motor, Motor Characteristics | 5-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / α Stepper Motor | 5-Phase Stepping Motor Standard / α Stepper Motor | 5-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / 5-Phase Stepping Motor, with Brake / α Stepper Motor | 5-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / 5-Phase Stepping Motor, with Brake / α Stepper Motor | 5-Phase Stepping Motor Standard / 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / α Stepper Motor | 5-Phase Stepping Motor High Torque / 5-Phase Stepping Motor High Resolution / 5-Phase Stepping Motor, with Brake / α Stepper Motor | α Stepper Motor | 5-Phase Stepping Motor Standard / α Stepper Motor | 5-Phase Stepping Motor Standard | 5-Phase Stepping Motor High Torque |
Minimum Resolution(µm) | 1 ~ 2 | 2 | 1 ~ 2 | 1 ~ 4 | 1 ~ 2 | 2 ~ 4 | 1 | 1 ~ 2 | 2 | - |
Table Material | SCM420 Alloy Steel Equivalent | Aluminum | Stainless Steel | Stainless Steel | Aluminum | Stainless Steel | Aluminum | Aluminum | Steel | Aluminum |
Guiding Mechanism | Linear Ball | Cross Roller | Linear Ball | Linear Ball | Cross Roller | Linear Ball | Cross Roller | Cross Roller | Linear Ball | Cross Roller |
Feeding Method | Ball Screw | Ball Screw | Ball Screw | Ball Screw | Ball Screw | Ball Screw | Ball Screw | Ball Screw | Ball Screw | - |
Table Size (Length) L(mm) | 60 ~ 70 | 40 | 40 ~ 110 | 60 | 40 ~ 60 | 60 | 80 ~ 160 | 70 | 40 ~ 60 | 30 |
Table Size (Width) W(mm) | 60 | 40 | 40 ~ 70 | 60 | 40 ~ 60 | 60 | 80 | 60 | 40 ~ 60 | 30 |
Stroke (X Distance)(mm) | 20 ~ 30 | 15 | 13 ~ 50 | 30 ~ 75 | 15 ~ 20 | 100 ~ 300 | 30 ~ 100 | 30 | 15 | ±7.5 |
Load Capacity (Range)(N) | 30.1 to 50 | 30.1 to 50 | 50.1 to 100 | 100.1 or More | 30.1 to 50 | 100.1 or More | 100.1 or More | 30.1 to 50 | 50.1 to 100 | 5 to 30 |
Sensors | - | Limit + Home | - | Limit (Home can be designated as an option) | - | Limit (Home can be designated as an option) | - | - | Limit + Home | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy