(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Suruga Seiki
[Features]
· Fixes the pin hole. It allows adjustment in YZ axis direction.
· Pin holes with an outside diameter of 16 mm can be used.
· The pin hole is fixed by the screw rings (M20P=0.5).
· Maintains the center of the optical axis at a height of 25 mm above the floor.
Days to Ship: | 13 Days or more |
---|
Suruga Seiki
[Features]
· Double opening variable slit.
· The slit width is adjusted with the micrometer head.
· The slit width and central position are constant.
· For the guide of the double opening slit, a V groove rail and cross roller are used, which reduced the inclination of the slit during operation.
· The slit height is adjusted with a Hartmann plate
Days to Ship: | 13 Days or more |
---|
Suruga Seiki
There are small-diameter holes in 8 sizes at every 45° around the rotating disk. Positioning of each hole is done by the click-stop system. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
[Features]
· Holder with iris diaphragm.
· The diaphragm diameter can be changed between φ 1.5 to φ 27 mm.
· Fixed by turning the knob for changing the diaphragm diameter (shared with the clamp).
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki |
---|---|---|---|---|
Product Series | ||||
CAD |
|
|
|
|
Days to Ship | 13 Days or more | 13 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy