(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Suruga Seiki
Used for constructing optical systems. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 13 Days or more |
---|
Suruga Seiki
[Features]
· Adapter for optical fiber connector.
· Since an FC type receptacle is included as standard, select it according to the connector.
· When inserting a connector with devise on the FC type receptacle, the ferrule end face protrudes about 0.5mm outside from the receptacle surface, so it is very useful for proximity with other elements
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
Adapter for fixing cylindrical devices of φ4-14.5 mm such as collimating lenses. Used for mounting on various cross motion holders. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 11 Days or more |
---|
Suruga Seiki
An adapter for holding cylindrical devices. Used to set a fixed holder or a variety of cross-motion holders. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 13 Days or more |
---|
Suruga Seiki
[Features]
· Adapter to retain a round sensor or laser.
· The retention force is increased by making the thickness of the adapter 12mm.
When you order, please specify Φd
Days to Ship: | 13 Days or more |
---|
Suruga Seiki
Used for various cross motion holder mounting. Applicable pin hole diameter is φ16 mm, detaching is done by the screw ring method. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 13 Days or more |
---|
Suruga Seiki
An adapter for holding ferrule. Not only ferrule, but also SELFOC fiber lens fixing. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 13 Days or more |
---|
Suruga Seiki
Adapter mounted to a cross movement holder for lenses whose outer diameters are φ 10 mm, φ 12.7 mm, φ 15 mm, φ 20 mm, and φ 25.4 mm.
[Features]
· Use by mounting to various cross-type holders. Single lens.
· The lens is attached and removed with the screw ring.
*A screw ring and resin ring are included.
*Ring spanner for tightening screw rings.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
[Features]
· This adapter is used for FC connectors and enables an attached ferrule adapter to rotate.
· Use by mounting to various cross-type holders.
· Fix the rotation adapter to the holder before setting the ferrule adapter and element.
· The scale is marked in 1 degree increments.
Days to Ship: | 13 Days or more |
---|
Suruga Seiki
Use by mounting to various cross-type holders.
[Features]
· Adapter for objective lens.
· Use by mounting to various cross-type holders.
· The objective lens is fixed by screw-in method.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
Use by mounting to various cross moving holders. The diameter of the diaphragm, can be varied up to φ1-φ12mm. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki |
---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||
CAD |
|
|
|
|
|
|
|
| |||
Days to Ship | 13 Days or more | 8 Days or more | 11 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy