(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Cross movement holder (□60 type)
Suruga Seiki
[Features]
· Holds and fastens various types of adapters, and allows fine adjustment of YZ axes and Yzθyθz axes.
· P=0.5mm screws are used for the fine motion part.
· The F02-1E is thin whose thickness is 10mm, so it is useful for a narrow space or proximity.
· The operation screws enable quivering in the YZ shafts of F02-1E types, and in the Yzθyθz shafts of the F02-4E types
Days to Ship: | 8 Days or more |
---|
Cross movement holder plate type
Suruga Seiki
[Features]
· Holds and fastens various types of adapters, and allows fine adjustment of YZ axes and Yzθyθz axes.
· Since this is a plate type, this cross movement holder is stable and can be used for low optical-axis experiments.
· P=0.5mm screws are used for the fine motion part.
· The operation screws enable quivering in the YZ shafts of F02-2E types, and in the Yzθyθz shafts of the F02-4E types
Days to Ship: | 12 Days or more |
---|
Precision Cross Motion Holders
Suruga Seiki
Various adapters holding and fixing, enabling YZ axis fine adjustment. Allows smooth feed with high straightness. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 13 Days or more |
---|
Precision cross motion holder (□ 45 type)
Suruga Seiki
Holds and fastens various types of adapters and allows fine adjustment of YZ axes and YZθyθz axes with φ14mm transparent hole. Thinness and high movement precision have been achieved.
[Features]
· The guide section uses V-groove rails and cross rollers for high precision movement and a thickness (YZ section) of just 16 mm.
Days to Ship: | 12 Days or more |
---|
Precision Cross Movement Holder (□ 60 Type)
Suruga Seiki
· Holder holds and fastens various types of adapters, and allows fine adjustment of YZ axes and YZθyθz axes with φ25 mm transparent hole. Thinness and high movement precision have been achieved.
[Features]
· The guide section uses V-groove rails and cross rollers for high precision movement and a thickness (YZ section) of just 16 mm.
Days to Ship: | 12 Days or more |
---|
Precision cross movement holder plate type
Suruga Seiki
[Features]
· Holds and fastens various types of adapters, and allows fine adjustment of YZ axes and YZθyθz axes with φ 14 mm transparent hole.
· Since this is a plate type, this cross movement holder is stable and low optical-axis experiments are optimal.
Days to Ship: | 12 Days or more |
---|
High Rigidity Cross Movement Holder
Suruga Seiki
Precision cross moving holder can hold and fix various adapters and can adjust to the YZ axes finely. With direct lock mechanism that can directly fix the movable part. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
High Performance Cross Motion Holder
Suruga Seiki
Capable of fine adjustment YZ axes by mounting various adapters. Able to feed smoothly with good linearity, and designed with 25 mm optic axis height from the bottom for opt-station.
Days to Ship: | 13 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki |
---|---|---|---|---|---|---|---|---|
Product Series | ||||||||
CAD |
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 12 Days or more | 13 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 13 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy