(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Holder

An optical holder is a part used to fasten the element used in optical experiments, such as the polarizing plate, camera, or mirror and filter. Different sizes and shapes are available for the element. Select the holder suitable for the shape. In addition to matching the shapes, also be sure to check that the necessary fine adjustments can be performed to satisfy the optical system functions. As such, optical holder types are available that enable fine adjustment and angle adjustment, such as rotating types and tilting and rotating types, in addition to fixed types. Screws are commonly used to fix the holder, and most are made of aluminum.

Search by specifying the lower class category

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 14 Days or Less
  • 16 Days or Less
  • 18 Days or Less
  • 21 Days or Less
  • 23 Days or Less
Brand
Product Series
CAD
Days to Ship

    Centering Lens Holder: For Collimating Lens, Fixed Type

      Iris diaphragm

        3-axis lens holder

          5-axis lens holder

            LD Holder

              LD Holder (Chip Carrier Type)

                LD holder (To-Package type)

                  Screw Ring

                    Adapter for Isolator

                      Polarizer holder with tilt

                        Alignment target

                          Camera Holder - F119 Series

                            Adapter for connector

                              Collimating Lens Adapter

                                Gimbaled Mirror Holder

                                  Slid lens holder

                                    SELFOC Lens Adapter

                                      Sensor/laser holder

                                        Sensor adapter

                                          Power meter holder

                                            Beam steering holder

                                              Pin Hole Holder

                                                Pinhole Adapter

                                                  Ferrule Adapter

                                                    Prism Holder

                                                      Rod with Plate

                                                        Mirror Holder

                                                          Mirror Holder (Strip Clamp)

                                                            Compact Mirror Holder (Optical Axis 25 mm Type)

                                                              Ring Spanner - A92 Series

                                                                Lens Holder - F40

                                                                  Adapter for lens

                                                                    Small Upward Operation Mirror Holder

                                                                      Round Laser Holder

                                                                        Adapter for polarizer prism

                                                                          Polarizer holder

                                                                            Polarizer holder (optical axis: 25mm with fine adjustment)

                                                                              Cross movement holder (□60 type)

                                                                                Cross movement holder plate type

                                                                                  Half-fixed holder

                                                                                    Variable slit

                                                                                      Variable Pinhole Holder

                                                                                        Coaxial Lens Holder

                                                                                          Rotation Adapter

                                                                                            Fixed-type Holder

                                                                                            Brand

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Suruga Seiki

                                                                                            Product Series

                                                                                            Centering Lens Holder: For Collimating Lens, Fixed Type

                                                                                            Iris diaphragm

                                                                                            3-axis lens holder

                                                                                            5-axis lens holder

                                                                                            LD Holder

                                                                                            LD Holder (Chip Carrier Type)

                                                                                            LD holder (To-Package type)

                                                                                            Screw Ring

                                                                                            Adapter for Isolator

                                                                                            Polarizer holder with tilt

                                                                                            Alignment target

                                                                                            Camera Holder - F119 Series

                                                                                            Adapter for connector

                                                                                            Collimating Lens Adapter

                                                                                            Gimbaled Mirror Holder

                                                                                            Slid lens holder

                                                                                            SELFOC Lens Adapter

                                                                                            Sensor/laser holder

                                                                                            Sensor adapter

                                                                                            Power meter holder

                                                                                            Beam steering holder

                                                                                            Pin Hole Holder

                                                                                            Pinhole Adapter

                                                                                            Ferrule Adapter

                                                                                            Prism Holder

                                                                                            Rod with Plate

                                                                                            Mirror Holder

                                                                                            Mirror Holder (Strip Clamp)

                                                                                            Compact Mirror Holder (Optical Axis 25 mm Type)

                                                                                            Ring Spanner - A92 Series

                                                                                            Lens Holder - F40

                                                                                            Adapter for lens

                                                                                            Small Upward Operation Mirror Holder

                                                                                            Round Laser Holder

                                                                                            Adapter for polarizer prism

                                                                                            Polarizer holder

                                                                                            Polarizer holder (optical axis: 25mm with fine adjustment)

                                                                                            Cross movement holder (□60 type)

                                                                                            Cross movement holder plate type

                                                                                            Half-fixed holder

                                                                                            Variable slit

                                                                                            Variable Pinhole Holder

                                                                                            Coaxial Lens Holder

                                                                                            Rotation Adapter

                                                                                            Fixed-type Holder

                                                                                            CAD
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            • 2D / 3D
                                                                                            Days to Ship 13 Days or more 8 Days or more 8 Days or more 13 Days or more 13 Days or more 14 Days or more 8 Days or more 8 Days or more 13 Days or more 14 Days or more 13 Days or more 8 Days or more 8 Days or more 13 Days or more 8 Days or more 8 Days or more 13 Days or more 8 Days or more 13 Days or more 8 Days or more 12 Days or more 13 Days or more 13 Days or more 13 Days or more 8 Days or more 12 Days or more 9 Days or more 8 Days or more 8 Days or more 13 Days or more 8 Days or more 8 Days or more 13 Days or more 8 Days or more 13 Days or more 13 Days or more 13 Days or more 8 Days or more 12 Days or more 13 Days or more 13 Days or more 8 Days or more 8 Days or more 13 Days or more 8 Days or more

                                                                                            Loading...

                                                                                            Related Categories to Holder