(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Suburban Bolt & Supply
Note) M6-M10: Rc 38-45 through hardened (*except as noted below)
M12 & Larger: ASTM F436M
* F621025: Special purpose for locating pin retainer assemblies 1020 H.R.S carb & harden 1.0 deep 38-45 Rc.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Nominal Size(mm) |
I.D.(mm) |
O.D.(mm) |
Thickness(mm) |
Material |
Surface Finish |
Brand | Suburban Bolt & Supply |
---|---|
Product Series | |
CAD |
|
Days to Ship |
Same day or more
Show Stock Products |
Nominal Size(mm) | 6 ~ 36 |
I.D.(mm) | 7.0::7.3 ~ 39.0::39.6 |
O.D.(mm) | 17.1::18.4 ~ 70.1::72.0 |
Thickness(mm) | 2.7::4.0 ~ 4.0::5.0 |
Material | Steel |
Surface Finish | None |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy