(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NAAMS Hardened Washers

NAAMS Hardened Washers
  • On Sale Till 15/12/2024

Note) M6-M10: Rc 38-45 through hardened (*except as noted below)
M12 & Larger: ASTM F436M
* F621025: Special purpose for locating pin retainer assemblies 1020 H.R.S carb & harden 1.0 deep 38-45 Rc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
F620614
F620818
F621022
F621025
F621227
F621634
F622042
F622244
F622450
F622756
F623060
F623672
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Size
(mm)
I.D.
(mm)
O.D.
(mm)
Thickness
(mm)
1 Piece(s)

Same day

Stock

67.0~7.317.1~18.42.7~4.0
1 Piece(s)

Same day

Stock

89.0~9.817.1~18.42.7~4.0
1 Piece(s)

Same day

Stock

1011.0~11.820.7~22.02.7~4.0
1 Piece(s)

Same day

Stock

1010.2~10.824.7~25.34.0~5.0
1 Piece(s)

Same day

Stock

1214.0~14.425.7~27.03.1~4.6
1 Piece(s)

Same day

Stock

1618.0~18.432.4~34.03.1~4.6
1 Piece(s)

Same day

Stock

2022.0~22.540.4~42.03.1~4.6
1 Piece(s)

8 Days

2224.0~24.542.4~44.03.4~4.6
1 Piece(s)

Same day

Stock

2426.0~26.548.4~50.03.4~4.6
1 Piece(s)

8 Days

2730.0~30.554.1~56.03.4~4.6
1 Piece(s)

8 Days

3033.0~33.658.1~60.03.4~4.6
1 Piece(s)

8 Days

3639.0~39.670.1~72.03.4~4.6

Loading...

  1. 1

Basic Information

Material Steel Surface Finish None

Additional Products in this Category

Tech Support