(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
For V Blocks Precision Grade, the position of the workpiece receiver is inspected before shipment.
Days to Ship: | 10 Days or more |
---|
V Blocks - Standard, T-Shaped or Counterbored
MISUMI
•Material: O1 Tool Steel
For complete product overview and details on V Blocks - Standard, T-Shaped or Counterbored see the sections below:
Days to Ship: | 10 Days or more |
---|
MISUMI
For complete product overview and details on Guides - Pedestal see the sections below:
Days to Ship: | 9 Days or more |
---|
MISUMI
For complete product overview and details on Guides - Height Adjustable see the sections below:
Days to Ship: | 9 Days or more |
---|
MISUMI
•Width A (mm): 20
For complete product overview and details on Guide Plates see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
For complete product overview and details on Guides - L-Shaped see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
•Shape: Angle
For complete product overview and details on Guides - Angle see the sections below:
Days to Ship: | 9 Days or more |
---|
MISUMI
For complete product overview and details on Guides - Plate see the sections below:
Days to Ship: | 9 Days or more |
---|
MISUMI
•Shape: Standard
For complete product overview and details on Guides - Inch see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
•Shape: Standard
For complete product overview and details on Guides - L-Shaped, Inch see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
•Shape: Standard
For complete product overview and details on Guides - Angle, Inch see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
Can be used as a round workpiece guide or receiver.
Days to Ship: | 8 Days or more |
---|
Roller Pushers, Low-Particle Generation
MISUMI
The fluid state in the glass tube of this Sight Glass can be seen at one sight. Uses low particle generation bearings.
Days to Ship: | 9 Days or more |
---|
NBK
•Body Material: 4137 Alloy Steel
•Number of Hexalobular socket No.: 15
•Strength Class: 10.9
•Compatible Wrench: SKX-15
•Surface Treatment: Black Oxide Coating (Black)
Days to Ship: | 8 Days or more |
---|
Eccentric Clamp Bolt, SLEC-A-EL
NBK
•Body Material: 4137 Alloy Steel
•Number of Hexalobular socket No.: 15
•Strength Class: 10.9
•Compatible Wrench: SKX-15
•Surface Treatment: Electroless Nickel Plating
Days to Ship: | 8 Days or more |
---|
NBK
• When tightened, the head of the screw that is eccentric to the axis will clamp powerfully to the workpieces. Due to a wedge effect, a large clamping force can be obtained with a small amount of tightening torque.
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NBK | NBK | NBK |
Product Series | |||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
Days to Ship | 10 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 11 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy