(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guides - Angle, Inch

Guides - Angle, Inch
  • Lead Time Reduction

•Shape: Standard
For complete product overview and details on Guides - Angle, Inch see the sections below:

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-WGNB1045 SteelBlack Oxide-
U-WGNJPolyacetal--
U-WGNM1045 SteelElectroless Nickel Plating-
U-WGNS304 Stainless Steel--
Guides - Angle Guides:Related Image

Specifications

Guides - Angle Guides:Related Image
Guides - Angle Guides:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-WGNB0.75-H[0.75,​1,​1.25,​1.5]
U-WGNB1.00-H[1,​1.25,​1.5,​2]
U-WGNB1.25-H[1.25,​1.5,​2,​2.5]
U-WGNB1.50-H[1.5,​2,​2.5]
U-WGNB2.00-H[1.5,​2,​2.5]
U-WGNJ0.75-H[0.75,​1,​1.25,​1.5]
U-WGNJ1.00-H[1,​1.25,​1.5,​2]
U-WGNJ1.25-H[1.25,​1.5,​2,​2.5]
U-WGNJ1.50-H[1.5,​2,​2.5]
U-WGNJ2.00-H[1.5,​2,​2.5]
U-WGNM0.75-H[0.75,​1,​1.25,​1.5]
U-WGNM1.00-H[1,​1.25,​1.5,​2]
U-WGNM1.25-H[1.25,​1.5,​2,​2.5]
U-WGNM1.50-H[1.5,​2,​2.5]
U-WGNM2.00-H[1.5,​2,​2.5]
U-WGNS0.75-H[0.75,​1,​1.25,​1.5]
U-WGNS1.00-H[1,​1.25,​1.5,​2]
U-WGNS1.25-H[1.25,​1.5,​2,​2.5]
U-WGNS1.50-H[1.5,​2,​2.5]
U-WGNS2.00-H[1.5,​2,​2.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Thickness T
(inch)
Height H
(inch)
1 Piece(s)

8 Days or more

101045 Carbon SteelBlack Oxide3/40.75 ~ 1.5
1 Piece(s)

8 Days or more

101045 Carbon SteelBlack Oxide11 ~ 2
1 Piece(s)

8 Days or more

101045 Carbon SteelBlack Oxide1-1/41.25 ~ 2.5
1 Piece(s)

8 Days or more

101045 Carbon SteelBlack Oxide1-1/21.5 ~ 2.5
1 Piece(s)

8 Days or more

101045 Carbon SteelBlack Oxide21.5 ~ 2.5
1 Piece(s)

9 Days or more

10Polyacetal (White)Not Provided3/40.75 ~ 1.5
1 Piece(s)

9 Days or more

10Polyacetal (White)Not Provided11 ~ 2
1 Piece(s)

9 Days or more

10Polyacetal (White)Not Provided1-1/41.25 ~ 2.5
1 Piece(s)

9 Days or more

10Polyacetal (White)Not Provided1-1/21.5 ~ 2.5
1 Piece(s)

9 Days or more

10Polyacetal (White)Not Provided21.5 ~ 2.5
1 Piece(s)

8 Days or more

101045 Carbon SteelElectroless Nickel Plating3/40.75 ~ 1.5
1 Piece(s)

8 Days or more

101045 Carbon SteelElectroless Nickel Plating11 ~ 2
1 Piece(s)

8 Days or more

101045 Carbon SteelElectroless Nickel Plating1-1/41.25 ~ 2.5
1 Piece(s)

8 Days or more

101045 Carbon SteelElectroless Nickel Plating1-1/21.5 ~ 2.5
1 Piece(s)

8 Days or more

101045 Carbon SteelElectroless Nickel Plating21.5 ~ 2.5
1 Piece(s)

8 Days or more

10304 Stainless SteelNot Provided3/40.75 ~ 1.5
1 Piece(s)

8 Days or more

10304 Stainless SteelNot Provided11 ~ 2
1 Piece(s)

8 Days or more

10304 Stainless SteelNot Provided1-1/41.25 ~ 2.5
1 Piece(s)

8 Days or more

10304 Stainless SteelNot Provided1-1/21.5 ~ 2.5
1 Piece(s)

8 Days or more

10304 Stainless SteelNot Provided21.5 ~ 2.5

Loading...

  1. 1

Example

Guides - Angle Guides:Related Image
 

Basic Information

Shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.