(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Bushings for Inspection Jigs - D-Shaped Hole
MISUMI
•Shape: Straight
•Hole Shape: D-Cut
•Outer Dia. Tolerance: Standard
•Inner Hole Type: Straight
•Number Of Tap Tapped: No Tap
Days to Ship: | 10 Days or more |
---|
Bushings for Inspection Jigs - Oval Hole, with Shoulder
MISUMI
•Shape: With Shoulder
•Hole Shape: Oval
•Outer Dia. Tolerance: Standard
•Inner Hole Type: Straight
•Number Of Tap Tapped: No Tap
Days to Ship: | 10 Days or more |
---|
Bushings for Inspection Jigs - Straight Hole, with Shoulder
MISUMI
Height is adjustable at shoulder as a shim.
Days to Ship: | 10 Days or more |
---|
Bushings for Inspection Jigs - D-Shaped Hole, with Shoulder
MISUMI
•Shape: With Shoulder
•Hole Shape: D-Cut
•Outer Dia. Tolerance: Standard
•Hardness: Hardened
•Inner Hole Type: Straight
Days to Ship: | 10 Days or more |
---|
Bushings for Inspection Jigs - Straight Hole Type
MISUMI
•Shape: Straight
•Hole Shape: Round
•Inner Hole Type: Straight
•Number Of Tap Tapped: No Tap
Days to Ship: | 8 Days or more |
---|
Bushings for Inspection Jigs - Straight Hole, Counterbore
MISUMI
•Hole Shape: Round
•Inner Hole Type: 1-Step
•Number Of Tap Tapped: No Tap
•Hardness: 50 - 60 HRC
Days to Ship: | 10 Days or more |
---|
Bushings for Inspection Jigs - for Plastic Panels
MISUMI
•Shape: Straight
•Outer Dia. Tolerance: Standard
•Inner Hole Type: 1-Step
•Number Of Tap Tapped: No Tap
•Hardness: 17 - 23 HRC
Days to Ship: | 10 Days or more |
---|
Bushings for Inspection Jigs - Threaded Hole
MISUMI
•Shape: Straight
•Hole Shape: Round
•Outer Dia. Tolerance: Standard
•Material: Steel
•Hardness: Not Hardened
Days to Ship: | 10 Days or more |
---|
Bushings for Inspection Jigs - Threaded Hole, Counterbore, with Shoulder on Opposite End
MISUMI
Bushing anti-pullout machining is applied to avoid being lifted during clamping.
Days to Ship: | 12 Days or more |
---|
Bushings for Inspection Jigs - Threaded Hole, Counterbore
MISUMI
•Shape: Straight
•Hole Shape: Round
•Inner Hole Type: 1-Step
•Number Of Tap Tapped: Tapped
Days to Ship: | 10 Days or more |
---|
Bushings for Inspection Jigs - Threaded Hole, Counterbore, with Shoulder
MISUMI
•Hole Shape: Round
•Inner Hole Type: 1-Step
•Number Of Tap Tapped: Tapped
Days to Ship: | 10 Days or more |
---|
Bushings for Inspection Jigs - Threaded Hole, Counterbore, for Taper Pin
MISUMI
•Shape: Straight
•Hole Shape: Round
•Material: Steel
•Hardness: Hardened
•Inner Hole Type: 2-Step
Days to Ship: | 10 Days or more |
---|
Bushings for Inspection Jigs - Threaded Hole, Counterbore, with Shoulder, for Taper Pin
MISUMI
•Shape: With Shoulder
•Hole Shape: Round
•Material: Steel
•Hardness: Hardened
•Inner Hole Type: 2-Step
Days to Ship: | 10 Days or more |
---|
Bushings for Inspection Jigs - Oval Hole
MISUMI
•Shape: Straight
•Hole Shape: Oval
•Outer Dia. Tolerance: Standard
•Inner Hole Type: Straight
•Number Of Tap Tapped: No Tap
Days to Ship: | 10 Days or more |
---|
Bushings for Inspection Jigs - Square Hole
MISUMI
•Shape: Straight
•Hole Shape: Square
•Outer Dia. Tolerance: Standard
•Inner Hole Type: Straight
•Number Of Tap Tapped: No Tap
Days to Ship: | 10 Days or more |
---|
Bushings for Inspection Jigs - Square Hole, with Shoulder
MISUMI
•Shape: With Shoulder
•Hole Shape: Square
•Outer Dia. Tolerance: Standard
•Material: Steel
•Hardness: Hardened
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Basic Shape |
Inner Hole Type |
Hole Shape |
No Tap or Tapped |
Outer Dia. Tolerance |
Material |
Surface Finish |
Hardness |
| ||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Bushings for Inspection Jigs - Threaded Hole, Counterbore, with Shoulder on Opposite End | Bushings for Inspection Jigs - Threaded Hole, Counterbore, with Shoulder | Bushings for Inspection Jigs - Threaded Hole, Counterbore, for Taper Pin | Bushings for Inspection Jigs - Threaded Hole, Counterbore, with Shoulder, for Taper Pin | ||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Basic Shape | Straight | With Shoulder | With Shoulder | With Shoulder | Straight | Straight / With Shoulder | Straight | Straight | With Shoulder | Straight | Straight / With Shoulder | Straight | With Shoulder | Straight | Straight | With Shoulder |
Inner Hole Type | Straight | Straight | Straight | Straight | Straight | 1-Step | 1-Step | Straight | 1-Step | 1-Step | 1-Step | 2-Step | 2-Step | Straight | Straight | Straight |
Hole Shape | D-Cut | Oval | Round | D-Cut | Round | Round | Round / Oval / Square | Round | Round | Round | Round | Round | Round | Oval | Square | Square |
No Tap or Tapped | No Tap | No Tap | No Tap | No Tap | No Tap | No Tap | No Tap | Tapped | Tapped | Tapped | Tapped | Tapped | Tapped | No Tap | No Tap | No Tap |
Outer Dia. Tolerance | Standard | Standard | Standard / Press Fit | Standard | Standard / Press Fit | Standard / Press Fit | Standard | Standard | Standard / Press Fit | Standard / Press Fit | Standard / Press Fit | Standard / Press Fit | Standard / Press Fit | Standard | Standard | Standard |
Material | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel |
Surface Finish | None / Electroless Nickel | None | None / Electroless Nickel | None | None / Electroless Nickel | None / Electroless Nickel | None | None | None | None / Electroless Nickel | None | None / Electroless Nickel | None | None | None | None |
Hardness | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Not Hardened | Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened | Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy