(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
AC Servo Motor Driver (Incremental Type / Absolute Type)
SMC
An electric actuator with display setting functionality.
[Features]
· Pulse input type motor driver.
· Supported motor capacities: 100 W, 200 W, 400 W.
· Compatible encoders: incremental type and absolute type.
· Servo adjustment using auto gain tuning.
Days to Ship: | Quote |
---|
Power Connector for Single Axis Robot Controllers EXRS-C1/C21/C22/P1
MISUMI
•Main Body Peripheral Component: Peripheral Components
Days to Ship: | 11 Days or more |
---|
Electric Slide Table, Compact Type LES Series
SMC
A compact-type electric actuator.
[Features]
· Compact: Workpiece mounting height reduced by up to 12% compared to LESH.
· Vertical work load: increased by up to 50%.
· Lightweight: reduced by up to 29%.
· Maximum pushing force: 180 N.
· Positioning repeatability: ±0.05 mm.
· Reduced cycle time. (Maximum acceleration/deceleration: 5,000 mm/S2, Maximum speed: 400 mm/s)
Days to Ship: | Quote |
---|
Electric Actuator, Slider Type, Belt Drive LEFB Series
SMC
A slider-type electric actuator.
[Features]
· Maximum stroke: 2,000 mm (step motor [24‑V DC servo]).
· Maximum speed: 2,000 mm/s (step motor [24‑V DC servo]).
· Positioning repeatability: ±0.08 mm (step motor [24‑V DC servo]).
· Maximum speed: 2,000 mm/s (AC servo motor).
· Maximum stroke: 3,000 mm (AC servo motor).
· Maximum acceleration/deceleration: 20,000 mm/S2 (AC servo motor).
· Pulse input type, with absolute encoder (AC servo motor).
· Positioning Repeatability: ±0.06 mm (AC servo motor).
Days to Ship: | Quote |
---|
MISUMI
Max. Load Capacity: 10kg (Horizontal), 2kg (Vertical); Stroke: 50~800mm; Max. Velocity: 1000mm/sec
Days to Ship: | 17 Days or more |
---|
Single Axis Robot - RSDG3 Rod Type with Support Guide
MISUMI
Maximum Load Capacity: 60kg (Horizontal) / 28.5kg (Vertical) Max. Push Force: 900N Stroke: 50~300mm Max. Velocity: 300mm/sec
Days to Ship: | 17 Days or more |
---|
Single Axis Robot Dedicated Support Software (RS-Manager)
MISUMI
Support Software dedicated for Single Axis Robots
Days to Ship: | 11 Days or more |
---|
Electric Actuator, Slider Type, Ball Screw Drive, Motorless Type LEFS Series
SMC
A motorless specification electric actuator.
[Features]
· The motorless design permits the mounting of various servo motors.
· Compatible with motors/drivers that have been conventionally used.
· Slider type.
· RoHS compliant.
· Size 25 - stroke: 50 to 800 mm.
· Size 32 - stroke: 50 to 1,000 mm.
· Size 40 - stroke: 150 to 1,200 mm.
Days to Ship: | Quote |
---|
Compact Electric Cylinder, DRS2 Series
Oriental Motor
The DRS2 Series uses the AlphaStep AZ Series with an ABZO sensor mounted on the drive motor. The ABZO sensor is a mechanical multi-turn absolute sensor that eliminates the need for an external sensor. The DRS2 Series contribute to space saving and wire saving in addition to making the device smaller and weight reduction.
The DRS2 Series contribute to space saving and wire saving in addition to making the device smaller and weight reduction.
[Features]
・ Ideal for minute feeding and accuracy positioning
・ Reduced time to device startup
・ Equipped with ABZO sensor for more space saving and wire saving
・ Full pushing operation
Days to Ship: | 21 Days or more |
---|
MISUMI
Max. Load Capacity: 6kg (Horizontal), 4kg (Vertical); Stroke: 50~400mm; Max. Velocity: 600mm/sec
Days to Ship: | 17 Days or more |
---|
MISUMI
•Main Body Peripheral Component: Main Body
•Input Power Supply: AC Single Phase 200-230V
•Table Width W1 (mm): 80
•Type: Sliders
•Table Length L1 (mm): 78
Days to Ship: | 22 Days or more |
---|
MISUMI
•Main Body Peripheral Component: Main Body
•Input Power Supply: AC Single Phase 200-230V
•Table Width W1 (mm): 80
•Type: Sliders
•Table Length L1 (mm): 154
Days to Ship: | 22 Days or more |
---|
Single Axis Robot - RSDG2 Rod Type with Support Guide
MISUMI
Maximum Load Capacity: 45kg (Horizontal) / 24kg (Vertical) Max. Push Force: 600N Stroke: 50~300mm Max. Velocity: 500mm/sec
Days to Ship: | 17 Days or more |
---|
Daisy-Chain Connection Cables for Single Axis Robots
MISUMI
Cable to connect multiple controllers. It can connect maximum 16 controllers.
Days to Ship: | 11 Days or more |
---|
AC Servo Motor Driver, Absolute Type LECSS-T Series
SMC
A pulse input type AC servo motor driver.
[Features]
· Supported motor capacities: 100 W, 200 W, 400 W.
· Compatible encoders: absolute type.
· Servo adjustment using auto gain tuning.
· With display setting functionality.
· STO (Safe Torque Off) safety function available.
· Bidirectional communication speed: 3 times.
· Improved noise resistance.
Days to Ship: | Quote |
---|
MISUMI
Max. Load Capacity: 12kg (Horizontal), 4kg (Vertical); Stroke: 50~800mm; Max. Velocity: 1000mm/sec
Days to Ship: | 17 Days or more |
---|
MISUMI
•Main Body Peripheral Component: Main Body
•Input Power Supply: AC Single Phase 200-230V
•Table Width W1 (mm): 80
•Type: Sliders
•Table Length L1 (mm): 78
Days to Ship: | 22 Days or more |
---|
Single Axis Robot - RS1C Clean Room Model
MISUMI
•Main Body Peripheral Component: Main Body
•Input Power Supply: DC24V
•Position Detection: Incremental
•Table Width W1 (mm): 41
•Type: Sliders
Days to Ship: | 17 Days or more |
---|
Single Axis Robot - RS2C Clean Room Model
MISUMI
•Main Body Peripheral Component: Main Body
•Input Power Supply: DC24V
•Position Detection: Incremental
•Table Width W1 (mm): 53
•Max. Thrust Force Range (n): 0~100
Days to Ship: | 17 Days or more |
---|
Single Axis Robot - RS3C Clean Room Model
MISUMI
•Main Body Peripheral Component: Main Body
•Input Power Supply: DC24V
•Position Detection: Incremental
•Table Width W1 (mm): 55
•Type: Sliders
Days to Ship: | 17 Days or more |
---|
Single Axis Robot - RSH1C Clean Room Model
MISUMI
•Main Body Peripheral Component: Main Body
•Input Power Supply: AC Single Phase 200-230V
•Table Width W1 (mm): 74
•Type: Sliders
•Table Length L1 (mm): 160
Days to Ship: | 22 Days or more |
---|
Single Axis Robot - RSH2C Clean Room Model
MISUMI
•Main Body Peripheral Component: Main Body
•Input Power Supply: AC Single Phase 200-230V
•Table Width W1 (mm): 74
•Type: Sliders
•Table Length L1 (mm): 160
Days to Ship: | 22 Days or more |
---|
Single Axis Robot - RSH3C Clean Room Model
MISUMI
•Main Body Peripheral Component: Main Body
•Input Power Supply: AC Single Phase 200-230V
•Table Width W1 (mm): 74
•Type: Sliders
•Table Length L1 (mm): 190
Days to Ship: | 22 Days or more |
---|
Single Axis Robot - RSD1/RSDG1 Series, Rod Type, Dedicated Feet and Flanges
MISUMI
Components dedicated for Single Axis Robots RSD1/RSDG1 Series (Rod Type)
Days to Ship: | 11 Days or more |
---|
Single Axis Robot RS/RSD1/2/3 Series Contoller
MISUMI
Controller dedicated for Single Axis Robot. Please use this for maintenance.
Days to Ship: | 11 Days or more |
---|
Single Axis Robot RSH1/2/3 Series Contoller
MISUMI
Controller dedicated for Single Axis Robot. Please use this for maintenance.
Days to Ship: | 22 Days or more |
---|
Single Axis Robot Handset Terminal - RS Series
MISUMI
Teaching Pendant dedicated for Single Axis Robot. * This is not available for Pulse Train Type Controllers.
Days to Ship: | 11 Days or more |
---|
Single Axis Robot I/O Cables - RS/RSH/RSF/RSB Series
MISUMI
I/O Cable specific for Single Axis Robots.
Days to Ship: | 11 Days or more |
---|
Single Axis Robot Support Software - RS Series
MISUMI
Support Software specific for Single Axis Robots. Please use this if you want to control the robot on PC.
Days to Ship: | 11 Days or more |
---|
Single Axis Robot Instruction Manual - RS Series
MISUMI
Instruction Manual for Single Axis Robots. The content of this manual has been revised drastically in April, 2014 and later.
Days to Ship: | 11 Days or more |
---|
Signal Integrated Power Cables for Single Axis Robot Controllers - Flex-Resistant, EXRS-C1/P Series
MISUMI
Power Cable specific for Single Axis Robots. Please use this for maintenance.
Days to Ship: | 11 Days or more |
---|
Power Cables for Single Axis Robot Controllers EXRS-C21/C22
MISUMI
Cable specific for Single Axis Robots. Please use this for maintenance.
Days to Ship: | 11 Days or more |
---|
Noise Filters for Single Axis Robots RS Series
MISUMI
Noise Filter for RSH/RSF/RSB Series
Days to Ship: | 11 Days or more |
---|
MISUMI
Pulse Train Type Controllers for RS, RSD, RSDG1/2/3 Series
Days to Ship: | 11 Days or more |
---|
Single Axis Robot - RS1 Motor Wrap
MISUMI
Maximum Load Capacity: 6kg (Horizontal) / 4kg (Vertical) Stroke: 50~400mm Max. Velocity: 600mm/sec
Days to Ship: | 17 Days or more |
---|
Single Axis Robot - RS2 Motor Wrap
MISUMI
Maximum Load Capacity: 10kg (Horizontal) / 2kg (Vertical) Stroke: 50~800mm Max. Velocity: 100mm/sec
Days to Ship: | 17 Days or more |
---|
Single Axis Robot - RS3 Motor Wrap
MISUMI
Maximum Load Capacity: 12kg (Horizontal) / 4kg (Vertical) Stroke: 50~800mm Max. Velocity: 100mm/sec
Days to Ship: | 17 Days or more |
---|
Single Axis Robot - RSD1 Rod Type
MISUMI
Maximum Load Capacity: 20kg (Horizontal) / 8kg (Vertical) Max. Push Force: 100N Stroke: 50~200mm Max. Velocity: 500mm/sec
Days to Ship: | 17 Days or more |
---|
Single Axis Robot - RSD2 Rod Type
MISUMI
Maximum Load Capacity: 45kg (Horizontal) / 25kg (Vertical) Max. Push Force: 600N Stroke: 50~300mm Max. Velocity: 500mm/sec
Days to Ship: | 17 Days or more |
---|
Single Axis Robot - RSD3 Rod Type
MISUMI
Maximum Load Capacity: 60kg (Horizontal) / 30kg (Vertical) Max. Push Force: 900N Stroke: 50~300mm Max. Velocity: 300mm/sec
Days to Ship: | 17 Days or more |
---|
Single Axis Robot - RSDG1 Rod Type with Support Guide
MISUMI
Maximum Load Capacity: 20kg (Horizontal) / 7.5kg (Vertical) Max. Push Force: 100N Stroke: 50~200mm Max. Velocity: 500mm/sec
Days to Ship: | 17 Days or more |
---|
MISUMI
Maximum Load Capacity: 60kg (Horizontal) / 20kg (Vertical) Stroke: 150~1050mm Max. Velocity: 1800mm/sec
Days to Ship: | 22 Days or more |
---|
MISUMI
Maximum Load Capacity: 80kg (Horizontal) / 20kg (Vertical) Stroke: 150~1050mm Max. Velocity: 1800mm/sec
Days to Ship: | 22 Days or more |
---|
Single Axis Robot - RSF4 Linear, Narrow
MISUMI
Maximum Load Capacity: 80kg (Horizontal) / 20kg (Vertical) Stroke: 150~1050mm Max. Velocity: 1800mm/sec
Days to Ship: | 22 Days or more |
---|
Single Axis Robot - RSB1 Belt Type
MISUMI
Maximum Load Capacity: 10kg (Horizontal) Stroke: 150~2500mm Max. Velocity: 1875mm/sec
Days to Ship: | 22 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Main Body, Peripheral Components |
Type |
Stroke(mm) |
Max. Transportable Mass Range (Horizontal)(kg) |
Max. Transportable Mass (Horizontal)(kg) |
Max. Transportable Mass Range (Vertical)(kg) |
Max. Transportable Mass (Vertical)(kg) |
Drive Method |
Guide |
Lead(mm) |
Input Power Supply |
Position Detection |
I/O Module |
Table Width W1(mm) |
Brake |
Max. Thrust Force Range(N) |
Max. Thrust Force(N) |
Noise Filters |
Table Length L1(mm) |
Operating Environment |
Positioning Repeatability(µm) |
Maximum Velocity(mm/sec) |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||
Brand | SMC | MISUMI | SMC | SMC | MISUMI | MISUMI | MISUMI | SMC | Oriental Motor | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | SMC | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Power Connector for Single Axis Robot Controllers EXRS-C1/C21/C22/P1 | Electric Actuator, Slider Type, Ball Screw Drive, Motorless Type LEFS Series | Single Axis Robot - RSD1/RSDG1 Series, Rod Type, Dedicated Feet and Flanges | Signal Integrated Power Cables for Single Axis Robot Controllers - Flex-Resistant, EXRS-C1/P Series | |||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||
Days to Ship | Quote | 11 Days or more | Quote | Quote | 17 Days or more | 17 Days or more | 11 Days or more | Quote | 21 Days or more | 17 Days or more | 22 Days or more | 22 Days or more | 17 Days or more | 11 Days or more | Quote | 17 Days or more | 22 Days or more | 17 Days or more | 17 Days or more | 17 Days or more | 22 Days or more | 22 Days or more | 22 Days or more | 11 Days or more | 11 Days or more | 22 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 17 Days or more | 17 Days or more | 17 Days or more | 17 Days or more | 17 Days or more | 17 Days or more | 17 Days or more | 22 Days or more | 22 Days or more | 22 Days or more | 22 Days or more |
Main Body, Peripheral Components | Peripheral Components | Peripheral Components | Main Body | Main Body | Main Body | Main Body | Peripheral Components | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Peripheral Components | Peripheral Components | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Peripheral Components | Peripheral Components | Peripheral Components | Peripheral Components | Peripheral Components | Peripheral Components | Peripheral Components | Peripheral Components | Peripheral Components | Peripheral Components | Peripheral Components | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body |
Type | - | - | Sliders | Sliders | Sliders | Rods | - | Sliders | Rods | Sliders | Sliders | Sliders | Rods | - | - | Sliders | Sliders | Sliders | Sliders | Sliders | Sliders | Sliders | Sliders | - | - | - | - | - | - | - | - | - | - | - | Sliders | Sliders | Sliders | Rods | Rods | Rods | Rods | Sliders | Sliders | Sliders | Sliders |
Stroke(mm) | - | - | 30 ~ 75 | 1,000 ~ 900 | 50 ~ 800 | 50 ~ 300 | - | 1,000 ~ 900 | 40 | 50 ~ 400 | 150 ~ 1050 | 150 ~ 1050 | 50 ~ 300 | - | - | 50 ~ 800 | 150 ~ 800 | 50 ~ 400 | 50 ~ 800 | 50 ~ 800 | 150 ~ 800 | 150 ~ 1050 | 150 ~ 1050 | - | - | - | - | - | - | - | - | - | - | - | 50 ~ 400 | 50 ~ 800 | 50 ~ 800 | 50 ~ 200 | 50 ~ 300 | 50 ~ 300 | 50 ~ 200 | 150 ~ 1050 | 150 ~ 1050 | 150 ~ 1050 | 150 ~ 2550 |
Max. Transportable Mass Range (Horizontal)(kg) | - | - | 0 to 2.0 / 2.1 to 5.0 | 0 to 2.0 / 5.1 to 10.0 / 10.1 to 20.0 | 2.1 to 5.0 / 5.1 to 10.0 | 20.1 to 50.0 / 50.1 to 100.0 | - | 5.1 to 10.0 / 10.1 to 20.0 / 20.1 to 50.0 / 50.1 to 100.0 | 2.1 to 5.0 / 5.1 to 10.0 / 20.1 to 50.0 | 0 to 2.0 / 2.1 to 5.0 / 5.1 to 10.0 | 5.1 to 10.0 / 10.1 to 20.0 / 20.1 to 50.0 | 20.1 to 50.0 / 50.1 to 100.0 | 20.1 to 50.0 | - | - | 5.1 to 10.0 / 10.1 to 20.0 | 10.1 to 20.0 / 20.1 to 50.0 | 0 to 2.0 / 2.1 to 5.0 / 5.1 to 10.0 | 2.1 to 5.0 / 5.1 to 10.0 | 5.1 to 10.0 / 10.1 to 20.0 | 10.1 to 20.0 / 20.1 to 50.0 | 10.1 to 20.0 / 20.1 to 50.0 | 20.1 to 50.0 / 50.1 to 100.0 | - | - | - | - | - | - | - | - | - | - | - | 0 to 2.0 / 2.1 to 5.0 / 5.1 to 10.0 | 2.1 to 5.0 / 5.1 to 10.0 | 5.1 to 10.0 / 10.1 to 20.0 | 5.1 to 10.0 / 10.1 to 20.0 | 20.1 to 50.0 | 20.1 to 50.0 / 50.1 to 100.0 | 5.1 to 10.0 / 10.1 to 20.0 | 10.1 to 20.0 / 20.1 to 50.0 / 50.1 to 100.0 | 10.1 to 20.0 / 20.1 to 50.0 / 50.1 to 100.0 | 10.1 to 20.0 / 20.1 to 50.0 / 50.1 to 100.0 | 5.1 to 10.0 |
Max. Transportable Mass (Horizontal)(kg) | - | - | 1 ~ 5 | 1 ~ 19 | 4 ~ 10 | 50 ~ 60 | - | 20 ~ 60 | 5 | 2 ~ 6 | 7 ~ 50 | 30 ~ 80 | 25 ~ 45 | - | - | 6 ~ 12 | 12 ~ 40 | 2 ~ 6 | 4 ~ 10 | 6 ~ 12 | 12 ~ 40 | 20 ~ 50 | 30 ~ 80 | - | - | - | - | - | - | - | - | - | - | - | 2 ~ 6 | 4 ~ 10 | 6 ~ 12 | 10 ~ 20 | 25 ~ 45 | 50 ~ 60 | 10 ~ 20 | 15 ~ 60 | 15 ~ 80 | 15 ~ 80 | 10 |
Max. Transportable Mass Range (Vertical)(kg) | - | - | 0 to 2.0 / 2.1 to 5.0 | - | 0 to 2.0 | 5.1 to 10.0 / 10.1 to 20.0 / 20.1 to 50.0 | - | 2.1 to 5.0 / 5.1 to 10.0 / 10.1 to 20.0 / 20.1 to 50.0 | 2.1 to 5.0 / 5.1 to 10.0 / 10.1 to 20.0 | 0 to 2.0 / 2.1 to 5.0 | 2.1 to 5.0 / 5.1 to 10.0 / 10.1 to 20.0 | - | 2.1 to 5.0 / 10.1 to 20.0 / 20.1 to 50.0 | - | - | 0 to 2.0 / 2.1 to 5.0 | 2.1 to 5.0 / 5.1 to 10.0 | 0 to 2.0 / 2.1 to 5.0 | 0 to 2.0 | 0 to 2.0 / 2.1 to 5.0 | 2.1 to 5.0 / 5.1 to 10.0 | 2.1 to 5.0 / 5.1 to 10.0 / 10.1 to 20.0 | - | - | - | - | - | - | - | - | - | - | - | - | 0 to 2.0 / 2.1 to 5.0 | 0 to 2.0 | 0 to 2.0 / 2.1 to 5.0 | 2.1 to 5.0 / 5.1 to 10.0 | 2.1 to 5.0 / 10.1 to 20.0 / 20.1 to 50.0 | 5.1 to 10.0 / 10.1 to 20.0 / 20.1 to 50.0 | 2.1 to 5.0 / 5.1 to 10.0 | 2.1 to 5.0 / 5.1 to 10.0 / 10.1 to 20.0 | 2.1 to 5.0 / 5.1 to 10.0 / 10.1 to 20.0 | 2.1 to 5.0 / 5.1 to 10.0 / 10.1 to 20.0 | - |
Max. Transportable Mass (Vertical)(kg) | - | - | 0.25 ~ 5 | - | 1 ~ 2 | 8.5 ~ 28.5 | - | 5 ~ 30 | - | 1 ~ 4 | 4 ~ 16 | - | 4 ~ 24 | - | - | 2 ~ 4 | 4 ~ 8 | 1 ~ 4 | 1 ~ 2 | 2 ~ 4 | 4 ~ 8 | 4 ~ 16 | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 4 | 1 ~ 2 | 2 ~ 4 | 4 ~ 8 | 5 ~ 25 | 10 ~ 30 | 3.5 ~ 7.5 | 4 ~ 20 | 4 ~ 20 | 4 ~ 20 | - |
Drive Method | - | - | Slide Screws | Belts | Rolled Ball Screws | Rolled Ball Screws | - | - | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | - | - | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | - | - | - | - | - | - | - | - | - | - | - | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Rolled Ball Screws | Belts |
Guide | - | - | Included | Included | - | Included | - | Included | Not Provided / Included | - | - | - | Included | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Not Provided | Not Provided | Not Provided | Included | Included | Included | Included | Included |
Lead(mm) | - | - | 4 ~ 16 | 48 | 6 ~ 20 | 2 ~ 12 | - | 6 ~ 30 | 2 ~ 8 | 2 ~ 12 | 5 ~ 30 | 5 ~ 20 | 2 ~ 12 | - | - | 6 ~ 20 | 6 ~ 20 | 2 ~ 12 | 6 ~ 20 | 6 ~ 20 | 6 ~ 20 | 5 ~ 20 | 5 ~ 20 | - | - | - | - | - | - | - | - | - | - | - | 2 ~ 12 | 6 ~ 20 | 6 ~ 20 | 6 ~ 12 | 2 ~ 12 | 2 ~ 12 | 6 ~ 12 | 5 ~ 30 | 5 ~ 30 | 5 ~ 30 | 25 Equivalent |
Input Power Supply | AC Single Phase 100-115V ~ AC Single Phase 200-230V | - | DC24V | DC24V | DC24V | DC24V | - | - | DC24V/DC48V | DC24V | AC Single Phase 200-230V | AC Single Phase 200-230V | DC24V | - | AC Single-phase 200 ~ 240V | DC24V | AC Single Phase 200-230V | DC24V | DC24V | DC24V | AC Single Phase 200-230V | AC Single Phase 200-230V | AC Single Phase 200-230V | - | DC24V | AC Single Phase 200-230V | - | - | - | - | - | - | - | DC24V | DC24V | DC24V | DC24V | DC24V | DC24V | DC24V | DC24V | AC Single Phase 200-230V | AC Single Phase 200-230V | AC Single Phase 200-230V | AC Single Phase 200-230V |
Position Detection | Incremental / Absolute | - | Incremental | Incremental | Incremental | Incremental | - | Incremental | Absolute | Incremental | Incremental | Incremental | Incremental | - | Absolute | Incremental | Incremental | Incremental | Incremental | Incremental | Incremental | Incremental | Incremental | - | Incremental | Incremental | - | - | - | - | - | - | - | Incremental | Incremental | Incremental | Incremental | Incremental | Incremental | Incremental | Incremental | Incremental | Incremental | Incremental | Incremental |
I/O Module | - | - | NPN / PNP / Not Provided | NPN / PNP / Not Provided | NPN / PNP / CC-Link / DeviceNet | - | - | - | Not Provided | NPN / PNP / CC-Link / DeviceNet | NPN / PNP / CC-Link / DeviceNet | NPN / PNP / CC-Link / DeviceNet | - | - | - | NPN / PNP / CC-Link / DeviceNet | NPN / PNP / CC-Link / DeviceNet | - | - | - | NPN / PNP / CC-Link / DeviceNet | NPN / PNP / CC-Link / DeviceNet | NPN / PNP / CC-Link / DeviceNet | - | NPN / PNP / CC-Link / DeviceNet | NPN / PNP / CC-Link / DeviceNet | - | - | - | - | - | - | - | - | - | NPN / PNP / CC-Link / DeviceNet | NPN / PNP / CC-Link / DeviceNet | PNP / CC-Link / DeviceNet | - | - | - | - | - | - | - |
Table Width W1(mm) | - | - | 32.2 ~ 60 | 39.4 ~ 60 | 50 | - | - | 50 ~ 74 | 42 | 41 | 80 | 80 | - | - | - | 52 | 80 | 41 | 53 | 55 | 74 | 74 | 74 | - | - | - | - | - | - | - | - | - | - | - | 41 | 50 | 52 | - | - | - | - | 110 | 135 | 94 | 100 |
Brake | - | - | Not Provided | Not Provided | Not Provided / Included | Not Provided / Included | - | Not Provided | Not Provided / Included | Not Provided / Included | Not Provided / Included | Not Provided | Not Provided / Included | - | - | Not Provided / Included | Not Provided / Included | Not Provided / Included | Not Provided / Included | Not Provided / Included | Not Provided / Included | Not Provided / Included | Not Provided | - | - | - | - | - | - | - | - | - | - | - | Not Provided / Included | Not Provided / Included | Not Provided / Included | Not Provided / Included | Not Provided / Included | Not Provided / Included | Not Provided / Included | Not Provided / Included | Not Provided / Included | Not Provided / Included | Not Provided |
Max. Thrust Force Range(N) | - | - | 0 to 100 / 101 to 200 | - | 0 to 100 | 201 to 300 / 501 to 1000 | - | - | 0 to 100 / 101 to 200 | 0 to 100 / 101 to 200 | 0 to 100 / 101 to 200 / 301 to 500 | 0 to 100 / 101 to 200 / 301 to 500 | 101 to 200 / 201 to 300 / 501 to 1000 | - | - | 0 to 100 / 101 to 200 | 0 to 100 / 101 to 200 / 201 to 300 | 0 to 100 / 101 to 200 | 0 to 100 | 0 to 100 / 101 to 200 | 0 to 100 / 101 to 200 / 201 to 300 | 0 to 100 / 101 to 200 / 301 to 500 | 0 to 100 / 101 to 200 / 301 to 500 | - | - | - | - | - | - | - | - | - | - | - | 0 to 100 / 101 to 200 | 0 to 100 | 0 to 100 / 101 to 200 | 0 to 100 | 101 to 200 / 201 to 300 / 501 to 1000 | 201 to 300 / 501 to 1000 | 0 to 100 | 301 to 500 | 301 to 500 | 301 to 500 | - |
Max. Thrust Force(N) | - | - | 7.5 ~ 180 | - | 27 ~ 90 | 250 ~ 900 | - | - | 50 ~ 200 | 45 ~ 150 | 56 ~ 339 | 84 ~ 339 | 150 ~ 600 | - | - | 36 ~ 120 | 84 ~ 283 | 45 ~ 150 | 27 ~ 90 | 36 ~ 120 | 84 ~ 283 | 84 ~ 339 | 84 ~ 339 | - | - | - | - | - | - | - | - | - | - | - | 45 ~ 150 | 27 ~ 90 | 36 ~ 120 | 75 ~ 100 | 150 ~ 600 | 250 ~ 900 | 75 ~ 100 | 339 | 339 | 339 | - |
Noise Filters | - | - | Not Provided | Not Provided | - | - | - | Not Provided | Not Provided | - | Not Provided / Included | Not Provided / Included | - | - | - | - | Not Provided / Included | - | - | - | Not Provided / Included | Not Provided / Included | Not Provided / Included | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Table Length L1(mm) | - | - | 88.7 ~ 316.5 | 72 ~ 122 | 70 | - | - | 102 ~ 170 | 121.5 | 58 | 78 | 154 | - | - | - | 90 | 78 | 68 | 70 | 90 | 160 | 160 | 190 | - | - | - | - | - | - | - | - | - | - | - | 58 | 70 | 90 | - | - | - | - | 86 | 90 | 90 | 90 |
Operating Environment | - | - | Standard / Dust Resistant | Standard | Standard | Standard | - | Standard | Standard | Standard | Standard | Standard | Standard | - | - | Standard | Standard | Dust Resistant | Dust Resistant | Dust Resistant | Dust Resistant | Dust Resistant | Dust Resistant | - | - | - | - | - | - | - | - | - | - | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Positioning Repeatability(µm) | - | - | ±50 | ±80 | ±20 | ±20 | - | ±10 ~ ±20 | ±10 (tip part), ±20 (Top) | ±20 | ±10 | ±10 | ±20 | - | - | ±20 | ±20 | ±20 | ±20 | ±20 | ±20 | ±10 | ±10 | - | - | - | - | - | - | - | - | - | - | - | ±20 | ±20 | ±20 | ±20 | ±20 | ±20 | ±20 | ±10 | ±10 | ±10 | ±40 |
Maximum Velocity(mm/sec) | - | - | 200 ~ 400 | 3,000 | 300 ~ 1000 | 50 ~ 300 | - | 1,000 ~ 940 | 50 ~ 200 | 100 ~ 600 | 300 ~ 1800 | 300 ~ 1200 | 80 ~ 500 | - | - | 300 ~ 1000 | 360 ~ 1200 | 100 ~ 600 | 300 ~ 1000 | 300 ~ 1000 | 360 ~ 1000 | 300 ~ 1000 | 300 ~ 1000 | - | - | - | - | - | - | - | - | - | - | - | 100 ~ 600 | 300 ~ 1000 | 300 ~ 1000 | 250 ~ 500 | 80 ~ 500 | 50 ~ 300 | 250 ~ 500 | 1800 | 1800 | 1800 | 1875 |
Loading...
The calculation method varies with the vendor. For more details, see the technical data of each vendor.
The calculation method varies with the vendor. For more details, see the technical data of each vendor.
The calculation method varies with the vendor. For more details, see the technical data of each vendor.
The calculation method varies with the vendor. For more details, see the technical data of each vendor.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy