(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chipping Tools (Electric)

A chipping tool is a tool for peeling off paint films, tiles etc., and for carving wood. The electric peeling machine is an electric tool that uses ultra-high-speed longitudinal vibration. It does not damage the substrate due to high-speed minute vibration, does not scatter dust, and peels and removes coatings, tiles, rust, adhesives, etc. By using a dedicated spare blade, it can be used widely from the outer wall of the building to the corner of the stairs, but it is necessary to check whether the base material is iron or concrete. The electric wood carving machine is a tool that can engrave by pressing the cutting edge that moves with super vibrations, and unlike the rotary type, there is no scattering. It can be engraved on materials such as metal, glass, wood, plastic, etc., and is widely used. There are two types of electric engraving machines: a built-in motor that is easy to carry, and a separate motor that is light and easy to grip. Care must be taken when using engraved blades with poor sharpness, as this may overload the equipment and cause failure.
Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  1. 1
Brand
Product Series
Days to Ship
Power Supply
Rated Current(A)
Power consumption(W)

    Electric Woodcarver Handcraft

    Brand

    TOKYOAUTO

    Product Series

    Electric Woodcarver Handcraft

    Days to Ship 8 Days or more
    Power SupplyAC100V
    Rated Current(A)0.8
    Power consumption(W)80

    Loading...

    1. 1

    Related Categories to Chipping Tools (Electric)