(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Woodcarver Handcraft

Electric Woodcarver Handcraft

Click this image to zoom it.

Move the mouse over the image to zoom

  • HCT-30S
  • HCT-30A
  • Volume Discount

[Features]
· Hand-held type for precision carving due to ultra high oscillations (12,000 times/per minute at 1 mm vibrations). (HCT-30A)
· A vibration and rotation dual-use type in which a rotation function (12,000 times/min) has been added to HCT-30A. (HCT-30S)
[Applications]
· For carving hardwood, soft plastics, marble, ALC, zelkova, ebony, etc.
· For cutting and drilling of various materials by attaching a carbide bar, grindstone with shaft or the like to the rotary head.

Part Number

Configured Part Number is shown.

Part Number
HCT-30A
HCT-30S
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Function Trusco Code Mass
(g/Set)
1 Piece(s)Available

9 Days or more

228Only vibration209-8326800
1 Piece(s)Available

8 Days or more

235For both vibration and rotation209-8334900

Loading...

  1. 1

Basic Information

Power Supply AC100V Rated Current(A) 0.8 Power consumption(W) 80
Outer Diameter(mm) 44 Features It is a handy type with super vibration (12,000 times / minute, amplitude 1 mm), which can carve sharply. (HCT-30A) This is a vibration and rotation type - rotation function (12,000 times / min) has been added to HCT-30A. (HCT-30S) Cord Length 2m
Set Content (1) Reciprocation head (2) A set of 5 types of curving blades (1 set) (Flat, Round x 2, Triangle, and Round Rake) (3) 12 mm wrench (4) Hanger (5) Rotary head (6) A set of 8 types of rotary tools (1 set) (7) Multi holder *(5), (6), and (7) are included in HCT-30S only.

Additional Products in this Category

Tech Support