(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
NIIGATASEIKI
•Angle measurement accuracy (°): ±0.5
•Mass (g): 73.5
•Application: Measurement of the angles of the coupling joint groove and the welding joint
•Material: Stainless Steel (SUS410)
•Specification: Bevel Angle: Angle of scissor 25 to 65° (Minimum reading value: 0.5°) / Tilting after Angle Stud Welding of Joint Part: 70 to 110°
Days to Ship: | 8 Days or more |
---|
SINWASOKUTEI
It comes with a portable case. For measurement in all types of weld inspection such as fillet size (leg length) and overlay dimension (reinforcement dimension).
Days to Ship: | 9 Days or more |
---|
NIIGATASEIKI
•Angle measuring device difference (other than bevel angle measurement and others) (°): ±0.7
•Gap Measurement Instrument Variance (mm): ±0.4
•Material: Stainless Steel (SUS410)
•Feature 1: To speed up welding work and rationalize quality control.
•Feature 2: Rugged and Light for Easy Convenient Carrying (with Vinyl Case)
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Measurement Range (mm): 11
•Minimum Reading (mm): 0.1
•Size measurement accuracy (mm): ±0.2
•Bevel Angle / Groove Angle Measurement (°): 60°、70°、80°、90°
•Mass (g): 80
Days to Ship: | 13 Days or more |
---|
Gasket Groove Width/Height Measurement Limit Gauge
NIIGATASEIKI
•Application: A limiting gauge used in attachment with a ring joint gasket for judging pass/fail of the flange groove width.
•Material: Stainless Steel (SUS420J2)
•Specification: GO/NOT standards are in accordance with JPI-7S-23.
•Gasket Width Tolerance (mm): ±0.20
•Gasket Height Tolerance (mm): ±0.5
Days to Ship: | 9 Days or more |
---|
Trusco Nakayama
[Features]
· As it is made of stainless steel, it is rust resistant and robust.
· Small and includes a hanging case convenient for carrying.
· Undercut measurement is possible.
· Has a bulge measurement function after pressure welding.
· Compatible with new standards released by the Japanese Ministry of Land, Infrastructure, Transport and Tourism, the protruding welding discrepancies are measured with a bead straddling width of 53 mm.
[Applications]
· For measurement during welding of all kinds such as general welding, construction, shipbuilding, bridge beams, etc.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· As it is made of stainless steel, it is rust resistant and robust.
· Small and includes a hanging case convenient for carrying.
· Undercut measurement is possible.
· The rotor scales are on the same plane and easy to read.
[Applications]
· For measurement during welding of all kinds such as general welding, construction, shipbuilding, bridge beams, etc.
Days to Ship: | 8 Days or more |
---|
Welding Gauge (for Measuring Precise Undercuts)
Trusco Nakayama
[Features]
· Undercut dedicated gauge, high precision type.
· As it is made of stainless steel, it is rust resistant and robust.
· Small and includes a hanging case convenient for carrying.
[Applications]
· For measurement during welding of all kinds such as general welding, construction, shipbuilding, bridge beams, etc.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· As it is made of stainless steel, it is rust resistant and robust.
· Small and includes a hanging case convenient for carrying.
[Applications]
· For measurement during welding of all kinds such as general welding, construction, shipbuilding, bridge beams, etc.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· TWG-1 high precision model.
· As it is made of stainless steel, it is rust resistant and robust.
· Small and includes a hanging case convenient for carrying.
[Applications]
· For measurement during welding of all kinds such as general welding, construction, shipbuilding, bridge beams, etc.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Measurement gauge for height of excess weld metal, throat depth of fillet, and included angle.
· Lightweight, compact type.
[Applications]
· For measurement during welding of all kinds such as general welding, construction, shipbuilding, bridge beams, etc.
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Angle measurement accuracy (°): ±0.5
•Mass (g): 100
•Application: Pressure Contact Area, Folding Angle of Butt-Welded Fittings, Flange, Bending Angle of Sheet Metal, Measurement of Welding Joint Area Angle, Measurement of Sheet Material Sandwiching Angle
•Material: Stainless Steel (SUS410)
•Specification: Bevel Angle: Angle of scissor 30 to 130° (Minimum reading value: 1°) / Bending Angle of Butt Joint and Pressure Contact Portion: 0 to 90° / Tilting after Angle Stud Welding of Joint Part: 0 to 180°
Days to Ship: | 12 Days or more |
---|
NIIGATASEIKI
•Thickness (mm): 1.5
•Piece (piece): 4
•Application: For groove (inner) angle measurement of T joints and butt-weld joints, fillet leg length (height) measurement and throat depth measurement.
•Material: SUS304
•Finishing: Barrel semi-gloss finish
Days to Ship: | 13 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
NIIGATASEIKI
•Measurement Range (mm): 0–4
•Minimum Reading (mm): 0.01
•Size measurement accuracy (mm): ±0.04
•Mass (g): 280
•Application: Dedicated for undercut measurement
Days to Ship: | 13 Days or more |
---|
NIIGATASEIKI
•Minimum Reading (mm): 0.2
•Mass (g): 100
•Application: Dedicated for undercut measurement
•Material: Stainless Steel (SUS410)
•Feature 1: The depth and length of the undercut can be measured simply, quickly, and accurately.
Days to Ship: | 9 Days or more |
---|
NIIGATASEIKI
•Undercut depth measurement (mm): 0–25
•Fillet leg length measurement and bead height control (mm): 0–25
•Fillet neck thickness measurements (mm): 0~15
•Gap Measurement (mm): 2~5
•Measurement Of Plate Thickness: Rule
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Bevel Angle / Groove Angle Measurement (°): 0–70
•Discrepancy Unevenness Measurement (mm): Eye Bolt Stride Width: 53/Comparable Level Variance Measurement: 0-25
•Mass (g): 190
•Undercut depth measurement (mm): 0–25
•Fillet leg length measurement and bead height control (mm): 0–25
Days to Ship: | 8 Days or more |
---|
BLUEBIRD
For complete product overview and details on Welding Gauge BDWG see the sections below:
Days to Ship: | 7 Days or more |
---|
Gasket Groove Width Measurement Limit Gauge
NIIGATASEIKI
•Application: A limiting gauge used in attachment with a ring joint gasket for judging pass/fail of the flange groove width.
•Specification: · The standard for GO/NOT is in accordance with JPI-7S-23.
•Flange Groove Width Tolerance (mm): ±0.20
•Flange Groove Depth Tolerance (mm): 0 to +0.41
•Allowable difference of angle (°): ±0.5
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Measurement range(mm) |
Thickness(mm) |
Pieces(piece) |
Minimum Reading(mm) |
Size measurement accuracy(mm) |
Brand | NIIGATASEIKI | SINWASOKUTEI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | NIIGATASEIKI | BLUEBIRD | NIIGATASEIKI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Route Interval Limit Gauge WRL310/1118【10 Pieces Per Package】 | |||||||||||||||||||
Days to Ship | 8 Days or more | 9 Days or more | 8 Days or more | 13 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 13 Days or more | 9 Days or more | 13 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 9 Days or more |
Measurement range(mm) | - | - | - | 11 | - | - | - | - | - | - | - | - | - | - | 0–4 | - | - | - | - | - |
Thickness(mm) | - | - | - | - | - | - | - | - | - | - | - | - | 1.5 | 2 | - | - | - | - | - | - |
Pieces(piece) | - | 1 | - | - | - | - | - | - | - | - | - | - | 4 | - | - | - | - | - | - | - |
Minimum Reading(mm) | - | - | - | 0.1 | - | - | - | 0.2 | - | - | 0.01 | - | - | - | 0.01 | 0.2 | - | - | - | - |
Size measurement accuracy(mm) | - | - | - | ±0.2 | - | ±0.6 | ±0.6 | - | ±0.4 | ±0.2 | - | - | - | ±0.1 | ±0.04 | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy