(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Bevel Angle / Groove Angle Measurement (°): 0–70
•Discrepancy Unevenness Measurement (mm): Eye Bolt Stride Width: 53/Comparable Level Variance Measurement: 0-25
•Mass (g): 190
•Undercut depth measurement (mm): 0–25
•Fillet leg length measurement and bead height control (mm): 0–25
Bevel Angle / Groove Angle Measurement(°) | 0–70 | Discrepancy Unevenness Measurement(mm) | Eye Bolt Stride Width: 53/Comparable Level Variance Measurement: 0-25 | Mass(g) | 190 |
---|---|---|---|---|---|
Material | Stainless Steel (SUS420J2) | Features 1 | Added measurement functions such as measuring plate thickness, weld bead width, round object diameter, and swelling of reinforcing steel forge welding. | Features 2 | Compatible with new standards released by the Ministry of Land, Infrastructure, Transport and Tourism, the protruding welding discrepancies are measured with a bead straddling width of 53 mm, and the thick object welding range was broadened. |
Features 3 | Bevel angle / groove angle measurement possible over 0-70° range | Features 4 | The undercut measurement feature allows a more accurate measurement than conventional products, by polishing the tip of the probe to increase the sharpness. | Undercut depth measurement(mm) | 0–25 |
Fillet leg length measurement and bead height control(mm) | 0–25 | Fillet neck thickness measurements(mm) | 0~15 | Gap Measurement(mm) | 2~5 |
Measurement of plate thickness | Rule | Measurement of outer diameter of the round object and measurement of pressure welding bulge. | The outer diameter of the round object is till φ50 mm | Bead Width Measurement(mm) | 0~53 |
Application | Measurement of weld overlay, fillet size and angle, etc. Measurement of pressure welding bulging. | Compatible rebar diameter(mm) | φ19~35 |
Please check the type/dimensions/specifications of the part WGU-9M in the Welding Gauge WGU-9M series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy