(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· As it is made of stainless steel, it is rust resistant and robust.
· Small and includes a hanging case convenient for carrying.
[Applications]
· For measurement during welding of all kinds such as general welding, construction, shipbuilding, bridge beams, etc.
Part Number
Configured Part Number is shown.
TWG-1
Size measurement accuracy(mm) | ±0.4 | Angle Measuring Instrument Difference(°) | ±0.7 |
---|---|---|---|
Trusco Code | 229-7329 | Mass(g) | 100 |
Material | Stainless Steel (SUS410) | Application | For measurements in welding in general welding, construction, shipbuilding, bridge, etc. |
Features | Made of stainless steel and features rust resistance and durability. Small and includes a hanging case convenient for carrying. | - | - |
Size measurement accuracy(mm) | ±0.4 | Angle Measuring Instrument Difference(°) | ±0.7 | Trusco Code | 229-7329 |
---|---|---|---|---|---|
Mass(g) | 100 | Material | Stainless Steel (SUS410) | Application | For measurements in welding in general welding, construction, shipbuilding, bridge, etc. |
Features | Made of stainless steel and features rust resistance and durability. Small and includes a hanging case convenient for carrying. |
Please check the type/dimensions/specifications of the part TWG-1 in the Welding Gauge series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy