(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Drill Bit Sets - Straight Shank, Various Sets【13-100 Pieces Per Package】
ISHIHASHI
•Tool Material Type: High-Speed Steel
•Link Model: Straight Link
•Coating Type: Non-Coated
•Sale Operation: Set
•Standard: JIS B4301
Days to Ship: | 8 Days or more |
---|
Drill Bit Sets - Straight Shank, High-Grade Steel, Various Sets【9-100 Pieces Per Package】
ISHIHASHI
•Tool Material Type: High-Speed Steel
•Link Model: Straight Link
•Coating Type: Non-Coated
•Sale Operation: Set
•Standard: JIS B4301
Days to Ship: | 8 Days or more |
---|
SDSET25 Ironworking Drill, Set of 25
Nachi-Fujikoshi
A general-purpose drill used in the widest ranges of applications.
[Features]
· Corresponds to the JIS standard.
· A set of 25 pieces with diameters ranging from 1.0 to 13.0 mm and pitch of 0.5 mm.
[Applications]
· It can be used for many purposes.
Days to Ship: | Same day |
---|
Show Stock Products
Drill Bit Sets - 50 Piece Ironworking Set, SET50
Nachi-Fujikoshi
A general-purpose drill used in the widest ranges of applications.
Days to Ship: | 8 Days or more |
---|
Drill Bit Sets - 19 Piece Stainless Steel Set, COSET19【19 Pieces Per Package】
Nachi-Fujikoshi
General purpose cobalt drill.
[Features]
· Consistent drill bite due to the X-type thinning.
· Sharpness is increased by reinforcing the drill torsion angle.
· A set of 19 pieces with diameters ranging from 1.0 to 10.0 mm and pitch of 0.5 mm.
[Applications]
· Can be used for a wide range of materials, from steel to stainless steel.
Days to Ship: | 8 Days or more |
---|
Drill Bit Sets - 10 Piece G Coated Set, GSDSET10【10 Pieces Per Package】
Nachi-Fujikoshi
General purpose coated drill.
[Features]
· The surface is coated with a hard TiN film to achieve a long service life.
· A set of 10 pieces with diameters ranging from 2.0 to 6.0 mm.
[Applications]
· Can be used for a wide range of materials, from steel to stainless steel and aluminum.
Days to Ship: | 8 Days or more |
---|
SDXJP Ironworking Drill (with Thinning)
Nachi-Fujikoshi
A blister packaged general-purpose drill which is used in the widest range of applications.
[Features]
· A standard drill that corresponds to the JIS standard.
· A small packaged item in one-piece units (contains 2 pieces for diameters less than φ4.0 (4.0 mm)).
[Applications]
· Comes with thinning and has good bite.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Hole Diameter (Drilling Diameter) D(mm) |
Groove Length (ℓ)(mm) |
Work Material |
Tool Material Type |
Link Model |
Coating Presence |
Coating Type |
Oil-Hole Presence |
Brand | ISHIHASHI | ISHIHASHI | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi |
---|---|---|---|---|---|---|---|
Product Series | Drill Bit Sets - Straight Shank, Various Sets【13-100 Pieces Per Package】 | Drill Bit Sets - Straight Shank, High-Grade Steel, Various Sets【9-100 Pieces Per Package】 | Drill Bit Sets - 19 Piece Stainless Steel Set, COSET19【19 Pieces Per Package】 | Drill Bit Sets - 10 Piece G Coated Set, GSDSET10【10 Pieces Per Package】 | |||
Days to Ship | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Hole Diameter (Drilling Diameter) D(mm) | - | - | 1 ~ 13 | 1.1 ~ 6 | 1 ~ 10 | 2 ~ 6 | 10.2 |
Groove Length (ℓ)(mm) | - | - | - | - | - | - | 98 |
Work Material | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] | Stainless Steel[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] |
Tool Material Type | High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | High-Speed Steel |
Link Model | Straight Link | Straight Link | - | - | - | - | - |
Coating Presence | None | None | - | - | - | Included | - |
Coating Type | Non-Coated | Non-Coated | - | - | - | TiN | - |
Oil-Hole Presence | None | None | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy