(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drill Bit Sets - 10 Piece G Coated Set, GSDSET10【10 Pieces Per Package】

Drill Bit Sets - 10 Piece G Coated Set, GSDSET10
  • Volume Discount

General purpose coated drill.
[Features]
· The surface is coated with a hard TiN film to achieve a long service life.
· A set of 10 pieces with diameters ranging from 2.0 to 6.0 mm.
[Applications]
· Can be used for a wide range of materials, from steel to stainless steel and aluminum.

PDF

Part Number

Configured Part Number is shown.

GSDSET10

Part Number
GSDSET10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Diameter Dc(mm) 2 / 2.5 / 3 / 3.2 / 3.5 / 4 / 4.5 / 4.8 / 5 / 6 Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type High-speed steel
Coating Presence Available Coating Type TiN tip angle(Degree) 118°

Please check the type/dimensions/specifications of the part GSDSET10 in the Drill Bit Sets - 10 Piece G Coated Set, GSDSET10 series.

Additional Products in this Category

Tech Support