(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
2-Flute, General-Purpose, Long Type EDL
OSG
Non-coated, 30° torsion.
For complete product overview and details on 2-Flute, General-Purpose, Long Type EDL see the sections below:
Days to Ship: | 8 Days or more |
---|
High-Speed Steel Square End Mill, 4-Flute, Long/Non-Coated Model
MISUMI
40° helix that's stronger than the 2-blade type is ideal for side milling
Days to Ship: | 8 Days or more |
---|
CPM End Mill (2-Flute Straight Blade for Forming Work, Medium Type) CPM-STDN
OSG
Straight blade end mill for forming.
Days to Ship: | 8 Days or more |
---|
V Coating XPM End Mill (for 2-Flute Countersinking) VP-ZDS
OSG
HSS countersinking end mill with V coating.
Days to Ship: | 8 Days or more |
---|
3S End Mill, 2-Flute (Standard Blade)
FUKUDA
Wide range of blade lengths and an abundance of sizes
Days to Ship: | 8 Days or more |
---|
3S End Mill, 4-Flute Long Blade
FUKUDA
Long blade for cutting such as deep grooving and wide widths Repolishing is easy
Days to Ship: | 8 Days or more |
---|
AS Coated Powdered High-Speed Steel Square End Mill, 2-Flute, Long
MISUMI
AS coating with the film hardness and heat resistance that withstand a various applications
Days to Ship: | 8 Days or more |
---|
High-Speed Steel 0.01mm Unit Outer Diameter Designated End Mill, 2-Flute/Short
MISUMI
Can be freely selected in 0.01 mm increments while being affordable
Days to Ship: | 10 Days or more |
---|
High-Speed Steel 0.01mm Unit Outer Diameter Designated End Mill, 2-Flute/Regular
MISUMI
Can be freely selected in 0.01 mm increments while being affordable
Days to Ship: | 10 Days or more |
---|
2-Flute, General-Purpose, Short Type EDS
OSG
HSS square series.
For complete product overview and details on 2-Flute, General-Purpose, Short Type EDS see the sections below:
Days to Ship: | 8 Days or more |
---|
End Mill (Multi-Flute Center Cut Long Type) CC-EML
OSG
30° torsion cobalt HSS square, long size.
Days to Ship: | 8 Days or more |
---|
XPM End Mill (2-Flute Deep-Engraving Medium Type) DE-XPM-EDN
OSG
Long shank end mill with 2 flutes for deep engraving. The shank diameter is designed to be thinner than the blade diameter.
Days to Ship: | 8 Days or more |
---|
End Mill (2-Flute for Stainless Steel) SUS-EDS
OSG
It is a square HSS end mill for stainless steel.
Days to Ship: | 8 Days or more |
---|
3S End Mill, 4-Flute Extra Long Blade
FUKUDA
Long blade for cutting such as deep grooving and wide widths Repolishing is easy
Days to Ship: | 8 Days or more |
---|
End Mill for Keyway (Positive Tolerance)
FUKUDA
Endmill dedicated for key groove machining. Positive blade diameter tolerance. A straight shank.
Days to Ship: | 8 Days or more |
---|
End Mill for Keyway (Negative Tolerance)
FUKUDA
Endmill dedicated for key groove machining. Negative blade diameter tolerance. A straight shank.
Days to Ship: | 8 Days or more |
---|
OSG
For Key Groove (OL2)
For complete product overview and details on For 2-Flute Keyway EKD (OL2) see the sections below:
Days to Ship: | 8 Days or more |
---|
LVS2T 2-Flute Blade Long Blade
S&K
A 2-flute end mill for finish machining. Enables a wide range of side machining and deep engraving, due to the long flute length.
Days to Ship: | 8 Days or more |
---|
ASAHI TOOLS
•Flute Shape Type: Square
•Helix Angle (θ): Weak Helix (15 to 25°)
•Base-blade Availability: Included
•Coating: Non-Coated
•Tool Material Type: Alloy High-Speed Steel
Days to Ship: | 8 Days or more |
---|
MT Patter Spiral End Mill SPE-MT (SKH51)
TAIYO TOOL
•Flute Shape Type: Square
•Coating: Non-Coated
•Tool Material Type: High-Speed Steel
Days to Ship: | 8 Days or more |
---|
AS Coated Powdered High-Speed Steel Square End Mill, 2-Flute, Short
MISUMI
AS coating with the film hardness and heat resistance that withstand a various applications
Days to Ship: | 8 Days or more |
---|
AS Coated Powdered High-Speed Steel Square End Mill, 2-Flute, Regular
MISUMI
AS coating with the film hardness and heat resistance that withstand a various applications
Days to Ship: | 8 Days or more |
---|
AS Coated Powdered High-Speed Steel Square End Mill, 4-Flute, Short
MISUMI
AS coating with excellent wear resistance achieves the high-precision finish even in prolonged processing
Days to Ship: | 8 Days or more |
---|
AS Coated Powdered High-Speed Steel Square End Mill, 4-Flute, Regular
MISUMI
The strong helix of positive blade is ideal in the standing-wall finishing of raw materials
Days to Ship: | 8 Days or more |
---|
AS Coated Powdered High-Speed Steel Square End Mill, 4-Flute, Long
MISUMI
High durability is achieved for a wide range of materials from raw materials to heat-treated steel
Days to Ship: | 8 Days or more |
---|
TiCN Coated Powdered High-Speed Steel Square End Mill, 2-Flute, Short
MISUMI
Powdered HSS with high durability is available more cheaply than the cobalt HSS market price
Days to Ship: | 8 Days or more |
---|
TiCN Coated Powdered High-Speed Steel Square End Mill, 2-Flute, Regular
MISUMI
Amazing unbeatable prices
For complete product overview and details on TiCN Coated Powdered High-Speed Steel Square End Mill, 2-Flute, Regular see the sections below:
Days to Ship: | 8 Days or more |
---|
TiCN Coated Powdered High-Speed Steel Square End Mill, 2-Flute, Long
MISUMI
Amazing unbeatable prices [C-Value]
Days to Ship: | 8 Days or more |
---|
TiCN Coated Powdered High-Speed Steel Square End Mill, 4-Flute, Short
MISUMI
Powdered HSS with high durability is available more cheaply than the cobalt HSS market price [C-Value]
Days to Ship: | 8 Days or more |
---|
TiCN Coated Powdered High-Speed Steel Square End Mill, 4-Flute, Regular
MISUMI
Amazing unbeatable prices [C-Value]
Days to Ship: | 8 Days or more |
---|
TiCN Coated Powdered High-Speed Steel Square End Mill, 4-Flute/Regular
MISUMI
Amazing unbeatable prices [C-Value]
Days to Ship: | 8 Days or more |
---|
AS Coated High-Speed Steel Square End Mill, 2-Flute, Short
MISUMI
AS coating that provides improved processing efficiency in high-speed steel end mill
Days to Ship: | 8 Days or more |
---|
AS Coated High-Speed Steel Square End Mill, 2-Flute/Regular
MISUMI
AS coating that provides improved processing efficiency in high-speed steel end mill
Days to Ship: | 8 Days or more |
---|
AS Coated High-Speed Steel Square End Mill, 2-Flute/Long
MISUMI
AS coating that provides improved processing efficiency in high-speed steel end mill
Days to Ship: | 8 Days or more |
---|
AS Coated High-Speed Steel Square End Mill, 4-Flute/Short
MISUMI
The durability has been remarkably improved with the superior heat resistance and film hardness of the AS coating over conventional products
Days to Ship: | 8 Days or more |
---|
AS Coated High-Speed Steel Square End Mill, 4-Flute/Regular
MISUMI
The durability has been remarkably improved with the superior heat resistance and film hardness of the AS coating over conventional products
Days to Ship: | 8 Days or more |
---|
AS Coated High-Speed Steel Square End Mill, 4-Flute/Long
MISUMI
The durability has been remarkably improved with the superior heat resistance and film hardness of the AS coating over conventional products
Days to Ship: | 8 Days or more |
---|
Powdered High-Speed Steel Square End Mill, 2-Flute, Short/Non-Coated Model
MISUMI
A lineup of powdered high speed steel non-coated type from short to long
Days to Ship: | 8 Days or more |
---|
Powdered High-Speed Steel Square End Mill, 2-Flute/Regular/Non-Coated Model
MISUMI
A lineup of powdered high speed steel non-coated type from short to long
Days to Ship: | 8 Days or more |
---|
Powdered High-Speed Steel Square End Mill, 2-Flute, Long/Non-Coated Model
MISUMI
A lineup of powdered high speed steel non-coated type from short to long
Days to Ship: | 8 Days or more |
---|
Powdered High-Speed Steel Square End Mill, 4-Flute/Short/Non-Coated Model
MISUMI
Powdered high-speed steel and non-coated 4-blade series
Days to Ship: | 8 Days or more |
---|
Powdered High-Speed Steel Square End Mill, 4-Flute/Regular/Non-Coated Model
MISUMI
Powdered high-speed steel and non-coated 4-blade series
Days to Ship: | 8 Days or more |
---|
Powdered High-Speed Steel Square End Mill, 4-Flute/Regular/Non-Coated Model, Long
MISUMI
Powdered high-speed steel and non-coated 4-blade series
Days to Ship: | 8 Days or more |
---|
High-Speed Steel Square End Mill, 2-Flute/Short/Non-Coated Model
MISUMI
The non-coated 2-blade type is available from φ1 up to φ50
Days to Ship: | 8 Days or more |
---|
High-Speed Steel Square End Mill, 2-Flute/Regular/Non-Coated Model
MISUMI
The non-coated 2-blade type is available from φ1 up to φ50
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Flute Diameter (D)(φ) |
Flute Length (ℓ)(mm) |
Work Material |
Flute Shape Type |
Number of Flutes(sheet) |
Tool Material Type |
Processing Applications |
Link Diameter (d)(mm) |
Coating |
Overall Length (L)(mm) |
Helix Angle (θ) |
Base-Blade Availability |
Length Under Neck (ℓ1)(mm) |
Link |
Brand | OSG | MISUMI | OSG | OSG | FUKUDA | FUKUDA | MISUMI | MISUMI | MISUMI | OSG | OSG | OSG | OSG | FUKUDA | FUKUDA | FUKUDA | OSG | S&K | ASAHI TOOLS | TAIYO TOOL | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | High-Speed Steel Square End Mill, 4-Flute, Long/Non-Coated Model | CPM End Mill (2-Flute Straight Blade for Forming Work, Medium Type) CPM-STDN | AS Coated Powdered High-Speed Steel Square End Mill, 2-Flute, Long | High-Speed Steel 0.01mm Unit Outer Diameter Designated End Mill, 2-Flute/Short | High-Speed Steel 0.01mm Unit Outer Diameter Designated End Mill, 2-Flute/Regular | XPM End Mill (2-Flute Deep-Engraving Medium Type) DE-XPM-EDN | AS Coated Powdered High-Speed Steel Square End Mill, 2-Flute, Short | AS Coated Powdered High-Speed Steel Square End Mill, 2-Flute, Regular | AS Coated Powdered High-Speed Steel Square End Mill, 4-Flute, Short | AS Coated Powdered High-Speed Steel Square End Mill, 4-Flute, Regular | AS Coated Powdered High-Speed Steel Square End Mill, 4-Flute, Long | TiCN Coated Powdered High-Speed Steel Square End Mill, 2-Flute, Short | TiCN Coated Powdered High-Speed Steel Square End Mill, 2-Flute, Regular | TiCN Coated Powdered High-Speed Steel Square End Mill, 2-Flute, Long | TiCN Coated Powdered High-Speed Steel Square End Mill, 4-Flute, Short | TiCN Coated Powdered High-Speed Steel Square End Mill, 4-Flute, Regular | TiCN Coated Powdered High-Speed Steel Square End Mill, 4-Flute/Regular | Powdered High-Speed Steel Square End Mill, 2-Flute, Short/Non-Coated Model | Powdered High-Speed Steel Square End Mill, 2-Flute/Regular/Non-Coated Model | Powdered High-Speed Steel Square End Mill, 2-Flute, Long/Non-Coated Model | Powdered High-Speed Steel Square End Mill, 4-Flute/Short/Non-Coated Model | Powdered High-Speed Steel Square End Mill, 4-Flute/Regular/Non-Coated Model | Powdered High-Speed Steel Square End Mill, 4-Flute/Regular/Non-Coated Model, Long | High-Speed Steel Square End Mill, 2-Flute/Short/Non-Coated Model | High-Speed Steel Square End Mill, 2-Flute/Regular/Non-Coated Model | ||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||
Flute Diameter (D)(φ) | 0.8 ~ 40 | 3 ~ 40 | 1.5 ~ 20 | 3 ~ 20 | 0.8 ~ 100 | 3 ~ 50 | 3 ~ 20 | 2.7 ~ 25 | 2.7 ~ 24.99 | 0.45 ~ 60 | 3 ~ 40 | 8 ~ 50 | 1.5 ~ 30 | 3 ~ 60 | 3 ~ 30 | 3 ~ 30 | 3 ~ 25 | 3 ~ 50 | 8 ~ 50 | 3/4 ~ 60 | 1 ~ 40 | 1 ~ 25 | 3 ~ 25 | 3 ~ 25 | 3 ~ 25 | 1 ~ 40 | 1 ~ 25 | 3 ~ 25 | 3 ~ 25 | 3 ~ 25 | 3 ~ 25 | 1 ~ 50 | 1 ~ 25 | 3 ~ 40 | 3 ~ 40 | 3 ~ 30 | 3 ~ 40 | 1 ~ 40 | 1 ~ 25 | 3 ~ 25 | 3 ~ 25 | 3 ~ 25 | 3 ~ 25 | 1 ~ 50 | 1 ~ 25 |
Flute Length (ℓ)(mm) | 6 ~ 110 | 15 ~ 110 | 5 ~ 45 | 8 ~ 38 | 2 ~ 80 | 20 ~ 125 | 15 ~ 75 | 8 ~ 50 | 10 ~ 60 | 1.1 ~ 80 | 15 ~ 110 | 20 ~ 75 | 4 ~ 55 | 30 ~ 300 | 5 ~ 30 | 5 ~ 30 | 5 ~ 25 | 20 ~ 250 | 20 ~ 50 | 25 ~ 75 | 2.5 ~ 65 | 3.5 ~ 60 | 8 ~ 45 | 12 ~ 68 | 15 ~ 90 | 2.5 ~ 65 | 3.5 ~ 60 | 15 ~ 90 | 8 ~ 45 | 12 ~ 68 | 15 ~ 90 | 2.5 ~ 75 | 3.5 ~ 60 | 15 ~ 110 | 8 ~ 65 | 12 ~ 68 | 15 ~ 110 | 2.5 ~ 65 | 3.5 ~ 60 | 15 ~ 90 | 8 ~ 45 | 12 ~ 68 | 15 ~ 90 | 2.5 ~ 75 | 3.5 ~ 60 |
Work Material | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Copper[○] | Cast Iron[○] / Aluminum[○] / Resin[○] / Others[○] / Others 2[○] / Others 3[○] / Others 4[○] | Cast Iron[○] / Aluminum[○] / Resin[○] / Others[○] / Others 2[○] / Others 3[○] / Others 4[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[○] / Stainless Steel[◎] | Cast Iron[○] / Aluminum[○] / Resin[○] / Others[○] / Others 2[○] / Others 3[○] / Others 4[○] | Cast Iron[○] / Aluminum[○] / Resin[○] / Others[○] / Others 2[○] / Others 3[○] / Others 4[○] | Cast Iron[○] / Aluminum[○] / Resin[○] / Others[○] / Others 2[○] / Others 3[○] / Others 4[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[○] / Resin[○] | - | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] |
Flute Shape Type | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | For Key Grooves | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square |
Number of Flutes(sheet) | 2 | 4 | 2 | 2 | 2 | 4 | 2 | 2 | 2 | 2 | 4 | 2 | 2 | 4 | 2 | 2 | 2 | 2 | 4 ~ 6 | 6 ~ 14 | 2 | 2 | 4 | 4 | 4 | 2 | 2 | 2 | 4 | 4 | 4 | 2 | 2 | 2 | 4 | 4 | 4 | 2 | 2 | 2 | 4 | 4 | 4 | 2 | 2 |
Tool Material Type | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Alloy High-Speed Steel | Alloy High-Speed Steel | Powdered High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Powdered High-Speed Steel | Cobalt High-Speed Steel | Alloy High-Speed Steel | Alloy High-Speed Steel | Alloy High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Alloy High-Speed Steel | High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel |
Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) | Flat Surface / Side Surface / Groove | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove | Others | Others | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface | Side Surface / Groove | - | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk |
Link Diameter (d)(mm) | 6 ~ 32 | 6 ~ 32 | 6 ~ 20 | 6 ~ 20 | 6 ~ 42 | 6 ~ 42 | 6 ~ 20 | 6 ~ 25 | 6 ~ 25 | 6 ~ 42 | 6 ~ 32 | 6 ~ 42 | 6 ~ 25 | 6 ~ 42 | 6 ~ 25 | 6 ~ 25 | 6 ~ 25 | 6 ~ 42 | 10 ~ 32 | - | 6 ~ 32 | 6 ~ 25 | 6 ~ 25 | 6 ~ 25 | 6 ~ 25 | 6 ~ 32 | 6 ~ 25 | 6 ~ 25 | 6 ~ 25 | 6 ~ 25 | 6 ~ 25 | 6 ~ 42 | 6 ~ 25 | 6 ~ 32 | 6 ~ 32 | 6 ~ 25 | 6 ~ 32 | 6 ~ 32 | 6 ~ 25 | 6 ~ 25 | 6 ~ 25 | 6 ~ 25 | 6 ~ 25 | 6 ~ 42 | 6 ~ 25 |
Coating | Non-Coated | Non-Coated | Non-Coated | - | Non-Coated | Non-Coated | For High Hardness (Silicone-Based) | TiCN / Non-Coated | TiCN / Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | TiCN | TiCN | TiCN | TiCN | TiCN | TiCN | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated |
Overall Length (L)(mm) | 50 ~ 195 | 60 ~ 195 | 45 ~ 110 | 50 ~ 125 | 42 ~ 180 | 58 ~ 220 | 60 ~ 140 | 50 ~ 120 | 50 ~ 130 | 45 ~ 170 | 60 ~ 195 | 80 ~ 350 | 45 ~ 125 | 70 ~ 400 | 50 ~ 100 | 50 ~ 100 | 50 ~ 95 | 60 ~ 345 | 75 ~ 135 | 115 ~ 250.5 | 45 ~ 150 | 45 ~ 130 | 52 ~ 121 | 55 ~ 144 | 60 ~ 160 | 45 ~ 150 | 45 ~ 130 | 60 ~ 160 | 52 ~ 121 | 55 ~ 144 | 60 ~ 160 | 45 ~ 165 | 45 ~ 130 | 60 ~ 195 | 52 ~ 150 | 55 ~ 144 | 60 ~ 195 | 45 ~ 150 | 45 ~ 130 | 60 ~ 160 | 52 ~ 121 | 55 ~ 144 | 60 ~ 160 | 45 ~ 165 | 45 ~ 130 |
Helix Angle (θ) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Without Torsion | Weak Helix (15 to 25°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Others | Others | Weak Helix (15 to 25°) | Standard Helix (30 to 40°) | Weak Helix (15 to 25°) | - | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) |
Base-Blade Availability | - | Included | - | - | Included | Included | Included | Included | Included | - | - | - | - | Included | Included | Included | - | Included | Included | - | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included |
Length Under Neck (ℓ1)(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Link | Straight | - | Straight | Straight | - | - | - | - | - | Straight | Straight | Straight | Straight | - | - | - | Straight | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
[2.7-2.99/0.01φ Unit(s)][3.15-3.5/0.01φ Unit(s)][3.6-4/0.01φ Unit(s)][4.05-14.99/0.01φ Unit(s)][15.01-16/0.01φ Unit(s)][17-18.99/0.01φ Unit(s)][19.01-19.99/0.01φ Unit(s)][20.01-22.99/0.01φ Unit(s)][24-25/0.01φ Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy