(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Endmill dedicated for key groove machining. Positive blade diameter tolerance. A straight shank.
Loading...
Work Material | Cast Iron / Aluminum / Resin / Carbon Steel / Alloy Steel / Tool Steel / Steel Alloy | Flute Shape Type | For Keyway | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS (SKH56) | Processing Applications | Keyway | Coating | Non-Coated |
Helix Angle (θ) | Torsion (12°) | Base-Blade Availability | Available | Blade diameter tolerance(mm) | 0~+0.02 |
Blade tip shape | Sharp Edge | Center Hole | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy