(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

MT Patter Spiral End Mill SPE-MT (SKH51)

MT Patter Spiral End Mill SPE-MT (SKH51)
  • Volume Discount

•Flute Shape Type: Square
•Coating: Non-Coated
•Tool Material Type: High-Speed Steel

Part Number

Configured Part Number is shown.

Part Number
SPE-MT3/4-MT2
SPE-MT7/8-MT2
SPE-MT10-MT2
SPE-MT11-MT2
SPE-MT12-MT2
SPE-MT13-MT2
SPE-MT14-MT2
SPE-MT15-MT2
SPE-MT16-MT2
SPE-MT17-MT2
SPE-MT18-MT2
SPE-MT19-MT2
SPE-MT20-MT2
SPE-MT21-MT2
SPE-MT22-MT2
SPE-MT23-MT2
SPE-MT24-MT2
SPE-MT24-MT3
SPE-MT25-MT2
SPE-MT25-MT3
SPE-MT26-MT3
SPE-MT27-MT3
SPE-MT28-MT3
SPE-MT29-MT3
SPE-MT30-MT3
SPE-MT31-MT3
SPE-MT32-MT3
SPE-MT33-MT3
SPE-MT33-MT4
SPE-MT34-MT3
SPE-MT34-MT4
SPE-MT35-MT3
SPE-MT35-MT4
SPE-MT36-MT3
SPE-MT36-MT4
SPE-MT37-MT3
SPE-MT37-MT4
SPE-MT38-MT3
SPE-MT38-MT4
SPE-MT39-MT3
SPE-MT39-MT4
SPE-MT40-MT3
SPE-MT41-MT4
SPE-MT42-MT4
SPE-MT43-MT4
SPE-MT44-MT4
SPE-MT45-MT4
SPE-MT46-MT4
SPE-MT47-MT4
SPE-MT50-MT4
SPE-MT52-MT5
SPE-MT54-MT4
SPE-MT54-MT5
SPE-MT55-MT4
SPE-MT55-MT5
SPE-MT56-MT4
SPE-MT56-MT5
SPE-MT60-MT5
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Handle No. Overall Length
(mm)
Handle length
(mm)
1 Piece(s)Available

8 Days or more

3/4358125MT212578.5
1 Piece(s)Available

8 Days or more

7/8458135MT213578.5
1 Piece(s)Available

8 Days or more

10256115MT211578.5
1 Piece(s)Available

8 Days or more

11306120MT212078.5
1 Piece(s)Available

8 Days or more

12306120MT212078.5
1 Piece(s)Available

8 Days or more

13306120MT212078.5
1 Piece(s)Available

8 Days or more

14306120MT212078.5
1 Piece(s)Available

8 Days or more

15358125MT212578.5
1 Piece(s)Available

8 Days or more

16358125MT212578.5
1 Piece(s)Available

8 Days or more

17358125MT212578.5
1 Piece(s)Available

8 Days or more

18358125MT212578.5
1 Piece(s)Available

8 Days or more

19358125MT212578.5
1 Piece(s)Available

8 Days or more

20358125MT212578.5
1 Piece(s)Available

8 Days or more

21458135MT213578.5
1 Piece(s)Available

8 Days or more

22458135MT213578.5
1 Piece(s)Available

8 Days or more

23458135MT213578.5
1 Piece(s)Available

8 Days or more

24458135MT213578.5
1 Piece(s)Available

8 Days or more

24458155MT315598
1 Piece(s)Available

8 Days or more

25458135MT213578.5
1 Piece(s)Available

8 Days or more

25458155MT315598
1 Piece(s)Available

8 Days or more

264510155MT315598
1 Piece(s)Available

8 Days or more

275010160MT316098
1 Piece(s)Available

8 Days or more

285010160MT316098
1 Piece(s)Available

8 Days or more

295010160MT316098
1 Piece(s)Available

8 Days or more

305010160MT316098
1 Piece(s)Available

8 Days or more

315010160MT316098
1 Piece(s)Available

8 Days or more

325010160MT316098
1 Piece(s)Available

8 Days or more

335010160MT316098
1 Piece(s)Available

8 Days or more

335010190MT419098
1 Piece(s)Available

8 Days or more

345010160MT316098
1 Piece(s)Available

8 Days or more

345010190MT4190123
1 Piece(s)Available

8 Days or more

355010160MT316098
1 Piece(s)Available

8 Days or more

355010190MT4190123
1 Piece(s)Available

8 Days or more

366010170MT317098
1 Piece(s)Available

8 Days or more

366010200MT4200123
1 Piece(s)Available

8 Days or more

376010170MT317098
1 Piece(s)Available

8 Days or more

376010200MT4200123
1 Piece(s)Available

8 Days or more

386010170MT317098
1 Piece(s)Available

8 Days or more

386010200MT4200123
1 Piece(s)Available

8 Days or more

396010170MT317098
1 Piece(s)Available

8 Days or more

396010200MT4200123
1 Piece(s)Available

8 Days or more

406010170MT317098
1 Piece(s)Available

8 Days or more

416012200MT4200123
1 Piece(s)Available

8 Days or more

426012200MT4200123
1 Piece(s)Available

8 Days or more

436512205MT4205123
1 Piece(s)Available

8 Days or more

446512205MT4205123
1 Piece(s)Available

8 Days or more

456512205MT4205123
1 Piece(s)Available

8 Days or more

466812208MT4208123
1 Piece(s)Available

8 Days or more

476812208MT4208123
1 Piece(s)Available

8 Days or more

507012210MT4210123
1 Piece(s)Available

8 Days or more

527012245.5MT5245.5155.5
1 Piece(s)Available

8 Days or more

547012210MT4210123
1 Piece(s)Available

8 Days or more

547012245.5MT5245.5155.5
1 Piece(s)Available

8 Days or more

557012210MT4210123
1 Piece(s)Available

8 Days or more

557012245.5MT5245.5155.5
1 Piece(s)Available

8 Days or more

567514215MT4215123
1 Piece(s)Available

8 Days or more

567514250.5MT5250.5155.5
1 Piece(s)Available

8 Days or more

607514250.5MT5250.5155.5

Loading...

  1. 1

Basic Information

Flute Shape Type Square Tool Material Type High-speed steel Coating Non-Coated

Additional Products in this Category

Tech Support