(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
USB 2.0, Model A-mini B Cables
MISUMI
USB Cable to Convert USB A Model to Mini B Model, and it is the lowest price of the USB cable.
Days to Ship: | Same day or more |
---|
Show Stock Products
USB 2.0-Compliant, A-B USB Cable Harness
MISUMI
USB Cable to Convert USB A to B, all time inexpensive USB cable.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Panel angle model USB cable
For complete product overview and details on Panel Mounted USB Harness see the sections below:
Days to Ship: | 8 Days or more |
---|
USB 2.0-Compliant, A-Model, Double-End Cable Harness
MISUMI
USB Cable with USB-A Model on Both Ends
Days to Ship: | 8 Days or more |
---|
USB 2.0-Compliant, Model-A Extending, Cable Connectors
MISUMI
A USB 2.0 patch cable that features a male USB-A plug on one end and a USB-A female relay socket on the other end.
Days to Ship: | 8 Days or more |
---|
MISUMI
A USB2.0, B-type cable harness used in panel boxes to connect internal devices with the male plug to external devices using the female panel mounted socket connector.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Convert USB A Model to B Model.
Days to Ship: | Same day |
---|
Show Stock Products
USB3.0-compatible micro cable A⇔microB
Sanwa Supply
Micro-USB cable compatible with USB 3.0 standard (transfer speed: 5 Gbps)
Days to Ship: | 8 Days or more |
---|
USB3.0-compatible micro cable (extremely fine) A⇔microB
Sanwa Supply
Extremely fine USB micro-cable compatible with USB 3.0 standard (transfer speed: 5 Gbps)
Days to Ship: | Same day |
---|
Show Stock Products
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Standard (CN1/CN2) |
Connector type CN1 |
Connector type CN2 |
Length(m) |
Type |
Color |
Cable type |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Sanwa Supply | Sanwa Supply |
---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day
Show Stock Products | 8 Days or more |
Same day
Show Stock Products |
Specifications |
|
|
|
|
|
|
| ||
Standard (CN1/CN2) | - | - | - | - | - | - | - | USB3.0 | USB3.0 |
Connector type CN1 | A male | A male | A female / B female | A male | A male | B female | A male | A male | A male |
Connector type CN2 | miniB male | B male | A male ~ miniB male | A male | A female | B male | B male | MicroB male | MicroB male |
Length(m) | 0.9 ~ 3 | 0.5 ~ 5 | 0.5 ~ 3 | 0.5 ~ 5 | 1 ~ 5 | 0.5 ~ 2 | 5 | 0.5 ~ 1.8 | 0.5 |
Type | Cable | Cable | Panel mount | Cable | Cable | Panel mount | Cable | Cable | Cable |
Color | Black | Black | Black | Black | Black | Black | Gray | Black | Black |
Cable type | - | - | - | - | - | - | - | Twisted pair | Twisted pair |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy