(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

USB 2.0 Harness, Model A-B

USB 2.0 Harness, Model A-B
  • Volume Discount

Convert USB A Model to B Model.

  • Gold Plated
  • Double Shield
  • USB 2.0

· A harness with the SB-A model 4-core plug and USB-B model 4-core plug attached to the left and right.
· A harness that supports USB2.0. AWG24 cable is used for the 1 m and 2 m models, AWG22 cable for the 3 m model, and AWG20 cable for the 5 m model. Products of different lengths cannot be made.

Part Number

Configured Part Number is shown.

MUSBAB-5

Specifications

USB 2.0 Harness, Model A-B:Related Image

Model Total Length (m)
1 2 3 5
MUSBAB 800 1,100 1,200 2,100

More Information

USB 2.0 Harness, Model A-B:Related Image

Part Number
MUSBAB-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Connector type CN1 A Male Connector type CN2 B Male Length(m) 5
Type Cable Color Gray Cable Standard UL20276
Wire Connection Straight Full-connection Processing Method Mold Specifications Twisted Pair / Double-shielded Cable

Please check the type/dimensions/specifications of the part MUSBAB-5 in the USB 2.0 Harness, Model A-B series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.