(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

USB 2.0, Model A-mini B Cables

USB 2.0, Model A-mini B Cables
  • Volume Discount

USB Cable to Convert USB A Model to Mini B Model, and it is the lowest price of the USB cable.

  • USB 2.0

● A common model number has been adopted for Japan and China.
● We support customers who are expanding into global business
● USB-A to miniB model conversion cable.
● Rated voltage 30V / With shield
● Operating temperature range: 0°C – 50°C Storage temperature range: -20°C – 60°C

Part Number

Configured Part Number is shown.

Specifications

Global Harness, USB 2.0 compliant, Model A-mini B USB Cables:Related Image

Model NumberTotal Length
(m)
USB-AM-MBM1
2
3

More Information

Global Harness, USB 2.0 compliant, Model A-mini B USB Cables:Related Image
Global Harness, USB 2.0 compliant, Model A-mini B USB Cables:Related Image
Part Number
PNUC2-AM-MBM-0.9M
PNUC2-AM-MBM-1.8M
PNUC2-AM-MBM-3M
USB-AM-MBM-1
USB-AM-MBM-2
USB-AM-MBM-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength
(m)
1 Piece(s)Available

8 Days or more

-0.9
1 Piece(s)Available

8 Days or more

-1.8
1 Piece(s)Available

Same day

Stock

-3
1 Piece(s)Available

Same day

Stock

101
1 Piece(s)Available

Same day

Stock

102
1 Piece(s)Available

Same day

Stock

103

Loading...

  1. 1

Basic Information

Connector type CN1 A Male Connector type CN2 Mini B Male Type Cable
Color Black Finished Outer Diameter 3.8 Cable Standard UL20276
Wire Connection Straight Full-connection Processing Method Mold Specifications Twisted Pair / Double-shielded Cable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.