(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Caps

A cap is a lid that protects the mating part and prevents dust and contaminants from entering. Types of caps include plugs, adapters, receptacles, etc. The main materials are synthetic resin, synthetic rubber, polyethylene, etc. In the case of metal, it has dielectric strength, withstands voltag ...Readmore

A cap is a lid that protects the mating part and prevents dust and contaminants from entering. Types of caps include plugs, adapters, receptacles, etc. The main materials are synthetic resin, synthetic rubber, polyethylene, etc. In the case of metal, it has dielectric strength, withstands voltage and has high insulation resistance. Depending on the product, there are types with a chain to prevent falling, types to prevent the dangers of an electric circuit with waterproof specifications, types that can be attached and detached with a single-action, etc. Some products are compliant with the Electrical Appliances and Material Safety Act and some have obtained CSA NRTL / C standard certification, so they can be used with confidence. It is mainly used for protection of contact parts such as industrial equipment, machine tools, factory automation equipment, computers, etc. but some are suitable for cable connections in harsh outdoor environments such as construction machinery, civil engineering machinery, etc.  ▲ Close

Days to Ship
  • All
  • Same day
  • 6 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 12 Days or Less
  • 16 Days or Less
  • 44 Days or Less
  • 75 Days or Less
Brand
Product Series
CAD
Days to Ship
Specifications
Compatible Connector
Compatible Shell Size
Chain/Wire
Material
Color
Protection Function (Environmental Resistance)

    Dust-proof Cap (for Plug)

      Dust-proof Cap (for Panel Mounting, Relay Adapter)

        Waterproof Cap for MS Connector (for Panel Mounting, Relay Adapter)

          Waterproof Cap for MS Connector (for Plug)

            Bayonet, Water-Resistant Cap for MS Connector (for Panel Mounting)

              Bayonet, Water-Resistant Cap for MS Connector (for Plug)

              • New Products

              Waterproof Cap for MS Bayonet Connector (for Plugs)

              • New Products

              Waterproof Cap for MS Bayonet Connector (for Panel Mounting, Relay Adapter)

                Dsub Connector, Dust-proof Cap

                  Centronics Connector with Dust-proof Cap

                    MS Connector Dust-proof Cap for MS Connector (for Panel Mounting, Relay Adapter)

                      JL05 Drip-Proof Cap (for Receptacle)

                        CE01 Drip-Proof Cap (for Receptacle/Adapter)

                          NCS Dust-Proof Cap

                            NWPC Waterproof Cap

                              NR Dust-proof Cap

                                NJW Waterproof Cap

                                  NRW Waterproof Cap

                                    693 Connector Connector Waterproof Cap

                                      PRC04 Dust-proof Cap

                                        PRC03 Dust-proof Cap

                                          PRC05 Dust-proof Cap

                                            R03 Dust-proof Cap

                                              R04 Waterproof Cap

                                                PLT Dust-proof Cap

                                                  HR10 Dust-proof Cap

                                                    XS2 Waterproof Cap

                                                      NRW Series Cap

                                                        Cap for NWPC Series Use

                                                          NAW Series Cap

                                                            NCS Series Cap.

                                                              NJC Series Cap

                                                                NJW Series Cap

                                                                  WT Series Cap.

                                                                    BLW Series Cap

                                                                      NT Series Cap

                                                                        17JE Series Dust Cover

                                                                          57 Series - Dust Caps

                                                                            BNC Series Cap

                                                                              CE01 Series Cap

                                                                                CM10 Series (D) Type Connector Dust Cap

                                                                                  D/MS A/B Series Cap with Chain

                                                                                    JM Series Cap

                                                                                      Round Solder Connection Type Connector Cap

                                                                                        Cap for DCA Bayonet Connector

                                                                                        Brand

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        MISUMI

                                                                                        Nanaboshi Electric Manufacturing

                                                                                        Nanaboshi Electric Manufacturing

                                                                                        Nanaboshi Electric Manufacturing

                                                                                        Nanaboshi Electric Manufacturing

                                                                                        Nanaboshi Electric Manufacturing

                                                                                        Nanaboshi Electric Manufacturing

                                                                                        Nanaboshi Electric Manufacturing

                                                                                        Nanaboshi Electric Manufacturing

                                                                                        Nanaboshi Electric Manufacturing

                                                                                        DDK

                                                                                        DDK

                                                                                        DDK

                                                                                        DDK

                                                                                        DDK

                                                                                        DDK

                                                                                        DDK

                                                                                        DDK

                                                                                        DDK

                                                                                        Product Series

                                                                                        Dust-proof Cap (for Plug)

                                                                                        Dust-proof Cap (for Panel Mounting, Relay Adapter)

                                                                                        Waterproof Cap for MS Connector (for Panel Mounting, Relay Adapter)

                                                                                        Waterproof Cap for MS Connector (for Plug)

                                                                                        Bayonet, Water-Resistant Cap for MS Connector (for Panel Mounting)

                                                                                        Bayonet, Water-Resistant Cap for MS Connector (for Plug)

                                                                                        Waterproof Cap for MS Bayonet Connector (for Plugs)

                                                                                        Waterproof Cap for MS Bayonet Connector (for Panel Mounting, Relay Adapter)

                                                                                        Dsub Connector, Dust-proof Cap

                                                                                        Centronics Connector with Dust-proof Cap

                                                                                        MS Connector Dust-proof Cap for MS Connector (for Panel Mounting, Relay Adapter)

                                                                                        JL05 Drip-Proof Cap (for Receptacle)

                                                                                        CE01 Drip-Proof Cap (for Receptacle/Adapter)

                                                                                        NCS Dust-Proof Cap

                                                                                        NWPC Waterproof Cap

                                                                                        NR Dust-proof Cap

                                                                                        NJW Waterproof Cap

                                                                                        NRW Waterproof Cap

                                                                                        693 Connector Connector Waterproof Cap

                                                                                        PRC04 Dust-proof Cap

                                                                                        PRC03 Dust-proof Cap

                                                                                        PRC05 Dust-proof Cap

                                                                                        R03 Dust-proof Cap

                                                                                        R04 Waterproof Cap

                                                                                        PLT Dust-proof Cap

                                                                                        HR10 Dust-proof Cap

                                                                                        XS2 Waterproof Cap

                                                                                        NRW Series Cap

                                                                                        Cap for NWPC Series Use

                                                                                        NAW Series Cap

                                                                                        NCS Series Cap.

                                                                                        NJC Series Cap

                                                                                        NJW Series Cap

                                                                                        WT Series Cap.

                                                                                        BLW Series Cap

                                                                                        NT Series Cap

                                                                                        17JE Series Dust Cover

                                                                                        57 Series - Dust Caps

                                                                                        BNC Series Cap

                                                                                        CE01 Series Cap

                                                                                        CM10 Series (D) Type Connector Dust Cap

                                                                                        D/MS A/B Series Cap with Chain

                                                                                        JM Series Cap

                                                                                        Round Solder Connection Type Connector Cap

                                                                                        Cap for DCA Bayonet Connector

                                                                                        CAD
                                                                                        • 2D
                                                                                        • 2D
                                                                                        • 2D
                                                                                        • 2D
                                                                                        • 2D
                                                                                        • 2D
                                                                                        • 2D
                                                                                        • 2D
                                                                                        • 2D
                                                                                        • 2D
                                                                                        • 2D
                                                                                        • 2D
                                                                                        • 2D
                                                                                        • 2D
                                                                                        Days to Ship 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 6 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more Same day or more

                                                                                        Show Stock Products

                                                                                        6 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more Same day or more

                                                                                        Show Stock Products

                                                                                        6 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 6 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 16 Days or more 8 Days or more
                                                                                        Specifications
                                                                                            • MIL
                                                                                            • IP67
                                                                                            • MIL
                                                                                            • IP67
                                                                                            • IP67
                                                                                            • Bayonet Lock
                                                                                            • IP67
                                                                                            • Bayonet Lock
                                                                                            • MIL
                                                                                            • MIL
                                                                                                                • IP67
                                                                                                                          • UL
                                                                                                                            • IP67
                                                                                                                                                                Compatible Connector--Circular ConnectorCircular Connector-----------------------------------------
                                                                                                                                                                Compatible Shell Size--10SL ~ 2810SL ~ 28-----------------------------------------
                                                                                                                                                                Chain/Wire--YesYes-----------------------------------------
                                                                                                                                                                Material--RubberRubber-----------------------------------------
                                                                                                                                                                Color--BlackBlack-----------------------------------------
                                                                                                                                                                Protection Function (Environmental Resistance)--WaterproofWaterproof-----------------------------------------

                                                                                                                                                                Loading...

                                                                                                                                                                Related Categories to Connector Caps