(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
If you are considering insertion and removal, contact protection is always necessary.
Part Number
Configured Part Number is shown.
Model Number | Shell Size | Weight (g) |
VGM95234-10R | 10SL | 15 |
VGM95234-14R | 14S | 19 |
VGM95234-16R | 16 | 24 |
VGM95234-18R | 18 | 27 |
VGM95234-22R | 22 | 33 |
VGM95234-28R | 28 | 48 |
Cap | Aluminum Alloy and Zinc Cobalt Plating (Black) |
Rivet | Stainless Steel and Zinc Cobalt Plating (Black) |
Chain |
Part Number |
---|
VGM95234-10R |
VGM95234-14R |
VGM95234-16R |
VGM95234-18R |
VGM95234-22R |
VGM95234-28R |
Loading...
Specifications | For Relay For Panel Mounting | Compatible Connector Form | Relay For Panel Mounting |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy