(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A drip-proof cap for preventing foreign body contamination and protecting the connected portion.
Part Number
Configured Part Number is shown.
Model Number | Shell Size |
JL05-18DC | 18 |
JL05-20DC | 20 |
JL05-22DC | 22 |
JL05-24DC | 24 |
JL05-28DC | 28 |
Loading...
Crimp Type / Bayonet Lock Waterproof Large Connector (JL05)
Material / Finish
Item | Material / Finish |
---|---|
Shell | Aluminum Alloy / Galvanizing (Blackish interference color trivalent chromate film) |
Base Insulator | Synthetic Resin |
Cover Insulator | Synthetic Resin |
Contact | Copper Alloy / Silver Plating |
Retaining Ring | Copper Alloy / Galvanizing (Blackish interference color trivalent chromate film) |
O-ring | Synthetic Rubber |
Earth Lug | Copper Alloy / Silver Plating |
Item | Material / Finish |
---|---|
Coupling Nut, Barrel | Aluminum Alloy / Galvanizing (Blackish interference color trivalent chromate film) |
Base Insulator | Synthetic Resin |
Cover Insulator | Synthetic Resin |
Contact | Copper Alloy / Silver Plating |
Retaining Ring | Copper Alloy / Galvanizing (Blackish interference color trivalent chromate film) |
Stop Ring | Stainless Steel |
Wave Spring | Stainless Steel |
Earth Lug | Copper Alloy / Silver Plating |
Item | Material / Finish |
---|---|
End Bell Body, Ground Nut | Aluminum Alloy / Galvanizing (Blackish interference color trivalent chromate film) |
Pushing | Synthetic Rubber (Black) |
Sleeve | Aluminum Alloy / Galvanizing (Blackish interference color trivalent chromate film) |
O-ring | Synthetic Rubber |
Hex Hole Locking Screw | Steel / Galvanized (M3 ×0.5) |
Item | Material / Finish |
---|---|
End Bell Body | Aluminum Alloy / Galvanizing (Blackish interference color trivalent chromate film) |
Hex Hole Locking Screw | Steel / Galvanized (M3 ×0.5) |
About Compatibility, Electrical and Mechanical Properties
Common with NB01/CE01 series. JL05 connector is compatible with CE01 connectors and NB01 connectors.Contact Arrangement Diagram
Number of Contacts | 4 | 5 | 7 | 7 | 8 |
---|---|---|---|---|---|
Arrangement No. | 22-22 | 18-11 | 20-15 | 24-10 | 22-23 |
Contact Size | #8 | #12 | #12 | #8 | #12 |
Contact Arrangement (Note 1) (Note 2) |
|||||
Rating Classification | A | A | A | A | D (4), A (Others) |
Number of Contacts | 10 | 17 | 19 | 19 | 24 |
---|---|---|---|---|---|
Arrangement No. | 18-1 | 20-29 | 18-19A | 22-14 | 24-28 |
Contact Size | #16 | #16 | #20 | #16 | #16 |
Contact Arrangement (Note 1) (Note 2) |
|||||
Rating Classification | A (3, 5, 6, 8), INST (Others) | A | INST | A | INST |
Number of Contacts | 30 | 37 | 52 | 73 |
---|---|---|---|---|
Arrangement No. | 20-30A | 28-21 | 24-52A | 28-73A |
Contact Size | #20 | #16 | #20 | #20 |
Contact Arrangement (Note 1) (Note 2) |
||||
Rating Classification | INST | A | INST | INST |
Panel Cut Size Drawing
Compatible Shell Size |
φA ±0.5 |
φB +0.2 -0 |
C ±0.13 |
Mounting Screws (Reference) | Rear Mounting Panel Thickness Limit |
|
---|---|---|---|---|---|---|
Inch Screws | Metric Screws | |||||
18 | 30.2 | 3.3 | 26.97 | #4-40 | M3 | 3.0 or less |
20 | 34.9 | 3.3 | 29.36 | #4-40 | M3 | |
22 | 36.6 | 3.3 | 31.75 | #4-40 | M3 | |
24 | 39.7 | 4.3 | 34.92 | #6-32 | M4 | |
28 | 46.1 | 4.3 | 39.67 | #6-32 | M4 |
Combination Method
Combination Example
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy