(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Insulated support is an insulated stand used when mounting devices such as a power distribution board, switch board, control panel or rectifier panel. Standard cylindrical types come in two varieties; a nut and bolt type and a type with nuts on both ends. Different height and diameter varieties are ava ...Readmore
Insulated support is an insulated stand used when mounting devices such as a power distribution board, switch board, control panel or rectifier panel. Standard cylindrical types come in two varieties; a nut and bolt type and a type with nuts on both ends. Different height and diameter varieties are available. The base section is made from a reinforced polypropylene material, and the nut and bolt section is typically made of environmentally-friendly trivalent chromate plated iron. The lineup consists of products ideal for a wide range of applications. These include sturdy support blocks suitable for the insulated support of bus bar wiring or electrical wiring; support blocks with branching wires for the bus bar support block of power distribution boards, switch boards or other power supply panels; and low voltage copper band insulated support that can fasten a copper band to the bus holder with mounting bolts for supporting the low voltage copper band. ▲ Close
Days to Ship |
|
---|
Insulated Supports - Connecting Nuts, JSD Series【50 Pieces Per Package】
Kasuga Electric Works
Convenient for supporting the main and branch bars. This product attaches directly to the panel and is optimal as an accessory to aid layout inside the panel.
Days to Ship: | 8 Days or more |
---|
Insulated Supports - Bolts, Epoxy Resin【50 Pieces Per Package】
Shinohara Electric
A high-pressure insulating support.
[Features]
· Smaller and lighter than conventional porcelain insulators, with excellent durability. Useful for streamlining.
Features excellent electrical and mechanical properties.
· Produced in accordance with JIS standards (JIS-C3851).
Days to Ship: | 8 Days or more |
---|
Insulated Supports - Bus Bars, Polycarbonate【20 Pieces Per Package】
Shinohara Electric
Use the polycarbonate bus bar supporters as supports for bus bars.
[Features]
· Copper strips can be supported by simply sandwiching the tops and bottoms of the strips.
Days to Ship: | 10 Days or more |
---|
Insulated Supports - Bar Holder【50-100 Pieces Per Package】
Shinohara Electric
Use the bus bar to support insulation.
[Features]
· The copper band and bar holder S are secured and tightened with a mounting bolt for a wide range of band thicknesses.
· Reduced manual work compared to conventional insulation materials.
· Copper bands can be mounted from both surfaces in a row by inserting the separator into the interstitial space.
Days to Ship: | 10 Days or more |
---|
Insulated Supports - Mounting Bracket for Bus Bars
Shinohara Electric
Can be used as a mounting bracket for indoor support insulators used in bus bars and wires.
[Features]
- A wide array of different sizes designed to match various mounting hole pitches used for indoor support insulators are available.
- Different models can be selected based on the intended application, such as a clamp for round wires (high pressure covered wires) or a clamp for bus bar use (vertical support/horizontal support).
Days to Ship: | 11 Days or more |
---|
Insulated Supports - Cleat Mount, PVC
Shinohara Electric
Use the free cleat mount for damping wire vibrations.
[Features]
· Holes have been drilled into the extruded resin material at 20 mm intervals.
· Cables can be simply supported at intermediate locations by using zip ties.
Days to Ship: | 12 Days or more |
---|
Insulated Supports - Connecting Bolts, JSD Series【50 Pieces Per Package】
Kasuga Electric Works
Convenient for supporting the main and branch bars. Optimal as an accessory to aid layout inside the panel.
Days to Ship: | 8 Days or more |
---|
Insulated Supports - FRP Cable Cleat
Shinohara Electric
Please use as a mother wire support mount. Made by FRP
[Features]
・FRP materials are used as the machining material for a light weight.
・Does not rust.
・Strong
・Good insulation.
· Machining can easily be performed.
・Good resistance to water absorption.
· Has superior arc resistance.
・There is no need for post-machining treatment like with Bakelite.
Days to Ship: | 10 Days or more |
---|
Insulated Supports - G Type Nuts and Bolts, Polypropylene【25-50 Pieces Per Package】
Shinohara Electric
Can be used to maintain insulation wiring within a high-pressure device. Secured using a cable tie.
[Features]
· Possible to easily and firmly maintain wiring via tightening with a cable band.
· A total of three different types of varying heights are available for use with your preferred application.
· Has excellent insulating properties, is lightweight, and won’t crack.
Days to Ship: | 10 Days or more |
---|
Insulated Supports - Three Branch Base, Square Bolts【1-25 Pieces Per Package】
Shinohara Electric
Can be used as a bus support base. Achieves space savings with three-stage design.
[Features]
· Can easily support a copper band by simple insertion of square nut(s).
· Resin molding ensures that the product is lightweight and will not crack.
Days to Ship: | 8 Days or more |
---|
Insulated Supports - Branch Bolts, Polypropylene
Shinohara Electric
Use to support bus lines
[Features]
· No need to manually treat insulation like before.
· Made of lightweight, non-breakable plastic.
· Excellent insulation (for low voltages)
Days to Ship: | 8 Days or more |
---|
Insulated Supports - EP Series Bolts, Epoxy Resin【80-100 Pieces Per Package】
Shinohara Electric
Use the emergency power holders for retaining the insulated wires on the inside of high-voltage equipment. This type of holder is secured by bolts on both sides.
[Features]
· This product has been manufactured based on the criteria that have been established in the guidelines for certification of electrical equipment receiving cubicle-type, dedicated, emergency power supply, enacted by the Japan Electric Association.
· By using the adapters, wires of 5.5–250 ksi can be fully secured.
· Excellent insulating properties (creepage plugs-circuit voltage of 22 kV or more), is lightweight, and will not crack.
Days to Ship: | 11 Days or more |
---|
Insulated Supports - EI Series Bolts, Epoxy Resin
Shinohara Electric
Use the EI supporters to support the conductors on the inside of low-voltage equipment. The supporters are manufactured from epoxy resin.
[Features]
· The load-bearing capacity is superior to that of conventional supporters. Therefore, the scope of application has been expanded further.
· Has excellent insulating properties, is lightweight, and won’t crack.
Days to Ship: | 8 Days or more |
---|
Insulated Supports - Hinged Wire Holders, Polypropylene【100 Pieces Per Package】
Shinohara Electric
Use the Polypropylene holders for retaining insulated wires on the inside of high-voltage equipment.
[Features]
· The Polypropylene holders can fully secure wires by tightening a single screw due to their hinged opening and closing type clamp covers.
· By using the adapters, wires of various sizes can be fully protected and supported.
· Has excellent insulating properties (creepage plugs-circuit voltage of 22 kV or more), is lightweight, and won’t crack.
Days to Ship: | 8 Days or more |
---|
Insulated Supports - Bus Base for Wires
Shinohara Electric
Use as a wire support base
[Features]
· Three types, from WS-1 to WS-3. Combine WS-1 with WS-2 to support a wide variety of electrical lines
Days to Ship: | 11 Days or more |
---|
Insulated Supports - Ground Mount, Polypropylene【25 Pieces Per Package】
Shinohara Electric
Please use as an ELB ground support mount.
[Features]
・By arranging copper bus bars on 2 vertical levels, particularly when ELB and general purpose ground bars need to be distinguished, this product can be used in the ELB vicinity within a small space so as to install 2 ground bars.
Days to Ship: | 7 Days or more |
---|
Insulated Supports - Bus Base, Sloped【1-10 Pieces Per Package】
Shinohara Electric
Can be used as a bus support base (sloped bus support base)
[Features]
· The sloped bus makes wire connection work easy.
· Allows for a reduction in mounting space.
Days to Ship: | 8 Days or more |
---|
Insulated Supports - Bushings, Polypropylene【100 Pieces Per Package】
Shinohara Electric
Insulating support bases that can be used for floating insulation for sequencers, etc.
[Features]
· PP (black) *Specification altered from white Duracon.
A set of both protruding and depressed types, ensuring that the base parts of equipment can be insulated.
Can be used with M4, M5, M6, M8, M10 and M12 bolts.
[Applications]
For floated insulation on the bases of various types of equipment, sequencers and inverters.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy