(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulated Supports - FRP Cable Cleat

Insulated Supports - FRP Cable Cleat
  • Volume Discount

Please use as a mother wire support mount. Made by FRP

[Features]
・FRP materials are used as the machining material for a light weight.
・Does not rust.
・Strong
・Good insulation.
· Machining can easily be performed.
・Good resistance to water absorption.
· Has superior arc resistance.
・There is no need for post-machining treatment like with Bakelite.

Part Number

Configured Part Number is shown.

Part Number
KD2-100-6
KD2-100-8
KD2-100-10
KD2-L3
KD-100-6
KD-100-8
KD-100-10
KD-L3
KT-100-6
KT-100-8
KT-100-10
KT-L3
KW-100-3-1
KW-100-3-2
KW-100-3-3
KW-100-3-4
KW-100-3-5
KW-100-3-6
KW-100-3-7
KW-100-3-8
KW-100-3-9
KW-100-3-10
KW-100-3-11
KW-100-3-12
KW-100-3-13
P-80-6
P-80-8
P-80-10
P-100-6
P-100-8
P-100-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth x height x length
(mm)
Applicable wire size
(sq)
Features Slit width × slit length
(mm)
Maximum Load
(kN)
1 Piece(s)Available

11 Days or more

10Height: 52 × Length: 260--Slit width: 7.519.6
1 Piece(s)Available

11 Days or more

10Height: 52 × Length: 260--Slit width: 9.519.6
1 Piece(s)Available

11 Days or more

10Height: 52 × Length: 260--Slit width: 11.519.6
1 Piece(s)Available

10 Days or more

10Height: 52 × Length: 3000-Standard Size Material-19.6
1 Piece(s)Available

11 Days or more

10Height: 52 × Length: 260--Slit width: 7.540.7
1 Piece(s)Available

11 Days or more

10Height: 52 × Length: 260--Slit width: 9.540.7
1 Piece(s)Available

11 Days or more

10Height: 52 × Length: 260--Slit width: 11.540.7
1 Piece(s)Available

10 Days or more

10Height: 52 × Length: 3000-Standard Size Material-40.7
1 Piece(s)Available

11 Days or more

10Height: 40 × Length: 260--Slit width: 7.519.6
1 Piece(s)Available

11 Days or more

10Height: 40 × Length: 260--Slit width: 9.519.6
1 Piece(s)Available

11 Days or more

10Height: 40 × Length: 260--Slit width: 11.519.6
1 Piece(s)Available

10 Days or more

10Height: 40 × Length: 3000-Standard Size Material-19.6
1 Piece(s)Available

10 Days or more

10Height: 38 × Length: 260KIP5.5Included PPAD-1--
1 Piece(s)Available

10 Days or more

10Height: 38 × Length: 260MLFC5.5Included PPAD-2--
1 Piece(s)Available

10 Days or more

10Height: 38 × Length: 260KIP8Included PPAD-3--
1 Piece(s)Available

10 Days or more

10Height: 38 × Length: 260KIP,MLFC14Included PPAD-4--
1 Piece(s)Available

10 Days or more

10Height: 38 × Length: 260KIP22Included PPAD-5--
1 Piece(s)Available

10 Days or more

10Height: 38 × Length: 260MLFC22Included PPAD-6--
1 Piece(s)Available

10 Days or more

10Height: 38 × Length: 260KIP38Included PPAD-7--
1 Piece(s)Available

10 Days or more

10Height: 38 × Length: 260MLFC38Included PPAD-8--
1 Piece(s)Available

10 Days or more

10Height: 38 × Length: 260KIP60Included PPAD-9--
1 Piece(s)Available

10 Days or more

10Height: 38 × Length: 260MLFC60Included PPAD-10--
1 Piece(s)Available

10 Days or more

10Height: 38 × Length: 260KIP100Included PPAD-11--
1 Piece(s)Available

10 Days or more

10Height: 38 × Length: 260MLFC100Included PPAD-12--
1 Piece(s)Available

10 Days or more

10Height: 38 × Length: 260KIP150Included PPAD-13--
1 Piece(s)Available

11 Days or more

10Height: 35xLength: 220--Slit width: 7.5-
1 Piece(s)Available

11 Days or more

10Height: 35xLength: 220--Slit width: 9.5-
1 Piece(s)Available

11 Days or more

10Height: 35xLength: 220--Slit width: 11.5-
1 Piece(s)Available

11 Days or more

10Height: 35xLength: 260--Slit width: 7.5-
1 Piece(s)Available

11 Days or more

10Height: 35xLength: 260--Slit width: 9.5-
1 Piece(s)Available

11 Days or more

10Height: 35xLength: 260--Slit width: 11.5-

Loading...

  1. 1

Basic Information

Material/surface treatment FRP

Additional Products in this Category

Tech Support