(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulated Supports - Bus Bars, Polycarbonate【20 Pieces Per Package】

Insulated Supports - Bus Bars, Polycarbonate
  • Volume Discount

Use the polycarbonate bus bar supporters as supports for bus bars.

[Features]
· Copper strips can be supported by simply sandwiching the tops and bottoms of the strips.

Part Number

Configured Part Number is shown.

Part Number
BK-60-3
BK-60-6
BK-60-8
BK-60-10
BK-65-3
BK-65-6
BK-65-6W
BK-65-8
BK-65-10
BK-65-12
BK-70-3
BK-70-6
BK-70-8
BK-70-10
BK-80-3
BK-80-6
BK-80-8
BK-80-10
BK-85-3
BK-85-6
BK-85-6W
BK-85-8
BK-85-10
BK-85-12
BK-90-3
BK-90-6
BK-90-8
BK-90-10
BK-95-3
BK-95-6
BK-95-8
BK-95-10
BK-100-3
BK-100-6
BK-100-6W
BK-100-8
BK-100-10
BK-100-12
BK-105-3
BK-105-6
BK-105-8
BK-105-10
BK-115-3
BK-115-6
BK-115-8
BK-115-10
BK-120-3
BK-120-6
BK-120-6W
BK-120-8
BK-120-10
BK-120-12
BK-125-3
BK-125-6
BK-125-8
BK-125-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBus pitch / bus thickness
(mm)

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1060 x 3

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1060 x 6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1060 x 8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1060 x 10

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1065 x 3

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1065 x 6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1065 x 13

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1065 x 8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1065 x 10

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1065 x 12

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1070 x 3

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1070 x 6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1070 x 8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1070 x 10

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1080 x 3

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1080 x 6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1080 x 8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1080 x 10

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1085 x 3

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1085 x 6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1085 x 13

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1085 x 8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1085 x 10

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1085 x 12

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1090 x 3

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1090 x 6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1090 x 8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1090 x 10

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1095 x 3

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1095 x 6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1095 x 8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

1095 x 10

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10100 x 3

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10100 x 6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10100 x 13

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10100 x 8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10100 x 10

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10100 x 12

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10105 x 3

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10105 x 6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10105 x 8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10105 x 10

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10115 x 3

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10115 x 6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10115 x 8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10115 x 10

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10120 x 3

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10120 x 6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10120 x 13

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10120 x 8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10120 x 10

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10120 x 12

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10125 x 3

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10125 x 6

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10125 x 8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

10125 x 10
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBus pitch / bus thickness
(mm)

Loading...

  1. 1

Basic Information

Material/surface treatment Polycarbonate Number with packs(Piece) 20

Additional Products in this Category

Tech Support