(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Shinohara Electric
Can be used as a heater to prevent dew and moisture inside the panel.
[Features]
· Incorporates a space heater into a heat dissipation cover made of stamped steel plating and can be easily mounted using either two or four mounting screws.
· The design and build are extremely safe, eliminating the risk of direct contact with the heat source.
Days to Ship: | 8 Days or more |
---|
Sheath heater specifications: SSH type
Shinohara Electric
Can be used as a heater to prevent dew and moisture accumulation inside the panel. Sheath heater type.
[Features]
· By using a sheath heater of only 200 W, the overall length isshortened, saving on space.
· Incorporates a space heater into a heat dissipation cover made of stamped steel plating and can be easily mounted using four mounting screws.
Days to Ship: | 10 Days or more |
---|
Shinohara Electric
You can use it as a heater to prevent condensation and moisture inside the panel. The design is more compact than conventional 200W heaters.
[Features]
・The 200W standard type has a small heater area and was designed to save space.
Days to Ship: | 11 Days or more |
---|
Shinohara Electric
Can be used as a heater to prevent dew and moisture inside the panel. Workability is good due to terminal block.
[Features]
· Easy to work with due to inclusion of terminal block in the wire connecting element.
· Terminal block is made of polycarbonate rated to 600V / 25A.
Days to Ship: | 8 Days or more |
---|
Shinohara Electric
For use with temperature controls (power supply switching) pertaining to space heaters, ventilation fans, etc.
[Features]
· Can be mounted to DIN rail (mounted via the center of the thermoStud body).
Days to Ship: | 8 Days or more |
---|
Shinohara Electric
For preventing dew and moisture from collecting on the inside of panels. - Covers not included.
[Features]
- Heater element is made from a chrome-plated steel wire wrapped around a mica sheet, then sealed airtight by a galvanized steel or stainless steel plate. It does not come into contact with the air, preventing oxidation or corrosion.
- Once installed, only periodic inspection is required.
- Heater element is fixed and completely insulated, ensuring it is safe and can handle heavy vibration.
Days to Ship: | 8 Days or more |
---|
P Series Aluminum Extrusion Heat Sink for Pin Mounting Device
LSICOOLER
•Application: For pin mounted devices
•Heat sink Type: Aluminum Extrusion
•L Dimension (mm): 25
•Note: Surface treatment: cut surface only, non-anodized
Days to Ship: | 6 Days or more |
---|
Heat Sink for Pin Mounting Device, U Series, Plate Type
LSICOOLER
•Application: For pin mounted devices
•Heat sink Type: Plate
•Surface Treatment: Black Anodize Treatment
•Pin for circuit board mounting: NA
•Tap: NA
Days to Ship: | 7 Days or more |
---|
Heatsink for Surface Mounting Device SQ Series Aluminum Extrusion/Slit Fin Type
LSICOOLER
•Application: For surface mounted device
•Heat sink Type: Aluminum Extrusion
•Surface Treatment: Without Treatment
•Pin for circuit board mounting: NA
•Tap: NA
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Classification |
Application (Board Heater) |
Board Heater Voltage(V) |
Board Heater Output(W) |
Board Heater Option |
Heat Sink Color |
Brand | Shinohara Electric | Shinohara Electric | Shinohara Electric | Shinohara Electric | Shinohara Electric | Shinohara Electric | LSICOOLER | LSICOOLER | LSICOOLER |
---|---|---|---|---|---|---|---|---|---|
Product Series | P Series Aluminum Extrusion Heat Sink for Pin Mounting Device | Heatsink for Surface Mounting Device SQ Series Aluminum Extrusion/Slit Fin Type | |||||||
CAD |
|
|
|
|
|
| |||
Days to Ship | 8 Days or more | 10 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 7 Days or more | 8 Days or more |
Classification | Board Heater | Board Heater | Board Heater | Board Heater | Thermostat | Board Heater | Heatsink | Heatsink | Heatsink |
Application (Board Heater) | Heater With Cover | Sheathed Heater With Cover | Heater With Cover | Heater With Cover | - | - | - | - | - |
Board Heater Voltage(V) | 100 to 110 / 200 to 240 | 100 to 110 / 200 to 240 | 100 to 110 / 200 to 240 | 100 to 110 / 200 to 240 | - | 100 to 110 / 200 to 240 | - | - | - |
Board Heater Output(W) | 30 / 50 / 100 / 200 | 50 / 100 / 200 / Other | 200 | 30 / 50 / 100 / 200 | - | 50 / 100 / 200 | - | - | - |
Board Heater Option | Thermostat / Terminal Cover / LED / Thermostat & Terminal Cover / N/A | - | Thermostat / Terminal Cover / LED / Thermostat & Terminal Cover / N/A | - | - | - | - | - | - |
Heat Sink Color | - | - | - | - | - | - | Black | Black | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy