(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sheath heater specifications: SSH type

Sheath heater specifications: SSH type
  • Volume Discount

Can be used as a heater to prevent dew and moisture accumulation inside the panel. Sheath heater type.

[Features]
· By using a sheath heater of only 200 W, the overall length isshortened, saving on space.
· Incorporates a space heater into a heat dissipation cover made of stamped steel plating and can be easily mounted using four mounting screws.

Part Number

Configured Part Number is shown.

Part Number
SSH-1105
SSH-1110
SSH-1120
SSH-2215
SSH-2220
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBoard Heater Voltage
(V)
Board Heater Output
(W)
Input voltage
(V)
Output
(W)
1 Piece(s)Available

10 Days or more

10100 to 11050AC11050
1 Piece(s)Available

10 Days or more

10100 to 110100AC110100
1 Piece(s)Available

10 Days or more

10100 to 110200AC110200
1 Piece(s)Available

10 Days or more

10200 to 240OtherAC220150
1 Piece(s)Available

10 Days or more

10200 to 240200AC220200
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBoard Heater Voltage
(V)
Board Heater Output
(W)
Input voltage
(V)
Output
(W)

Loading...

  1. 1

Basic Information

Classification Board Heater Application (Board Heater) Sheathed Heater With Cover Cover material Die-cut steel plate, chromate plated finish
Fixing Method 4 parts

Additional Products in this Category

Tech Support