(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Sink for Pin Mounting Device, U Series, Plate Type

Heat Sink for Pin Mounting Device, U Series, Plate Type
  • Volume Discount

•Application: For pin mounted devices
•Heat sink Type: Plate
•Surface Treatment: Black Anodize Treatment
•Pin for circuit board mounting: NA
•Tap: NA

Part Number

Configured Part Number is shown.

Part Number
2025-5-BA
2530-12-BA
2535-12-BA
4417-12-BA
4735-12-BA
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSProduct type H
(mm)
W
(mm)
L
(mm)
1 Piece(s)Available

7 Days or more

10One-touch clip type5.820.325.4
1 Piece(s)Available

7 Days or more

-Screw-fixed type12.725.430
1 Piece(s)Available

7 Days or more

10Screw-fixed type12.725.435
1 Piece(s)Available

7 Days or more

10Screw-fixed type12.744.517.8
1 Piece(s)Available

7 Days or more

10Screw-fixed type12.735.647.8

Loading...

  1. 1

Basic Information

Classification Heatsink Heat Sink Color Black Application For pin mounted devices
Heat sink type Plate Surface treatment Black Anodize Treatment Pin for circuit board mounting NA
Tap NA

Additional Products in this Category

Tech Support