(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Document Holders

Document holders are board parts used for storing documents or displaying name plates inside a panel. Document holders are made from materials such as iron, vinyl and plastic. They are screw-mounted to the panel or fixed with tape. Types made from transparent plastic enable the stored doc ...Readmore

Document holders are board parts used for storing documents or displaying name plates inside a panel. Document holders are made from materials such as iron, vinyl and plastic. They are screw-mounted to the panel or fixed with tape. Types made from transparent plastic enable the stored documents to be checked from the outside. Types made from vinyl have excellent durability and weather resistance, and are suitable for long-term use. Iron types are sturdy, enabling additional parts to be mounted on them. Card holders used as name plates in the panel are available as single types or contiguous types. A hinge lock mechanism integrating the cover and base prevents them from being opened by vibration, etc. The dedicated name plate paper comes in A4 size and can be printed from a computer. The paper is perforated to make it easy to cut into the card holder size.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 15 Days or Less
  1. 1
    • New Products

    Control Box Document Holder

    Control Box Document Holder

    MISUMI

    Steel document holder that is screw-fastened to the inside of the control panel door. This holder can be used to house control panel drawings, documents, diagrams etc. This drawer attachment can be surface treated with powder paint. [Features] •Steel drawer attachment •Sturdy build •Colors: Cream (Munsell 2.5Y9/1), Gray (Munsell 5Y7/1), Munsell 5Y8/1

    • Volume Discount
    • Steel
    • Powder-Coated
    CAD :
    2D
    Days to Ship: 10 Days or more
  • Card / Holder

    Card / Holder【50-100 Pieces Per Package】

    Shinohara Electric

    Can be used for distribution board, etc. nameplates as well as locker and office equipment name tags.[Features]· Strong double-sided adhesive tape is applied to the back surface, so the adhesive force is extremely high, thus eliminating the inconvenience of cutting holes and creating tabs.· This keeps the bonding surface from corroding.· Highly tolerant of different temperatures and humidities and allows easy screw mounting even on som...Readmore

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more
  • High Pack

    High Pack

    Kameda Denki

    Storage bag for drawings, for use inside switchboards.[Features]· Vinyl leather cloth storage board for drawings, for use inside switchboards.· Can be used to store switchboard diagrams, specifications, etc. inside switchboards, and can be taken out whenever necessary.· Made from high quality vinyl leather cloth for excellent durability and weatherproofing. Can withstand years of use.· DH-A4 has a card mounted to its surface for listing th...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • Drawing Holder - DHP Series.

    Drawing Holder - DHP Series.

    Kameda Denki

    Drawing storage pocket for use inside switchboards.[Features]- Can be used to store switchboard diagrams, specifications, etc. and can be taken out whenever necessary.- Can be used with both double-sided tape and screw retention.- Transparent for good visibility.- Lightweight design with superior durability.- Uses high-performance adhesive tape.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Card / Holder (continuous)

    Card / Holder (continuous)【20 Pieces Per Package】

    Shinohara Electric

    Eliminates the need for continuous application work[Features]· Integrated type that has achieved a drastic labor saving in application work compared to conventional card holders that handle 1 piece at a time.· Can be freely cut along the welded portion.

    • Volume Discount
    Days to Ship: 11 Days or more
  • Drawing Holder

    Drawing Holder【1-25 Pieces Per Package】

    Shinohara Electric

    A holder for diagrams and spec sheets inside panels[Features]· Transparent and easy to see through, providing attractive protection.· Lightweight, non-breakable, and easy to work with.· Installation is easy with double-sided tape.· Screw hole guide included for screw-in installation.

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Document Holders